1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

One-Step Core Pins -Tip Lapped・Shaft Diameter (D) Selection Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a single-stage core pin with a lapped tip and fixed shaft diameter (D).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
L-CPD-1A1.5-[12-100/0.01]-F[10-99/0.01]-V[1-1.49/0.01]
L-CPD-1A1.5-[12-100/0.01]-F[10-99/0.01]-VC[0.6-0.99/0.01]
L-CPD-1A2-[12-100/0.01]-F[10-99/0.01]-V[1-1.99/0.01]
L-CPD-1A2.5-[12-100/0.01]-F[10-99/0.01]-V[0.5-2.49/0.01]
L-CPD-1A3-[12-100/0.01]-F[10-99/0.01]-V[1-2.99/0.01]
L-CPD-1A3.5-[12-120/0.01]-F[10-119/0.01]-V[1-3.49/0.01]
L-CPD-1A3.5-[12-120/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]
L-CPD-1A4-[12-120/0.01]-F[10-119/0.01]-V[1-3.99/0.01]
L-CPD-1A4-[12-120/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]
L-CPD-1A4.5-[12-120/0.01]-F[10-119/0.01]-V[1-4.49/0.01]
L-CPD-1A5-[12-120/0.01]-F[10-119/0.01]-V[1-4.99/0.01]
L-CPD-1A5.5-[12-120/0.01]-F[10-119/0.01]-V[1.5-5.49/0.01]
L-CPD-1A5.5-[12-120/0.01]-F[10-119/0.01]-VC[1-1.49/0.01]
L-CPD-1A6-[12-120/0.01]-F[10-119/0.01]-V[2-5.99/0.01]
L-CPD-1A6-[12-120/0.01]-F[10-119/0.01]-VC[1.5-1.99/0.01]
L-CPD-1AB1.5-[12-100/0.01]-F[10-99/0.01]-V[1-1.49/0.01]
L-CPD-1AB1.5-[12-100/0.01]-F[10-99/0.01]-VC[0.6-0.99/0.01]
L-CPD-1AB2-[12-100/0.01]-F[10-99/0.01]-V[1-1.99/0.01]
L-CPD-1AB2.5-[12-100/0.01]-F[10-99/0.01]-V[0.5-2.49/0.01]
L-CPD-1AB3-[12-100/0.01]-F[10-99/0.01]-V[1-2.99/0.01]
L-CPD-1AB3.5-[12-120/0.01]-F[10-119/0.01]-V[1-3.49/0.01]
L-CPD-1AB3.5-[12-120/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]
L-CPD-1AB4-[12-120/0.01]-F[10-119/0.01]-V[1-3.99/0.01]
L-CPD-1AB4-[12-120/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]
L-CPD-1AB4.5-[12-120/0.01]-F[10-119/0.01]-V[1-4.49/0.01]
L-CPD-1AB5-[12-120/0.01]-F[10-119/0.01]-V[1-4.99/0.01]
L-CPD-1AB5.5-[12-120/0.01]-F[10-119/0.01]-V[1.5-5.49/0.01]
L-CPD-1AB5.5-[12-120/0.01]-F[10-119/0.01]-VC[1-1.49/0.01]
L-CPD-1AB6-[12-120/0.01]-F[10-119/0.01]-V[2-5.99/0.01]
L-CPD-1AB6-[12-120/0.01]-F[10-119/0.01]-VC[1.5-1.99/0.01]
L-CPD-1AC1.5-[12-100/0.01]-F[10-99/0.01]-V[1-1.49/0.01]-G[0.5-0.7/0.1]
L-CPD-1AC1.5-[12-100/0.01]-F[10-99/0.01]-VC[0.6-0.99/0.01]-G[0.5-0.7/0.1]
L-CPD-1AC2-[12-100/0.01]-F[10-99/0.01]-V[1-1.99/0.01]-G[0.5-0.9/0.1]
L-CPD-1AC2.5-[12-100/0.01]-F[10-99/0.01]-V[0.5-2.49/0.01]-G[0.5-1.2/0.1]
L-CPD-1AC3-[12-100/0.01]-F[10-99/0.01]-V[1-2.99/0.01]-G[0.5-1.4/0.1]
L-CPD-1AC3.5-[12-120/0.01]-F[10-119/0.01]-V[1-3.49/0.01]-G[0.5-1.7/0.1]
L-CPD-1AC3.5-[12-120/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]-G[0.5-1.7/0.1]
L-CPD-1AC4-[12-120/0.01]-F[10-119/0.01]-V[1-3.99/0.01]-G[0.5-1.9/0.1]
L-CPD-1AC4-[12-120/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]-G[0.5-1.9/0.1]
L-CPD-1AC4.5-[12-120/0.01]-F[10-119/0.01]-V[1-4.49/0.01]-G[0.5-2.2/0.1]
L-CPD-1AC5-[12-120/0.01]-F[10-119/0.01]-V[1-4.99/0.01]-G[0.5-2.4/0.1]
L-CPD-1AC5.5-[12-120/0.01]-F[10-119/0.01]-V[1.5-5.49/0.01]-G[0.5-2.7/0.1]
L-CPD-1AC5.5-[12-120/0.01]-F[10-119/0.01]-VC[1-1.49/0.01]-G[0.5-2.7/0.1]
L-CPD-1AC6-[12-120/0.01]-F[10-119/0.01]-V[2-5.99/0.01]-G[0.5-2.9/0.1]
L-CPD-1AC6-[12-120/0.01]-F[10-119/0.01]-VC[1.5-1.99/0.01]-G[0.5-2.9/0.1]
L-CPD-1AG1.5-[12-100/0.01]-F[10-99/0.01]-V[1-1.49/0.01]-K[21-60/1]
L-CPD-1AG1.5-[12-100/0.01]-F[10-99/0.01]-VC[0.6-0.99/0.01]-K[21-60/1]
L-CPD-1AG2-[12-100/0.01]-F[10-99/0.01]-V[1-1.99/0.01]-K[21-60/1]
L-CPD-1AG2.5-[12-100/0.01]-F[10-99/0.01]-V[0.5-2.49/0.01]-K[21-60/1]
L-CPD-1AG3-[12-100/0.01]-F[10-99/0.01]-V[1-2.99/0.01]-K[21-60/1]
L-CPD-1AG3.5-[12-120/0.01]-F[10-119/0.01]-V[1-3.49/0.01]-K[21-60/1]
L-CPD-1AG3.5-[12-120/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]-K[21-60/1]
L-CPD-1AG4-[12-120/0.01]-F[10-119/0.01]-V[1-3.99/0.01]-K[21-60/1]
L-CPD-1AG4-[12-120/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]-K[21-60/1]
L-CPD-1AG4.5-[12-120/0.01]-F[10-119/0.01]-V[1-4.49/0.01]-K[21-60/1]
L-CPD-1AG5-[12-120/0.01]-F[10-119/0.01]-V[1-4.99/0.01]-K[21-60/1]
L-CPD-1AG5.5-[12-120/0.01]-F[10-119/0.01]-V[1.5-5.49/0.01]-K[21-60/1]
L-CPD-1AG5.5-[12-120/0.01]-F[10-119/0.01]-VC[1-1.49/0.01]-K[21-60/1]
L-CPD-1AG6-[12-120/0.01]-F[10-119/0.01]-V[2-5.99/0.01]-K[21-60/1]
L-CPD-1AG6-[12-120/0.01]-F[10-119/0.01]-VC[1.5-1.99/0.01]-K[21-60/1]
L-CPD-1AR1.5-[12-100/0.01]-F[10-99/0.01]-V[1-1.49/0.01]-Q[0.2-0.7/0.1]
L-CPD-1AR1.5-[12-100/0.01]-F[10-99/0.01]-VC[0.6-0.99/0.01]-Q[0.2-0.7/0.1]
L-CPD-1AR2-[12-100/0.01]-F[10-99/0.01]-V[1-1.99/0.01]-Q[0.2-0.9/0.1]
L-CPD-1AR2.5-[12-100/0.01]-F[10-99/0.01]-V[0.5-2.49/0.01]-Q[0.2-1.2/0.1]
L-CPD-1AR3-[12-100/0.01]-F[10-99/0.01]-V[1-2.99/0.01]-Q[0.2-1.4/0.1]
L-CPD-1AR3.5-[12-120/0.01]-F[10-119/0.01]-V[1-3.49/0.01]-Q[0.2-1.7/0.1]
L-CPD-1AR3.5-[12-120/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]-Q[0.2-1.7/0.1]
L-CPD-1AR4-[12-120/0.01]-F[10-119/0.01]-V[1-3.99/0.01]-Q[0.2-1.9/0.1]
L-CPD-1AR4-[12-120/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]-Q[0.2-1.9/0.1]
L-CPD-1AR4.5-[12-120/0.01]-F[10-119/0.01]-V[1-4.49/0.01]-Q[0.2-2.2/0.1]
L-CPD-1AR5-[12-120/0.01]-F[10-119/0.01]-V[1-4.99/0.01]-Q[0.2-2.4/0.1]
L-CPD-1AR5.5-[12-120/0.01]-F[10-119/0.01]-V[1.5-5.49/0.01]-Q[0.2-2.7/0.1]
L-CPD-1AR5.5-[12-120/0.01]-F[10-119/0.01]-VC[1-1.49/0.01]-Q[0.2-2.7/0.1]
L-CPD-1AR6-[12-120/0.01]-F[10-119/0.01]-V[2-5.99/0.01]-Q[0.2-2.9/0.1]
L-CPD-1AR6-[12-120/0.01]-F[10-119/0.01]-VC[1.5-1.99/0.01]-Q[0.2-2.9/0.1]
L-CPD-1AT1.5-[12-100/0.01]-F[10-99/0.01]-V[1-1.49/0.01]-K[10-45/1]-S[0.1-20/0.1]
L-CPD-1AT1.5-[12-100/0.01]-F[10-99/0.01]-VC[0.6-0.99/0.01]-K[10-45/1]-S[0.1-20/0.1]
L-CPD-1AT2-[12-100/0.01]-F[10-99/0.01]-V[1-1.99/0.01]-K[10-45/1]-S[0.1-25/0.1]
L-CPD-1AT2.5-[12-100/0.01]-F[10-99/0.01]-V[0.5-2.49/0.01]-K[10-45/1]-S[0.1-30/0.1]
L-CPD-1AT3-[12-100/0.01]-F[10-99/0.01]-V[1-2.99/0.01]-K[10-45/1]-S[0.1-35/0.1]
L-CPD-1AT3.5-[12-120/0.01]-F[10-119/0.01]-V[1-3.49/0.01]-K[10-45/1]-S[0.1-40/0.1]
L-CPD-1AT3.5-[12-120/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]-K[10-45/1]-S[0.1-40/0.1]
L-CPD-1AT4-[12-120/0.01]-F[10-119/0.01]-V[1-3.99/0.01]-K[10-45/1]-S[0.1-45/0.1]
L-CPD-1AT4-[12-120/0.01]-F[10-119/0.01]-VC[0.7-0.99/0.01]-K[10-45/1]-S[0.1-45/0.1]
L-CPD-1AT4.5-[12-120/0.01]-F[10-119/0.01]-V[1-4.49/0.01]-K[10-45/1]-S[0.1-50/0.1]
L-CPD-1AT5-[12-120/0.01]-F[10-119/0.01]-V[1-4.99/0.01]-K[10-45/1]-S[0.1-50/0.1]
L-CPD-1AT5.5-[12-120/0.01]-F[10-119/0.01]-V[1.5-5.49/0.01]-K[10-45/1]-S[0.1-50/0.1]
L-CPD-1AT5.5-[12-120/0.01]-F[10-119/0.01]-VC[1-1.49/0.01]-K[10-45/1]-S[0.1-50/0.1]
L-CPD-1AT6-[12-120/0.01]-F[10-119/0.01]-V[2-5.99/0.01]-K[10-45/1]-S[0.1-50/0.1]
L-CPD-1AT6-[12-120/0.01]-F[10-119/0.01]-VC[1.5-1.99/0.01]-K[10-45/1]-S[0.1-50/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Shaft diameter tolerance L dimension tolerance Tip gradient tolerance D/P (Shaft diameter)
(mm)
Step (Step shape of the first step) Shape (Tip shape) RE (R shape alteration・enlargement)
(mm)
A (Step shape diameter)
(mm)
C (Step type taper width)
(mm)
CVC (Designation of C dimension in increments of 0.01mm)
(mm)
F (Bearing bore length)
(mm)
G (Tip C chamfering width)
(mm)
K (Tip angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering)
(mm)
R (Step type R)
(mm)
S (Tip tapered width)
(mm)
V (Tip diameter)
(mm)
VC (V dimension alteration
(mm)

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing----10 ~ 99--12 ~ 100---1 ~ 1.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0151.51ANo processing----10 ~ 99--12 ~ 100----0.6 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01521ANo processing----10 ~ 99--12 ~ 100---1 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0152.51ANo processing----10 ~ 99--12 ~ 100---0.5 ~ 2.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01531ANo processing----10 ~ 99--12 ~ 100---1 ~ 2.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0153.51ANo processing----10 ~ 119--12 ~ 120---1 ~ 3.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0153.51ANo processing----10 ~ 119--12 ~ 120----0.7 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01541ANo processing----10 ~ 119--12 ~ 120---1 ~ 3.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01541ANo processing----10 ~ 119--12 ~ 120----0.7 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0154.51ANo processing----10 ~ 119--12 ~ 120---1 ~ 4.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01551ANo processing----10 ~ 119--12 ~ 120---1 ~ 4.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0155.51ANo processing----10 ~ 119--12 ~ 120---1.5 ~ 5.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0155.51ANo processing----10 ~ 119--12 ~ 120----1 ~ 1.49

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01561ANo processing----10 ~ 119--12 ~ 120---2 ~ 5.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01561ANo processing----10 ~ 119--12 ~ 120----1.5 ~ 1.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0151.51AB----10 ~ 99--12 ~ 100---1 ~ 1.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0151.51AB----10 ~ 99--12 ~ 100----0.6 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01521AB----10 ~ 99--12 ~ 100---1 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0152.51AB----10 ~ 99--12 ~ 100---0.5 ~ 2.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01531AB----10 ~ 99--12 ~ 100---1 ~ 2.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0153.51AB----10 ~ 119--12 ~ 120---1 ~ 3.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0153.51AB----10 ~ 119--12 ~ 120----0.7 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01541AB----10 ~ 119--12 ~ 120---1 ~ 3.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01541AB----10 ~ 119--12 ~ 120----0.7 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0154.51AB----10 ~ 119--12 ~ 120---1 ~ 4.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01551AB----10 ~ 119--12 ~ 120---1 ~ 4.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0155.51AB----10 ~ 119--12 ~ 120---1.5 ~ 5.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0155.51AB----10 ~ 119--12 ~ 120----1 ~ 1.49

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01561AB----10 ~ 119--12 ~ 120---2 ~ 5.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01561AB----10 ~ 119--12 ~ 120----1.5 ~ 1.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0151.51AC----10 ~ 990.5 ~ 0.7-12 ~ 100---1 ~ 1.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0151.51AC----10 ~ 990.5 ~ 0.7-12 ~ 100----0.6 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01521AC----10 ~ 990.5 ~ 0.9-12 ~ 100---1 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0152.51AC----10 ~ 990.5 ~ 1.2-12 ~ 100---0.5 ~ 2.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01531AC----10 ~ 990.5 ~ 1.4-12 ~ 100---1 ~ 2.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0153.51AC----10 ~ 1190.5 ~ 1.7-12 ~ 120---1 ~ 3.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0153.51AC----10 ~ 1190.5 ~ 1.7-12 ~ 120----0.7 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01541AC----10 ~ 1190.5 ~ 1.9-12 ~ 120---1 ~ 3.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01541AC----10 ~ 1190.5 ~ 1.9-12 ~ 120----0.7 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0154.51AC----10 ~ 1190.5 ~ 2.2-12 ~ 120---1 ~ 4.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01551AC----10 ~ 1190.5 ~ 2.4-12 ~ 120---1 ~ 4.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0155.51AC----10 ~ 1190.5 ~ 2.7-12 ~ 120---1.5 ~ 5.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0155.51AC----10 ~ 1190.5 ~ 2.7-12 ~ 120----1 ~ 1.49

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01561AC----10 ~ 1190.5 ~ 2.9-12 ~ 120---2 ~ 5.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01561AC----10 ~ 1190.5 ~ 2.9-12 ~ 120----1.5 ~ 1.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0151.51AG----10 ~ 99-21 ~ 6012 ~ 100---1 ~ 1.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0151.51AG----10 ~ 99-21 ~ 6012 ~ 100----0.6 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01521AG----10 ~ 99-21 ~ 6012 ~ 100---1 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0152.51AG----10 ~ 99-21 ~ 6012 ~ 100---0.5 ~ 2.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01531AG----10 ~ 99-21 ~ 6012 ~ 100---1 ~ 2.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0153.51AG----10 ~ 119-21 ~ 6012 ~ 120---1 ~ 3.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0153.51AG----10 ~ 119-21 ~ 6012 ~ 120----0.7 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01541AG----10 ~ 119-21 ~ 6012 ~ 120---1 ~ 3.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01541AG----10 ~ 119-21 ~ 6012 ~ 120----0.7 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0154.51AG----10 ~ 119-21 ~ 6012 ~ 120---1 ~ 4.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01551AG----10 ~ 119-21 ~ 6012 ~ 120---1 ~ 4.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0155.51AG----10 ~ 119-21 ~ 6012 ~ 120---1.5 ~ 5.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.0155.51AG----10 ~ 119-21 ~ 6012 ~ 120----1 ~ 1.49

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01561AG----10 ~ 119-21 ~ 6012 ~ 120---2 ~ 5.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.020/-0.1±0.01561AG----10 ~ 119-21 ~ 6012 ~ 120----1.5 ~ 1.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0151.51AR----10 ~ 99--12 ~ 1000.2 ~ 0.7--1 ~ 1.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0151.51AR----10 ~ 99--12 ~ 1000.2 ~ 0.7---0.6 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01521AR----10 ~ 99--12 ~ 1000.2 ~ 0.9--1 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0152.51AR----10 ~ 99--12 ~ 1000.2 ~ 1.2--0.5 ~ 2.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01531AR----10 ~ 99--12 ~ 1000.2 ~ 1.4--1 ~ 2.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0153.51AR----10 ~ 119--12 ~ 1200.2 ~ 1.7--1 ~ 3.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0153.51AR----10 ~ 119--12 ~ 1200.2 ~ 1.7---0.7 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01541AR----10 ~ 119--12 ~ 1200.2 ~ 1.9--1 ~ 3.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01541AR----10 ~ 119--12 ~ 1200.2 ~ 1.9---0.7 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0154.51AR----10 ~ 119--12 ~ 1200.2 ~ 2.2--1 ~ 4.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01551AR----10 ~ 119--12 ~ 1200.2 ~ 2.4--1 ~ 4.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0155.51AR----10 ~ 119--12 ~ 1200.2 ~ 2.7--1.5 ~ 5.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0155.51AR----10 ~ 119--12 ~ 1200.2 ~ 2.7---1 ~ 1.49

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01561AR----10 ~ 119--12 ~ 1200.2 ~ 2.9--2 ~ 5.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01561AR----10 ~ 119--12 ~ 1200.2 ~ 2.9---1.5 ~ 1.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0151.51AT----10 ~ 99-10 ~ 4512 ~ 100--0.1 ~ 201 ~ 1.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0151.51AT----10 ~ 99-10 ~ 4512 ~ 100--0.1 ~ 20-0.6 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01521AT----10 ~ 99-10 ~ 4512 ~ 100--0.1 ~ 251 ~ 1.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0152.51AT----10 ~ 99-10 ~ 4512 ~ 100--0.1 ~ 300.5 ~ 2.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01531AT----10 ~ 99-10 ~ 4512 ~ 100--0.1 ~ 351 ~ 2.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0153.51AT----10 ~ 119-10 ~ 4512 ~ 120--0.1 ~ 401 ~ 3.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0153.51AT----10 ~ 119-10 ~ 4512 ~ 120--0.1 ~ 40-0.7 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01541AT----10 ~ 119-10 ~ 4512 ~ 120--0.1 ~ 451 ~ 3.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01541AT----10 ~ 119-10 ~ 4512 ~ 120--0.1 ~ 45-0.7 ~ 0.99

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0154.51AT----10 ~ 119-10 ~ 4512 ~ 120--0.1 ~ 501 ~ 4.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01551AT----10 ~ 119-10 ~ 4512 ~ 120--0.1 ~ 501 ~ 4.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0155.51AT----10 ~ 119-10 ~ 4512 ~ 120--0.1 ~ 501.5 ~ 5.49-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.0155.51AT----10 ~ 119-10 ~ 4512 ~ 120--0.1 ~ 50-1 ~ 1.49

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01561AT----10 ~ 119-10 ~ 4512 ~ 120--0.1 ~ 502 ~ 5.99-

-

ROUND CORE PINS 1 Piece(s) 5 Day(s) 10SKD61-0.01/-0.02+0.02/0±0.01561AT----10 ~ 119-10 ~ 4512 ~ 120--0.1 ~ 50-1.5 ~ 1.99

Loading...

 

Basic Information

Shape type One-step Surface treatment Tip lapped Head thickness 4mm(T4)
Step (Step shape of the second step) No second step