(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[0.6-9.99/0.01mm Unit(s)]
Select part number to Order Now/ Add to Cart
This is a straight core pin with an engraving that allows concave characters to be written on the end surface.
Part Number |
---|
CPH1M0.6-[10-100/0.01]-* |
CPH1M0.7-[10-100/0.01]-* |
CPH1M0.8-[10-100/0.01]-* |
CPH1M0.9-[10-100/0.01]-* |
CPH1M1-[10-100/0.01]-* |
CPH1M1.1-[10-100/0.01]-* |
CPH1M1.2-[10-100/0.01]-* |
CPH1M1.3-[10-100/0.01]-* |
CPH1M1.4-[10-100/0.01]-* |
CPH1M1.5-[10-100/0.01]-* |
CPH1M1.6-[10-100/0.01]-* |
CPH1M1.7-[10-100/0.01]-* |
CPH1M1.8-[10-100/0.01]-* |
CPH1M1.9-[10-100/0.01]-* |
CPH1M2-[10-100/0.01]-* |
CPH1M2.5-[10-100/0.01]-* |
CPH1M3-[10-100/0.01]-* |
CPH1M3.5-[10-120/0.01]-* |
CPH1M4-[10-120/0.01]-* |
CPH1M4.5-[10-120/0.01]-* |
CPH1M5-[10-150/0.01]-* |
CPH1M5.5-[10-150/0.01]-* |
CPH1M6-[10-150/0.01]-* |
CPH1M6.5-[10-150/0.01]-* |
CPH1M7-[10-150/0.01]-* |
CPH1M8-[10-150/0.01]-* |
CPH1M10-[10-150/0.01]-* |
CPH2M1-[10-100/0.01]-** |
CPH2M1.1-[10-100/0.01]-** |
CPH2M1.2-[10-100/0.01]-** |
CPH2M1.3-[10-100/0.01]-** |
CPH2M1.4-[10-100/0.01]-** |
CPH2M1.5-[10-100/0.01]-** |
CPH2M1.6-[10-100/0.01]-** |
CPH2M1.7-[10-100/0.01]-** |
CPH2M1.8-[10-100/0.01]-** |
CPH2M1.9-[10-100/0.01]-** |
CPH2M2-[10-100/0.01]-** |
CPH2M2.5-[10-100/0.01]-** |
CPH2M3-[10-100/0.01]-** |
CPH2M3.5-[10-120/0.01]-** |
CPH2M4-[10-120/0.01]-** |
CPH2M4.5-[10-120/0.01]-** |
CPH2M5-[10-150/0.01]-** |
CPH2M5.5-[10-150/0.01]-** |
CPH2M6-[10-150/0.01]-** |
CPH2M6.5-[10-150/0.01]-** |
CPH2M7-[10-150/0.01]-** |
CPH2M8-[10-150/0.01]-** |
CPH2M10-[10-150/0.01]-** |
CPH3M1.5-[10-100/0.01]-*** |
CPH3M1.6-[10-100/0.01]-*** |
CPH3M1.7-[10-100/0.01]-*** |
CPH3M1.8-[10-100/0.01]-*** |
CPH3M1.9-[10-100/0.01]-*** |
CPH3M2-[10-100/0.01]-*** |
CPH3M2.5-[10-100/0.01]-*** |
CPH3M3-[10-120/0.01]-*** |
CPH3M3.5-[10-120/0.01]-*** |
CPH3M4-[10-120/0.01]-*** |
CPH3M4.5-[10-120/0.01]-*** |
CPH3M5-[10-150/0.01]-*** |
CPH3M5.5-[10-150/0.01]-*** |
CPH3M6-[10-150/0.01]-*** |
CPH3M6.5-[10-150/0.01]-*** |
CPH3M7-[10-150/0.01]-*** |
CPH3M8-[10-150/0.01]-*** |
CPH3M10-[10-150/0.01]-*** |
CPH4M1.8-[10-100/0.01]-**** |
CPH4M1.9-[10-100/0.01]-**** |
CPH4M2-[10-100/0.01]-**** |
CPH4M2.5-[10-100/0.01]-**** |
CPH4M3-[10-120/0.01]-**** |
CPH4M3.5-[10-120/0.01]-**** |
CPH4M4-[10-120/0.01]-**** |
CPH4M4.5-[10-120/0.01]-**** |
CPH4M5-[10-150/0.01]-**** |
CPH4M5.5-[10-150/0.01]-**** |
CPH4M6-[10-150/0.01]-**** |
CPH4M6.5-[10-150/0.01]-**** |
CPH4M7-[10-150/0.01]-**** |
CPH4M8-[10-150/0.01]-**** |
CPH4M10-[10-150/0.01]-**** |
CPH5M2-[10-100/0.01]-***** |
CPH5M2.5-[10-100/0.01]-***** |
CPH5M3-[10-120/0.01]-***** |
CPH5M3.5-[10-120/0.01]-***** |
CPH5M4-[10-120/0.01]-***** |
CPH5M4.5-[10-150/0.01]-***** |
CPH5M5-[10-150/0.01]-***** |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft diameter tolerance | D/P (Shaft diameter) (mm) | Number of engraving characters | No. (Nominal diameter) (mm) | L (L dimension) (mm) | Engraving character designation |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 0.6 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 0.7 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 0.8 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 0.9 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.1 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.2 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.3 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.4 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.5 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.6 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.7 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.8 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.9 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2.5 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 3 | 1 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 3.5 | 1 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 4 | 1 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 4.5 | 1 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 5 | 1 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 5.5 | 1 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 6 | 1 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 6.5 | 1 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 7 | 1 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 8 | 1 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 10 | 1 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1 | 2 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.1 | 2 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.2 | 2 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.3 | 2 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.4 | 2 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.5 | 2 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.6 | 2 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.7 | 2 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.8 | 2 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.9 | 2 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2 | 2 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2.5 | 2 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 3 | 2 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 3.5 | 2 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 4 | 2 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 4.5 | 2 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 5 | 2 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 5.5 | 2 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 6 | 2 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 6.5 | 2 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 7 | 2 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 8 | 2 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 10 | 2 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.5 | 3 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.6 | 3 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.7 | 3 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.8 | 3 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.9 | 3 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2 | 3 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2.5 | 3 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 3 | 3 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 3.5 | 3 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 4 | 3 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 4.5 | 3 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 5 | 3 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 5.5 | 3 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 6 | 3 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 6.5 | 3 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 7 | 3 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 8 | 3 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 10 | 3 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.8 | 4 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 1.9 | 4 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2 | 4 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2.5 | 4 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 3 | 4 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 3.5 | 4 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 4 | 4 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 4.5 | 4 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 5 | 4 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 5.5 | 4 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 6 | 4 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 6.5 | 4 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 7 | 4 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 8 | 4 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 10 | 4 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2 | 5 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 2.5 | 5 characters | - | 10 ~ 100 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 3 | 5 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 3.5 | 5 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 4 | 5 characters | - | 10 ~ 120 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 4.5 | 5 characters | - | 10 ~ 150 | ※Designation by WOS | ||
- | CORE PIN | 1 Piece(s) | 5 Day(s) | 10 | 0/-0.005 | 5 | 5 characters | - | 10 ~ 150 | ※Designation by WOS |
Loading...
Shape type | With engraving | Material | SKH51 | Quenching | Hardening steel |
---|---|---|---|---|---|
L dimension tolerance | +0.02/0 | Head thickness | 4mm(T4) | Tip shape | No |
Gas release shape | No | Character engraving type | Concave character |
How can we improve?
How can we improve?