1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extra Precision Straight Core Pins With Tip Processed -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation (0.001mm Increments) Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-precision straight core pin with fixed shaft diameter (D) and specified shaft diameter (P) of 0.001mm.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CPMBLB0.8-[10-60/0.01]-P[0.6-0.799/0.001]-R[0.3-1.1/0.1]
CPMBLB0.8-[10-60/0.01]-P[0.6-0.799/0.001]-RQR
CPMBLB1-[10-60/0.01]-P[0.8-0.999/0.001]-R[0.4-1.4/0.1]
CPMBLB1-[10-60/0.01]-P[0.8-0.999/0.001]-RQR
CPMBLB1.5-[10-60/0.01]-P[1-1.499/0.001]-R[0.5-2.2/0.1]
CPMBLB1.5-[10-60/0.01]-P[1-1.499/0.001]-RQR
CPMBLB2-[10-60/0.01]-P[1.5-1.999/0.001]-R[0.8-2.9/0.1]
CPMBLB2-[10-60/0.01]-P[1.5-1.999/0.001]-RQR
CPMBLB2.5-[10-60/0.01]-P[2-2.499/0.001]-R[1-3.7/0.1]
CPMBLB2.5-[10-60/0.01]-P[2-2.499/0.001]-RQR
CPMBLB3-[10-60/0.01]-P[2.5-2.999/0.001]-R[1.3-4.4/0.1]
CPMBLB3-[10-60/0.01]-P[2.5-2.999/0.001]-RQR
CPMBLB3.5-[10-60/0.01]-P[3-3.499/0.001]-R[1.5-5.2/0.1]
CPMBLB3.5-[10-60/0.01]-P[3-3.499/0.001]-RQR
CPMBLB4-[10-60/0.01]-P[3.5-3.999/0.001]-R[1.8-7.9/0.1]
CPMBLB4-[10-60/0.01]-P[3.5-3.999/0.001]-RQR
CPMBLB4.5-[10-60/0.01]-P[4-4.499/0.001]-R[2-8.9/0.1]
CPMBLB4.5-[10-60/0.01]-P[4-4.499/0.001]-RQR
CPMBLB5-[10-60/0.01]-P[4.5-4.999/0.001]-R[2.3-9.9/0.1]
CPMBLB5-[10-60/0.01]-P[4.5-4.999/0.001]-RQR
CPMBLB5.5-[10-60/0.01]-P[5-5.499/0.001]-R[2.5-10.9/0.1]
CPMBLB5.5-[10-60/0.01]-P[5-5.499/0.001]-RQR
CPMBLB6-[10-60/0.01]-P[5.5-5.999/0.001]-R[2.8-11.9/0.1]
CPMBLB6-[10-60/0.01]-P[5.5-5.999/0.001]-RQR
CPMBLB6.5-[10-60/0.01]-P[6-6.499/0.001]-R[3-12.9/0.1]
CPMBLB6.5-[10-60/0.01]-P[6-6.499/0.001]-RQR
CPMBLB7-[10-60/0.01]-P[6.5-6.999/0.001]-R[3.3-13.9/0.1]
CPMBLB7-[10-60/0.01]-P[6.5-6.999/0.001]-RQR
CPMBLB8-[10-60/0.01]-P[7-7.999/0.001]-R[3.5-15.9/0.1]
CPMBLB8-[10-60/0.01]-P[7-7.999/0.001]-RQR
CPMBLB10-[10-60/0.01]-P[8-9.999/0.001]-R[4-19.9/0.1]
CPMBLB10-[10-60/0.01]-P[8-9.999/0.001]-RQR
CPMBLB13-[10-60/0.01]-P[10-12.999/0.001]-R[5-25.8/0.1]
CPMBLB13-[10-60/0.01]-P[10-12.999/0.001]-RQR
CPMBLC0.8-[10-60/0.01]-P[0.6-0.799/0.001]-C[0.1-0.25/0.05]
CPMBLC1-[10-60/0.01]-P[0.8-0.999/0.001]-C[0.1-0.4/0.05]
CPMBLC1.5-[10-60/0.01]-P[1-1.499/0.001]-C[0.1-0.6/0.05]
CPMBLC2-[10-60/0.01]-P[1.5-1.999/0.001]-C[0.1-0.8/0.05]
CPMBLC2.5-[10-60/0.01]-P[2-2.499/0.001]-C[0.1-1.1/0.05]
CPMBLC3-[10-60/0.01]-P[2.5-2.999/0.001]-C[0.1-1.3/0.05]
CPMBLC3.5-[10-60/0.01]-P[3-3.499/0.001]-C[0.1-1.6/0.05]
CPMBLC4-[10-60/0.01]-P[3.5-3.999/0.001]-C[0.1-1.8/0.05]
CPMBLC4.5-[10-60/0.01]-P[4-4.499/0.001]-C[0.1-2.1/0.05]
CPMBLC5-[10-60/0.01]-P[4.5-4.999/0.001]-C[0.1-2.1/0.05]
CPMBLC5.5-[10-60/0.01]-P[5-5.499/0.001]-C[0.1-2.6/0.05]
CPMBLC6-[10-60/0.01]-P[5.5-5.999/0.001]-C[0.1-2.8/0.05]
CPMBLC6.5-[10-60/0.01]-P[6-6.499/0.001]-C[0.1-3.1/0.05]
CPMBLC7-[10-60/0.01]-P[6.5-6.999/0.001]-C[0.1-3.2/0.05]
CPMBLC8-[10-60/0.01]-P[7-7.999/0.001]-C[0.1-3.8/0.05]
CPMBLC10-[10-60/0.01]-P[8-9.999/0.001]-C[0.1-4.8/0.05]
CPMBLC13-[10-60/0.01]-P[10-12.999/0.001]-C[0.1-6.3/0.05]
CPMBLG0.8-[10-60/0.01]-P[0.6-0.799/0.001]-K[20-60/0.5]
CPMBLG1-[10-60/0.01]-P[0.8-0.999/0.001]-K[20-60/0.5]
CPMBLG1.5-[10-60/0.01]-P[1-1.499/0.001]-K[20-60/0.5]
CPMBLG2-[10-60/0.01]-P[1.5-1.999/0.001]-K[20-60/0.5]
CPMBLG2.5-[10-60/0.01]-P[2-2.499/0.001]-K[20-60/0.5]
CPMBLG3-[10-60/0.01]-P[2.5-2.999/0.001]-K[20-60/0.5]
CPMBLG3.5-[10-60/0.01]-P[3-3.499/0.001]-K[20-60/0.5]
CPMBLG4-[10-60/0.01]-P[3.5-3.999/0.001]-K[20-60/0.5]
CPMBLG4.5-[10-60/0.01]-P[4-4.499/0.001]-K[20-60/0.5]
CPMBLG5-[10-60/0.01]-P[4.5-4.999/0.001]-K[20-60/0.5]
CPMBLG5.5-[10-60/0.01]-P[5-5.499/0.001]-K[20-60/0.5]
CPMBLG6-[10-60/0.01]-P[5.5-5.999/0.001]-K[20-60/0.5]
CPMBLG6.5-[10-60/0.01]-P[6-6.499/0.001]-K[20-60/0.5]
CPMBLG7-[10-60/0.01]-P[6.5-6.999/0.001]-K[20-60/0.5]
CPMBLG8-[10-60/0.01]-P[7-7.999/0.001]-K[20-60/0.5]
CPMBLG10-[10-60/0.01]-P[8-9.999/0.001]-K[20-60/0.5]
CPMBLG13-[10-60/0.01]-P[10-12.999/0.001]-K[20-60/0.5]
CPMBLR0.8-[10-60/0.01]-P[0.6-0.799/0.001]-R0.2
CPMBLR1-[10-60/0.01]-P[0.8-0.999/0.001]-R[0.2-0.3/0.1]
CPMBLR1.5-[10-60/0.01]-P[1-1.499/0.001]-R[0.2-0.6/0.1]
CPMBLR2-[10-60/0.01]-P[1.5-1.999/0.001]-R[0.2-0.8/0.1]
CPMBLR2.5-[10-60/0.01]-P[2-2.499/0.001]-R[0.2-1.1/0.1]
CPMBLR3-[10-60/0.01]-P[2.5-2.999/0.001]-R[0.2-1.3/0.1]
CPMBLR3.5-[10-60/0.01]-P[3-3.499/0.001]-R[0.2-1.6/0.1]
CPMBLR4-[10-60/0.01]-P[3.5-3.999/0.001]-R[0.2-1.8/0.1]
CPMBLR4.5-[10-60/0.01]-P[4-4.499/0.001]-R[0.2-2.1/0.1]
CPMBLR5-[10-60/0.01]-P[4.5-4.999/0.001]-R[0.2-2.1/0.1]
CPMBLR5.5-[10-60/0.01]-P[5-5.499/0.001]-R[0.2-2.6/0.1]
CPMBLR6-[10-60/0.01]-P[5.5-5.999/0.001]-R[0.2-2.8/0.1]
CPMBLR6.5-[10-60/0.01]-P[6-6.499/0.001]-R[0.2-3.1/0.1]
CPMBLR7-[10-60/0.01]-P[6.5-6.999/0.001]-R[0.2-3.2/0.1]
CPMBLR8-[10-60/0.01]-P[7-7.999/0.001]-R[0.2-3.8/0.1]
CPMBLR10-[10-60/0.01]-P[8-9.999/0.001]-R[0.2-4.8/0.1]
CPMBLR13-[10-60/0.01]-P[10-12.999/0.001]-R[0.2-6.3/0.1]
CPMBLT0.8-[10-60/0.01]-P[0.6-0.799/0.001]-F[10-59.7/0.01]-K[1-45/1]
CPMBLT1-[10-60/0.01]-P[0.8-0.999/0.001]-F[10-59.7/0.01]-K[1-45/1]
CPMBLT1.5-[10-60/0.01]-P[1-1.499/0.001]-F[10-59.7/0.01]-K[1-45/1]
CPMBLT2-[10-60/0.01]-P[1.5-1.999/0.001]-F[10-59.7/0.01]-K[1-45/1]
CPMBLT2.5-[10-60/0.01]-P[2-2.499/0.001]-F[10-59.7/0.01]-K[1-45/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSL dimension tolerance D/P (Shaft diameter)
(mm)
Tip shape No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
C (Chamfer width at the tip C)
(mm)
K (tip angle)
(°)
R (tip R chamfer)
(mm)
When R = (DorP) / 2 F
(mm)

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.6 ~ 0.799B0.810 ~ 60--0.3 ~ 1.1--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.6 ~ 0.799B0.810 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.8 ~ 0.999B110 ~ 60--0.4 ~ 1.4--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.8 ~ 0.999B110 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 1.499B1.510 ~ 60--0.5 ~ 2.2--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 1.499B1.510 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.999B210 ~ 60--0.8 ~ 2.9--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.999B210 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 2.499B2.510 ~ 60--1 ~ 3.7--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 2.499B2.510 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052.5 ~ 2.999B310 ~ 60--1.3 ~ 4.4--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052.5 ~ 2.999B310 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.053 ~ 3.499B3.510 ~ 60--1.5 ~ 5.2--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.053 ~ 3.499B3.510 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.053.5 ~ 3.999B410 ~ 60--1.8 ~ 7.9--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.053.5 ~ 3.999B410 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.054 ~ 4.499B4.510 ~ 60--2 ~ 8.9--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.054 ~ 4.499B4.510 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.054.5 ~ 4.999B510 ~ 60--2.3 ~ 9.9--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.054.5 ~ 4.999B510 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.055 ~ 5.499B5.510 ~ 60--2.5 ~ 10.9--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.055 ~ 5.499B5.510 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.055.5 ~ 5.999B610 ~ 60--2.8 ~ 11.9--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.055.5 ~ 5.999B610 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.056 ~ 6.499B6.510 ~ 60--3 ~ 12.9--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.056 ~ 6.499B6.510 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.056.5 ~ 6.999B710 ~ 60--3.3 ~ 13.9--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.056.5 ~ 6.999B710 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.057 ~ 7.999B810 ~ 60--3.5 ~ 15.9--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.057 ~ 7.999B810 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.058 ~ 9.999B1010 ~ 60--4 ~ 19.9--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.058 ~ 9.999B1010 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0510 ~ 12.999B1310 ~ 60--5 ~ 25.8--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0510 ~ 12.999B1310 ~ 60---RQR-

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.010.6 ~ 0.799C0.810 ~ 600.1 ~ 0.25----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.010.8 ~ 0.999C110 ~ 600.1 ~ 0.4----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.011 ~ 1.499C1.510 ~ 600.1 ~ 0.6----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.011.5 ~ 1.999C210 ~ 600.1 ~ 0.8----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.012 ~ 2.499C2.510 ~ 600.1 ~ 1.1----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.012.5 ~ 2.999C310 ~ 600.1 ~ 1.3----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.013 ~ 3.499C3.510 ~ 600.1 ~ 1.6----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.013.5 ~ 3.999C410 ~ 600.1 ~ 1.8----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.014 ~ 4.499C4.510 ~ 600.1 ~ 2.1----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.014.5 ~ 4.999C510 ~ 600.1 ~ 2.1----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.015 ~ 5.499C5.510 ~ 600.1 ~ 2.6----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.015.5 ~ 5.999C610 ~ 600.1 ~ 2.8----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.016 ~ 6.499C6.510 ~ 600.1 ~ 3.1----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.016.5 ~ 6.999C710 ~ 600.1 ~ 3.2----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.017 ~ 7.999C810 ~ 600.1 ~ 3.8----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.018 ~ 9.999C1010 ~ 600.1 ~ 4.8----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0110 ~ 12.999C1310 ~ 600.1 ~ 6.3----

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.6 ~ 0.799G0.810 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.050.8 ~ 0.999G110 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051 ~ 1.499G1.510 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.051.5 ~ 1.999G210 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052 ~ 2.499G2.510 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.052.5 ~ 2.999G310 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.053 ~ 3.499G3.510 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.053.5 ~ 3.999G410 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.054 ~ 4.499G4.510 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.054.5 ~ 4.999G510 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.055 ~ 5.499G5.510 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.055.5 ~ 5.999G610 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.056 ~ 6.499G6.510 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.056.5 ~ 6.999G710 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.057 ~ 7.999G810 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.058 ~ 9.999G1010 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0510 ~ 12.999G1310 ~ 60-20 ~ 60---

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.010.6 ~ 0.799R0.810 ~ 60--0.2--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.010.8 ~ 0.999R110 ~ 60--0.2 ~ 0.3--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.011 ~ 1.499R1.510 ~ 60--0.2 ~ 0.6--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.011.5 ~ 1.999R210 ~ 60--0.2 ~ 0.8--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.012 ~ 2.499R2.510 ~ 60--0.2 ~ 1.1--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.012.5 ~ 2.999R310 ~ 60--0.2 ~ 1.3--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.013 ~ 3.499R3.510 ~ 60--0.2 ~ 1.6--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.013.5 ~ 3.999R410 ~ 60--0.2 ~ 1.8--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.014 ~ 4.499R4.510 ~ 60--0.2 ~ 2.1--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.014.5 ~ 4.999R510 ~ 60--0.2 ~ 2.1--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.015 ~ 5.499R5.510 ~ 60--0.2 ~ 2.6--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.015.5 ~ 5.999R610 ~ 60--0.2 ~ 2.8--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.016 ~ 6.499R6.510 ~ 60--0.2 ~ 3.1--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.016.5 ~ 6.999R710 ~ 60--0.2 ~ 3.2--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.017 ~ 7.999R810 ~ 60--0.2 ~ 3.8--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.018 ~ 9.999R1010 ~ 60--0.2 ~ 4.8--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.0110 ~ 12.999R1310 ~ 60--0.2 ~ 6.3--

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.010.6 ~ 0.799T0.810 ~ 60-1 ~ 45--10 ~ 59.7

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.010.8 ~ 0.999T110 ~ 60-1 ~ 45--10 ~ 59.7

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.011 ~ 1.499T1.510 ~ 60-1 ~ 45--10 ~ 59.7

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.011.5 ~ 1.999T210 ~ 60-1 ~ 45--10 ~ 59.7

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.012 ~ 2.499T2.510 ~ 60-1 ~ 45--10 ~ 59.7

Loading...

 

Basic Information

Shape type With tip shape Material SKH51 Quenching Hardening steel
Shaft diameter tolerance 0/-0.003 Head thickness 4mm(T4) Gas release shape No
Character engraving type No Number of engraving characters No