1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutting Facets・Gas Release Straight Core Pins -Shaft Diameter (D) Selection Type_Shaft Diameter (P) Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Face cut gas vent straight core pin with fixed shaft diameter (D) and specified shaft diameter (P).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GW-CPH-L0.5-[15-60/0.01]-E[0.02-0.05/0.01]
GW-CPH-L0.6-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPH-L0.7-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPH-L0.8-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPH-L0.9-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPH-L1-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPH-L1.2-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPH-L1.5-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPH-L2-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPH-L2.5-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPH-L3-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPH-L3.5-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPH-L4-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPH-L4.5-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPH-L5-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPH-L6-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPH-L7-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPH-L8-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPH-L10-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPH-L13-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L0.6-[15-100/0.01]-P[0.5-0.59/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L1-[15-100/0.01]-P[0.6-0.99/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L1.5-[15-100/0.01]-P[1-1.49/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L2-[15-100/0.01]-P[1.5-1.99/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L2.5-[15-100/0.01]-P[2-2.49/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L3-[15-100/0.01]-P[2.5-2.99/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L3.5-[15-120/0.01]-P[3-3.49/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L4-[15-120/0.01]-P[3.5-3.99/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L4.5-[15-120/0.01]-P[4-4.49/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L5-[15-120/0.01]-P[4.5-4.99/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L6-[15-120/0.01]-P[5.5-5.99/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L7-[15-120/0.01]-P[6.5-6.99/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L8-[15-120/0.01]-P[7-7.99/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L10-[15-120/0.01]-P[8-9.99/0.01]-E[0.02-0.05/0.01]
GW-CPHB-L13-[15-120/0.01]-P[10-12.99/0.01]-E[0.02-0.05/0.01]
GW-CPV-L0.5-[15-60/0.01]-E[0.02-0.05/0.01]
GW-CPV-L0.6-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPV-L0.7-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPV-L0.8-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPV-L0.9-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPV-L1-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPV-L1.2-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPV-L1.5-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPV-L2-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPV-L2.5-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPV-L3-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPV-L3.5-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPV-L4-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPV-L4.5-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPV-L5-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPV-L6-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPV-L7-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPV-L8-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPV-L10-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPV-L13-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPVB-L0.6-[15-100/0.01]-P[0.5-0.595/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L1-[15-100/0.01]-P[0.6-0.995/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L1.5-[15-100/0.01]-P[1-1.495/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L2-[15-100/0.01]-P[1.5-1.995/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L2.5-[15-100/0.01]-P[2-2.495/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L3-[15-100/0.01]-P[2.5-2.995/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L3.5-[15-120/0.01]-P[3-3.495/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L4-[15-120/0.01]-P[3.5-3.995/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L4.5-[15-120/0.01]-P[4-4.495/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L5-[15-120/0.01]-P[4.5-4.995/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L6-[15-120/0.01]-P[5-5.995/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L7-[15-120/0.01]-P[6-6.995/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L8-[15-120/0.01]-P[7-7.995/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L10-[15-120/0.01]-P[8-9.995/0.005]-E[0.02-0.05/0.01]
GW-CPVB-L13-[15-120/0.01]-P[10-12.995/0.005]-E[0.02-0.05/0.01]
GW-CPX-L0.5-[15-60/0.01]-E[0.02-0.05/0.01]
GW-CPX-L0.6-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPX-L0.7-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPX-L0.8-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPX-L0.9-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPX-L1-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPX-L1.2-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPX-L1.5-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPX-L2-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPX-L2.5-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPX-L3-[15-100/0.01]-E[0.02-0.05/0.01]
GW-CPX-L3.5-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPX-L4-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPX-L4.5-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPX-L5-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPX-L6-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPX-L7-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPX-L8-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPX-L10-[15-120/0.01]-E[0.02-0.05/0.01]
GW-CPX-L13-[15-120/0.01]-E[0.02-0.05/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter tolerance L dimension tolerance D/P (Shaft diameter)
(mm)
Gas release shape No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
E (Facet cutting depth)
(mm)

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/00.5Single flat cutting-15 ~ 600.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/00.6Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/00.7Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/00.8Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/00.9Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/01Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/01.2Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/01.5Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/02Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/02.5Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/03Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/03.5Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/04Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/04.5Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/05Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/06Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/07Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/08Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/010Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/013Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/00.5 ~ 0.59Single flat cutting0.615 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/00.6 ~ 0.99Single flat cutting115 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/01 ~ 1.49Single flat cutting1.515 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/01.5 ~ 1.99Single flat cutting215 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/02 ~ 2.49Single flat cutting2.515 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/02.5 ~ 2.99Single flat cutting315 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/03 ~ 3.49Single flat cutting3.515 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/03.5 ~ 3.99Single flat cutting415 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/04 ~ 4.49Single flat cutting4.515 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/04.5 ~ 4.99Single flat cutting515 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/05.5 ~ 5.99Single flat cutting615 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/06.5 ~ 6.99Single flat cutting715 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/07 ~ 7.99Single flat cutting815 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/08 ~ 9.99Single flat cutting1015 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/010 ~ 12.99Single flat cutting1315 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/00.5Single flat cutting-15 ~ 600.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/00.6Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/00.7Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/00.8Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/00.9Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/01Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/01.2Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/01.5Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/02Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/02.5Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/03Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/03.5Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/04Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/04.5Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/05Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/06Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/07Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/08Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/010Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/013Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/00.5 ~ 0.595Single flat cutting0.615 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/00.6 ~ 0.995Single flat cutting115 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/01 ~ 1.495Single flat cutting1.515 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/01.5 ~ 1.995Single flat cutting215 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/02 ~ 2.495Single flat cutting2.515 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/02.5 ~ 2.995Single flat cutting315 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/03 ~ 3.495Single flat cutting3.515 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/03.5 ~ 3.995Single flat cutting415 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/04 ~ 4.495Single flat cutting4.515 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/04.5 ~ 4.995Single flat cutting515 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/05 ~ 5.995Single flat cutting615 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/06 ~ 6.995Single flat cutting715 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/07 ~ 7.995Single flat cutting815 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/08 ~ 9.995Single flat cutting1015 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.01/010 ~ 12.995Single flat cutting1315 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/00.5Single flat cutting-15 ~ 600.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/00.6Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/00.7Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/00.8Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/00.9Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/01Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/01.2Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/01.5Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/02Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/02.5Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/03Single flat cutting-15 ~ 1000.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/03.5Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/04Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/04.5Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/05Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/06Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/07Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/08Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/010Single flat cutting-15 ~ 1200.02 ~ 0.05

-

CORE PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/013Single flat cutting-15 ~ 1200.02 ~ 0.05

Loading...

 

Basic Information

Shape type Gas release Material SKH51 Quenching Hardening steel
Head thickness 4mm(T4) Tip shape No Character engraving type No
Number of engraving characters No