1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Core Pins -JIS Head / -Shaft Diameter (D) Selection_Shaft Diameter (P) Designation / L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight core pin with JIS collar thickness and fixed shaft diameter (D).

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CPDJ-L4-[30-120/0.01]
CPDJ-L4.5-[30-120/0.01]
CPDJ-L5-[30-120/0.01]
CPDJ-L5.5-[30-120/0.01]
CPDJ-L6-[30-120/0.01]
CPDJ-L6.5-[30-120/0.01]
CPDJ-L7-[30-120/0.01]
CPDJ-L8-[30-120/0.01]
CPDJ-L10-[30-120/0.01]
CPDJB-L4-[30-120/0.01]-P[3.5-3.99/0.01]
CPDJB-L5-[30-120/0.01]-P[4-4.99/0.01]
CPDJB-L6-[30-120/0.01]-P[5-5.99/0.01]
CPDJB-L8-[30-120/0.01]-P[6-7.99/0.01]
CPDJB-L10-[30-120/0.01]-P[8-9.99/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHead thickness D/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)

-

STRAIGHT CORE PINS 1 Piece(s) 5 Day(s) 106mm(JIS)4-30 ~ 120

-

STRAIGHT CORE PINS 1 Piece(s) 5 Day(s) 106mm(JIS)4.5-30 ~ 120

-

STRAIGHT CORE PINS 1 Piece(s) 5 Day(s) 106mm(JIS)5-30 ~ 120

-

STRAIGHT CORE PINS 1 Piece(s) 5 Day(s) 106mm(JIS)5.5-30 ~ 120

-

STRAIGHT CORE PINS 1 Piece(s) 5 Day(s) 106mm(JIS)6-30 ~ 120

-

STRAIGHT CORE PINS 1 Piece(s) 5 Day(s) 106mm(JIS)6.5-30 ~ 120

-

STRAIGHT CORE PINS 1 Piece(s) 5 Day(s) 106mm(JIS)7-30 ~ 120

-

STRAIGHT CORE PINS 1 Piece(s) 5 Day(s) 108mm(JIS)8-30 ~ 120

-

STRAIGHT CORE PINS 1 Piece(s) 4 Day(s) 108mm(JIS)10-30 ~ 120

-

STRAIGHT CORE PINS 1 Piece(s) 5 Day(s) 106mm(JIS)3.5 ~ 3.99430 ~ 120

-

STRAIGHT CORE PINS 1 Piece(s) 5 Day(s) 106mm(JIS)4 ~ 4.99530 ~ 120

-

STRAIGHT CORE PINS 1 Piece(s) 5 Day(s) 106mm(JIS)5 ~ 5.99630 ~ 120

-

STRAIGHT CORE PINS 1 Piece(s) 5 Day(s) 108mm(JIS)6 ~ 7.99830 ~ 120

-

STRAIGHT CORE PINS 1 Piece(s) 5 Day(s) 108mm(JIS)8 ~ 9.991030 ~ 120

Loading...

  1. 1
 

Basic Information

Shape type No tip shape Material SKD61 Quenching Hardening steel
Shaft diameter tolerance -0.01/-0.02 L dimension tolerance +0.02/0 Tip shape No
Gas release shape No Character engraving type No Number of engraving characters No