1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Taperless One-Step Center Pins -High Speed Steel SKH51/Shaft Diameter (P) Designation (0.01mm Increments) Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-speed steel SKH51 / Taberless 1-stage center pin with specified shaft diameter (P) of 0.01 mm.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CPHSG-5B1-[70-200/0.01]-P[0.8-0.99/0.01]-F[50-149.5/0.01]-A[0.5-0.99/0.01]
CPHSG-5B1.5-[70-250/0.01]-P[1-1.49/0.01]-F[50-246.5/0.01]-A[0.5-1.49/0.01]
CPHSG-5B2-[70-250/0.01]-P[1.5-1.99/0.01]-F[50-249.3/0.01]-A[0.7-1.98/0.01]
CPHSG-5B2.5-[70-250/0.01]-P[2-2.49/0.01]-F[50-249.3/0.01]-A[0.7-2.48/0.01]
CPHSG-5B3-[70-300/0.01]-P[2.5-2.99/0.01]-F[50-299.3/0.01]-A[1-2.98/0.01]
CPHSG-5B3.5-[70-300/0.01]-P[3-3.49/0.01]-F[50-299.3/0.01]-A[1-3.48/0.01]
CPHSG-5B4-[70-300/0.01]-P[3.5-3.99/0.01]-F[50-299.3/0.01]-A[1-3.98/0.01]
CPHSG-5B4.5-[70-300/0.01]-P[4-4.49/0.01]-F[50-295.3/0.01]-A[1.5-4.48/0.01]
CPHSG-5B5-[70-350/0.01]-P[4.5-4.99/0.01]-F[50-349.5/0.01]-A[1.5-4.98/0.01]
CPHSG-5B5.5-[70-350/0.01]-P[5-5.49/0.01]-F[50-349.3/0.01]-A[2-5.48/0.01]
CPHSG-5B6-[70-350/0.01]-P[5.5-5.99/0.01]-F[50-349.3/0.01]-A[2-5.98/0.01]
CPHSG-5B6.5-[70-350/0.01]-P[6-6.49/0.01]-F[50-349.5/0.01]-A[2-6.48/0.01]
CPHSG-5B7-[70-350/0.01]-P[6.5-6.99/0.01]-F[50-349.3/0.01]-A[2-6.98/0.01]
CPHSG-5B8-[70-350/0.01]-P[7-7.99/0.01]-F[50-349.3/0.01]-A[2-7.98/0.01]
CPHSG-5B10-[70-350/0.01]-P[8-9.99/0.01]-F[50-349.5/0.01]-A[2-9.99/0.01]
CPHSG-5B12-[70-350/0.01]-P[10-11.99/0.01]-F[50-349.5/0.01]-A[2-11.99/0.01]
CPHSG-5BB1.5-[70-250/0.01]-P[1-1.49/0.01]-F[50-249.5/0.01]-A[0.5-1.49/0.01]
CPHSG-5BB2-[70-250/0.01]-P[1.5-1.99/0.01]-F[50-249.5/0.01]-A[0.7-1.99/0.01]
CPHSG-5BB2.5-[70-250/0.01]-P[2-2.49/0.01]-F[50-249.5/0.01]-A[0.7-2.49/0.01]
CPHSG-5BB3-[70-300/0.01]-P[2.5-2.99/0.01]-F[50-299.5/0.01]-A[1-2.99/0.01]
CPHSG-5BB3.5-[70-300/0.01]-P[3-3.49/0.01]-F[50-299.5/0.01]-A[1-3.49/0.01]
CPHSG-5BB4-[70-300/0.01]-P[3.5-3.99/0.01]-F[50-299.5/0.01]-A[1-3.99/0.01]
CPHSG-5BB4.5-[70-300/0.01]-P[4-4.49/0.01]-F[50-299.5/0.01]-A[1.5-4.49/0.01]
CPHSG-5BB5-[70-350/0.01]-P[4.5-4.99/0.01]-F[50-349.5/0.01]-A[1.5-4.99/0.01]
CPHSG-5BB5.5-[70-350/0.01]-P[5-5.49/0.01]-F[50-349.5/0.01]-A[1.5-5.49/0.01]
CPHSG-5BB6-[70-350/0.01]-P[5.5-5.99/0.01]-F[50-349.5/0.01]-A[2-5.99/0.01]
CPHSG-5BB6.5-[70-350/0.01]-P[6-6.49/0.01]-F[50-349.5/0.01]-A[2-6.49/0.01]
CPHSG-5BB7-[70-350/0.01]-P[6.5-6.99/0.01]-F[50-349.5/0.01]-A[2-6.99/0.01]
CPHSG-5BB8-[70-350/0.01]-P[7-7.99/0.01]-F[50-349.5/0.01]-A[2-7.99/0.01]
CPHSG-5BB10-[70-350/0.01]-P[8-9.99/0.01]-F[50-349.5/0.01]-A[2-9.99/0.01]
CPHSG-5BB12-[70-350/0.01]-P[10-11.99/0.01]-F[50-349.5/0.01]-A[2-11.99/0.01]
CPHSG-5BC1.5-[70-250/0.01]-P[1-1.49/0.01]-F[50-249.5/0.01]-A[0.5-1.49/0.01]-G[0.1-0.7/0.1]
CPHSG-5BC2-[70-250/0.01]-P[1.5-1.99/0.01]-F[50-249.5/0.01]-A[0.7-1.99/0.01]-G[0.1-0.9/0.1]
CPHSG-5BC2.5-[70-250/0.01]-P[2-2.49/0.01]-F[50-249.5/0.01]-A[0.7-2.49/0.01]-G[0.1-1.2/0.1]
CPHSG-5BC3-[70-300/0.01]-P[2.5-2.99/0.01]-F[50-299.5/0.01]-A[1-2.99/0.01]-G[0.1-1.4/0.1]
CPHSG-5BC3.5-[70-300/0.01]-P[3-3.49/0.01]-F[50-299.5/0.01]-A[1-3.49/0.01]-G[0.1-1.7/0.1]
CPHSG-5BC4-[70-300/0.01]-P[3.5-3.99/0.01]-F[50-299.5/0.01]-A[1-3.99/0.01]-G[0.1-1.9/0.1]
CPHSG-5BC4.5-[70-300/0.01]-P[4-4.49/0.01]-F[50-299.5/0.01]-A[1.5-4.49/0.01]-G[0.1-2.2/0.1]
CPHSG-5BC5-[70-350/0.01]-P[4.5-4.99/0.01]-F[50-349.5/0.01]-A[1.5-4.99/0.01]-G[0.1-2.4/0.1]
CPHSG-5BC5.5-[70-350/0.01]-P[5-5.49/0.01]-F[50-349.5/0.01]-A[1.5-5.49/0.01]-G[0.1-2.7/0.1]
CPHSG-5BC6-[70-350/0.01]-P[5.5-5.99/0.01]-F[50-349.5/0.01]-A[2-5.99/0.01]-G[0.1-2.9/0.1]
CPHSG-5BC6.5-[70-350/0.01]-P[6-6.49/0.01]-F[50-349.5/0.01]-A[2-6.49/0.01]-G[0.1-3.2/0.1]
CPHSG-5BC7-[70-350/0.01]-P[6.5-6.99/0.01]-F[50-349.5/0.01]-A[2-6.99/0.01]-G[0.1-3.4/0.1]
CPHSG-5BC8-[70-350/0.01]-P[7-7.99/0.01]-F[50-349.5/0.01]-A[2-7.99/0.01]-G[0.1-3.9/0.1]
CPHSG-5BC10-[70-350/0.01]-P[8-9.99/0.01]-F[50-349.5/0.01]-A[2-9.99/0.01]-G[0.1-4.9/0.1]
CPHSG-5BC12-[70-350/0.01]-P[10-11.99/0.01]-F[50-349.5/0.01]-A[2-11.99/0.01]-G[0.1-6.4/0.1]
CPHSG-5BG1.5-[70-250/0.01]-P[1-1.49/0.01]-F[50-249.5/0.01]-A[0.5-1.49/0.01]-K[21-60/1]
CPHSG-5BG2-[70-250/0.01]-P[1.5-1.99/0.01]-F[50-249.5/0.01]-A[0.7-1.99/0.01]-K[21-60/1]
CPHSG-5BG2.5-[70-250/0.01]-P[2-2.49/0.01]-F[50-249.5/0.01]-A[0.7-2.49/0.01]-K[21-60/1]
CPHSG-5BG3-[70-300/0.01]-P[2.5-2.99/0.01]-F[50-299.5/0.01]-A[1-2.99/0.01]-K[21-60/1]
CPHSG-5BG3.5-[70-300/0.01]-P[3-3.49/0.01]-F[50-299.5/0.01]-A[1-3.49/0.01]-K[21-60/1]
CPHSG-5BG4-[70-300/0.01]-P[3.5-3.99/0.01]-F[50-299.5/0.01]-A[1-3.99/0.01]-K[21-60/1]
CPHSG-5BG4.5-[70-300/0.01]-P[4-4.49/0.01]-F[50-299.5/0.01]-A[1.5-4.49/0.01]-K[21-60/1]
CPHSG-5BG5-[70-350/0.01]-P[4.5-4.99/0.01]-F[50-349.5/0.01]-A[1.5-4.99/0.01]-K[21-60/1]
CPHSG-5BG5.5-[70-350/0.01]-P[5-5.49/0.01]-F[50-349.5/0.01]-A[1.5-5.49/0.01]-K[21-60/1]
CPHSG-5BG6-[70-350/0.01]-P[5.5-5.99/0.01]-F[50-349.5/0.01]-A[2-5.99/0.01]-K[21-60/1]
CPHSG-5BG6.5-[70-350/0.01]-P[6-6.49/0.01]-F[50-349.5/0.01]-A[2-6.49/0.01]-K[21-60/1]
CPHSG-5BG7-[70-350/0.01]-P[6.5-6.99/0.01]-F[50-349.5/0.01]-A[2-6.99/0.01]-K[21-60/1]
CPHSG-5BG8-[70-350/0.01]-P[7-7.99/0.01]-F[50-349.5/0.01]-A[2-7.99/0.01]-K[21-60/1]
CPHSG-5BG10-[70-350/0.01]-P[8-9.99/0.01]-F[50-349.5/0.01]-A[2-9.99/0.01]-K[21-60/1]
CPHSG-5BG12-[70-350/0.01]-P[10-11.99/0.01]-F[50-349.5/0.01]-A[2-11.99/0.01]-K[21-60/1]
CPHSG-5BR1.5-[70-250/0.01]-P[1-1.49/0.01]-F[50-249.5/0.01]-A[0.5-1.49/0.01]-Q[0.2-0.7/0.1]
CPHSG-5BR2-[70-250/0.01]-P[1.5-1.99/0.01]-F[50-249.5/0.01]-A[0.7-1.99/0.01]-Q[0.2-0.9/0.1]
CPHSG-5BR2.5-[70-250/0.01]-P[2-2.49/0.01]-F[50-249.5/0.01]-A[0.7-2.49/0.01]-Q[0.2-1.2/0.1]
CPHSG-5BR3-[70-300/0.01]-P[2.5-2.99/0.01]-F[50-299.5/0.01]-A[1-2.99/0.01]-Q[0.2-1.4/0.1]
CPHSG-5BR3.5-[70-300/0.01]-P[3-3.49/0.01]-F[50-299.5/0.01]-A[1-3.49/0.01]-Q[0.2-1.7/0.1]
CPHSG-5BR4-[70-300/0.01]-P[3.5-3.99/0.01]-F[50-299.5/0.01]-A[1-3.99/0.01]-Q[0.2-1.9/0.1]
CPHSG-5BR4.5-[70-300/0.01]-P[4-4.49/0.01]-F[50-299.5/0.01]-A[1.5-4.49/0.01]-Q[0.2-2.2/0.1]
CPHSG-5BR5-[70-350/0.01]-P[4.5-4.99/0.01]-F[50-349.5/0.01]-A[1.5-4.99/0.01]-Q[0.2-2.4/0.1]
CPHSG-5BR5.5-[70-350/0.01]-P[5-5.49/0.01]-F[50-349.5/0.01]-A[1.5-5.49/0.01]-Q[0.2-2.7/0.1]
CPHSG-5BR6-[70-350/0.01]-P[5.5-5.99/0.01]-F[50-349.5/0.01]-A[2-5.99/0.01]-Q[0.2-2.9/0.1]
CPHSG-5BR6.5-[70-350/0.01]-P[6-6.49/0.01]-F[50-349.5/0.01]-A[2-6.49/0.01]-Q[0.2-3.2/0.1]
CPHSG-5BR7-[70-350/0.01]-P[6.5-6.99/0.01]-F[50-349.5/0.01]-A[2-6.99/0.01]-Q[0.2-3.4/0.1]
CPHSG-5BR8-[70-350/0.01]-P[7-7.99/0.01]-F[50-349.5/0.01]-A[2-7.99/0.01]-Q[0.2-3.9/0.1]
CPHSG-5BR10-[70-350/0.01]-P[8-9.99/0.01]-F[50-349.1/0.01]-A[2-9.98/0.01]-Q[0.2-4.9/0.1]
CPHSG-5BR12-[70-350/0.01]-P[10-11.99/0.01]-F[50-349.5/0.01]-A[2-11.99/0.01]-Q[0.2-6.4/0.1]
CPHSG-5BT1.5-[70-250/0.01]-P[1-1.49/0.01]-F[50-249.5/0.01]-A[0.5-1.49/0.01]-K[21-45/1]-S[0.1-20/0.1]
CPHSG-5BT2-[70-250/0.01]-P[1.5-1.99/0.01]-F[50-249.5/0.01]-A[0.7-1.99/0.01]-K[21-45/1]-S[0.1-25/0.1]
CPHSG-5BT2.5-[70-250/0.01]-P[2-2.49/0.01]-F[50-249.5/0.01]-A[0.7-2.49/0.01]-K[21-45/1]-S[0.1-30/0.1]
CPHSG-5BT3-[70-300/0.01]-P[2.5-2.99/0.01]-F[50-299.5/0.01]-A[1-2.99/0.01]-K[21-45/1]-S[0.1-35/0.1]
CPHSG-5BT3.5-[70-300/0.01]-P[3-3.49/0.01]-F[50-299.5/0.01]-A[1-3.49/0.01]-K[21-45/1]-S[0.1-40/0.1]
CPHSG-5BT4-[70-300/0.01]-P[3.5-3.99/0.01]-F[50-299.5/0.01]-A[1-3.99/0.01]-K[21-45/1]-S[0.1-45/0.1]
CPHSG-5BT4.5-[70-300/0.01]-P[4-4.49/0.01]-F[50-299.5/0.01]-A[1.5-4.49/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHSG-5BT5-[70-350/0.01]-P[4.5-4.99/0.01]-F[50-349.5/0.01]-A[1.5-4.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHSG-5BT5.5-[70-350/0.01]-P[5-5.49/0.01]-F[50-349.5/0.01]-A[1.5-5.49/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHSG-5BT6-[70-350/0.01]-P[5.5-5.99/0.01]-F[50-349.5/0.01]-A[2-5.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHSG-5BT6.5-[70-350/0.01]-P[6-6.49/0.01]-F[50-349.5/0.01]-A[2-6.49/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHSG-5BT7-[70-350/0.01]-P[6.5-6.99/0.01]-F[50-349.5/0.01]-A[2-6.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHSG-5BT8-[70-350/0.01]-P[7-7.99/0.01]-F[50-349.5/0.01]-A[2-7.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
CPHSG-5BT10-[70-350/0.01]-P[8-9.99/0.01]-F[50-349.5/0.01]-A[2-9.99/0.01]-K[21-45/1]-S[0.1-50/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
Step (Step shape) Shape (Tip shape) Applicable sleeve hole diameter tolerance No. (Nominal diameter)
(mm)
Precision group A (Tip part)
(mm)
C (Tip part)
(mm)
F (Shaft diameter length)
(mm)
G (Tip C chamfering width on the tip part)
(mm)
K (Tip part angle)
(°)
L (L dimension)
(mm)
Q (Tip R chamfering on the tip part)
(mm)
R (Tip part)
(mm)
S (Tip tapered width on the tip part)
(mm)

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0050.8 ~ 0.99BNo processing+0.005/01Standard0.5 ~ 0.99-50 ~ 149.5--70 ~ 200---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0051 ~ 1.49BNo processing+0.005/01.5Standard0.5 ~ 1.49-50 ~ 246.5--70 ~ 250---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0051.5 ~ 1.99BNo processing+0.005/02Standard0.7 ~ 1.98-50 ~ 249.3--70 ~ 250---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0052 ~ 2.49BNo processing+0.005/02.5Standard0.7 ~ 2.48-50 ~ 249.3--70 ~ 250---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0052.5 ~ 2.99BNo processing+0.005/03Standard1 ~ 2.98-50 ~ 299.3--70 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053 ~ 3.49BNo processing+0.005/03.5Standard1 ~ 3.48-50 ~ 299.3--70 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053.5 ~ 3.99BNo processing+0.005/04Standard1 ~ 3.98-50 ~ 299.3--70 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0054 ~ 4.49BNo processing+0.005/04.5Standard1.5 ~ 4.48-50 ~ 295.3--70 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0054.5 ~ 4.99BNo processing+0.005/05Standard1.5 ~ 4.98-50 ~ 349.5--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0055 ~ 5.49BNo processing+0.005/05.5Standard2 ~ 5.48-50 ~ 349.3--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0055.5 ~ 5.99BNo processing+0.005/06Standard2 ~ 5.98-50 ~ 349.3--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0056 ~ 6.49BNo processing+0.005/06.5Standard2 ~ 6.48-50 ~ 349.5--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0056.5 ~ 6.99BNo processing+0.005/07Standard2 ~ 6.98-50 ~ 349.3--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0057 ~ 7.99BNo processing+0.005/08Standard2 ~ 7.98-50 ~ 349.3--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0058 ~ 9.99BNo processing+0.005/010Standard2 ~ 9.99-50 ~ 349.5--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00510 ~ 11.99BNo processing+0.005/012Standard2 ~ 11.99-50 ~ 349.5--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0051 ~ 1.49BB+0.005/01.5Standard0.5 ~ 1.49-50 ~ 249.5--70 ~ 250---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0051.5 ~ 1.99BB+0.005/02Standard0.7 ~ 1.99-50 ~ 249.5--70 ~ 250---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0052 ~ 2.49BB+0.005/02.5Standard0.7 ~ 2.49-50 ~ 249.5--70 ~ 250---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0052.5 ~ 2.99BB+0.005/03Standard1 ~ 2.99-50 ~ 299.5--70 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053 ~ 3.49BB+0.005/03.5Standard1 ~ 3.49-50 ~ 299.5--70 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053.5 ~ 3.99BB+0.005/04Standard1 ~ 3.99-50 ~ 299.5--70 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0054 ~ 4.49BB+0.005/04.5Standard1.5 ~ 4.49-50 ~ 299.5--70 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0054.5 ~ 4.99BB+0.005/05Standard1.5 ~ 4.99-50 ~ 349.5--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0055 ~ 5.49BB+0.005/05.5Standard1.5 ~ 5.49-50 ~ 349.5--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0055.5 ~ 5.99BB+0.005/06Standard2 ~ 5.99-50 ~ 349.5--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0056 ~ 6.49BB+0.005/06.5Standard2 ~ 6.49-50 ~ 349.5--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0056.5 ~ 6.99BB+0.005/07Standard2 ~ 6.99-50 ~ 349.5--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0057 ~ 7.99BB+0.005/08Standard2 ~ 7.99-50 ~ 349.5--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0058 ~ 9.99BB+0.005/010Standard2 ~ 9.99-50 ~ 349.5--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00510 ~ 11.99BB+0.005/012Standard2 ~ 11.99-50 ~ 349.5--70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0051 ~ 1.49BC+0.005/01.5Standard0.5 ~ 1.49-50 ~ 249.50.1 ~ 0.7-70 ~ 250---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0051.5 ~ 1.99BC+0.005/02Standard0.7 ~ 1.99-50 ~ 249.50.1 ~ 0.9-70 ~ 250---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0052 ~ 2.49BC+0.005/02.5Standard0.7 ~ 2.49-50 ~ 249.50.1 ~ 1.2-70 ~ 250---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0052.5 ~ 2.99BC+0.005/03Standard1 ~ 2.99-50 ~ 299.50.1 ~ 1.4-70 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053 ~ 3.49BC+0.005/03.5Standard1 ~ 3.49-50 ~ 299.50.1 ~ 1.7-70 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053.5 ~ 3.99BC+0.005/04Standard1 ~ 3.99-50 ~ 299.50.1 ~ 1.9-70 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0054 ~ 4.49BC+0.005/04.5Standard1.5 ~ 4.49-50 ~ 299.50.1 ~ 2.2-70 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0054.5 ~ 4.99BC+0.005/05Standard1.5 ~ 4.99-50 ~ 349.50.1 ~ 2.4-70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0055 ~ 5.49BC+0.005/05.5Standard1.5 ~ 5.49-50 ~ 349.50.1 ~ 2.7-70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0055.5 ~ 5.99BC+0.005/06Standard2 ~ 5.99-50 ~ 349.50.1 ~ 2.9-70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0056 ~ 6.49BC+0.005/06.5Standard2 ~ 6.49-50 ~ 349.50.1 ~ 3.2-70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0056.5 ~ 6.99BC+0.005/07Standard2 ~ 6.99-50 ~ 349.50.1 ~ 3.4-70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0057 ~ 7.99BC+0.005/08Standard2 ~ 7.99-50 ~ 349.50.1 ~ 3.9-70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0058 ~ 9.99BC+0.005/010Standard2 ~ 9.99-50 ~ 349.50.1 ~ 4.9-70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00510 ~ 11.99BC+0.005/012Standard2 ~ 11.99-50 ~ 349.50.1 ~ 6.4-70 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0051 ~ 1.49BG+0.005/01.5Standard0.5 ~ 1.49-50 ~ 249.5-21 ~ 6070 ~ 250---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0051.5 ~ 1.99BG+0.005/02Standard0.7 ~ 1.99-50 ~ 249.5-21 ~ 6070 ~ 250---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0052 ~ 2.49BG+0.005/02.5Standard0.7 ~ 2.49-50 ~ 249.5-21 ~ 6070 ~ 250---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0052.5 ~ 2.99BG+0.005/03Standard1 ~ 2.99-50 ~ 299.5-21 ~ 6070 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053 ~ 3.49BG+0.005/03.5Standard1 ~ 3.49-50 ~ 299.5-21 ~ 6070 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053.5 ~ 3.99BG+0.005/04Standard1 ~ 3.99-50 ~ 299.5-21 ~ 6070 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0054 ~ 4.49BG+0.005/04.5Standard1.5 ~ 4.49-50 ~ 299.5-21 ~ 6070 ~ 300---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0054.5 ~ 4.99BG+0.005/05Standard1.5 ~ 4.99-50 ~ 349.5-21 ~ 6070 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0055 ~ 5.49BG+0.005/05.5Standard1.5 ~ 5.49-50 ~ 349.5-21 ~ 6070 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0055.5 ~ 5.99BG+0.005/06Standard2 ~ 5.99-50 ~ 349.5-21 ~ 6070 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0056 ~ 6.49BG+0.005/06.5Standard2 ~ 6.49-50 ~ 349.5-21 ~ 6070 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0056.5 ~ 6.99BG+0.005/07Standard2 ~ 6.99-50 ~ 349.5-21 ~ 6070 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0057 ~ 7.99BG+0.005/08Standard2 ~ 7.99-50 ~ 349.5-21 ~ 6070 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0058 ~ 9.99BG+0.005/010Standard2 ~ 9.99-50 ~ 349.5-21 ~ 6070 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00510 ~ 11.99BG+0.005/012Standard2 ~ 11.99-50 ~ 349.5-21 ~ 6070 ~ 350---

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0051 ~ 1.49BR+0.005/01.5Standard0.5 ~ 1.49-50 ~ 249.5--70 ~ 2500.2 ~ 0.7--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0051.5 ~ 1.99BR+0.005/02Standard0.7 ~ 1.99-50 ~ 249.5--70 ~ 2500.2 ~ 0.9--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0052 ~ 2.49BR+0.005/02.5Standard0.7 ~ 2.49-50 ~ 249.5--70 ~ 2500.2 ~ 1.2--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0052.5 ~ 2.99BR+0.005/03Standard1 ~ 2.99-50 ~ 299.5--70 ~ 3000.2 ~ 1.4--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053 ~ 3.49BR+0.005/03.5Standard1 ~ 3.49-50 ~ 299.5--70 ~ 3000.2 ~ 1.7--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053.5 ~ 3.99BR+0.005/04Standard1 ~ 3.99-50 ~ 299.5--70 ~ 3000.2 ~ 1.9--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0054 ~ 4.49BR+0.005/04.5Standard1.5 ~ 4.49-50 ~ 299.5--70 ~ 3000.2 ~ 2.2--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0054.5 ~ 4.99BR+0.005/05Standard1.5 ~ 4.99-50 ~ 349.5--70 ~ 3500.2 ~ 2.4--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0055 ~ 5.49BR+0.005/05.5Standard1.5 ~ 5.49-50 ~ 349.5--70 ~ 3500.2 ~ 2.7--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0055.5 ~ 5.99BR+0.005/06Standard2 ~ 5.99-50 ~ 349.5--70 ~ 3500.2 ~ 2.9--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0056 ~ 6.49BR+0.005/06.5Standard2 ~ 6.49-50 ~ 349.5--70 ~ 3500.2 ~ 3.2--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0056.5 ~ 6.99BR+0.005/07Standard2 ~ 6.99-50 ~ 349.5--70 ~ 3500.2 ~ 3.4--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0057 ~ 7.99BR+0.005/08Standard2 ~ 7.99-50 ~ 349.5--70 ~ 3500.2 ~ 3.9--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0058 ~ 9.99BR+0.005/010Standard2 ~ 9.98-50 ~ 349.1--70 ~ 3500.2 ~ 4.9--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.00510 ~ 11.99BR+0.005/012Standard2 ~ 11.99-50 ~ 349.5--70 ~ 3500.2 ~ 6.4--

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0051 ~ 1.49BT+0.005/01.5Standard0.5 ~ 1.49-50 ~ 249.5-21 ~ 4570 ~ 250--0.1 ~ 20

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0051.5 ~ 1.99BT+0.005/02Standard0.7 ~ 1.99-50 ~ 249.5-21 ~ 4570 ~ 250--0.1 ~ 25

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0052 ~ 2.49BT+0.005/02.5Standard0.7 ~ 2.49-50 ~ 249.5-21 ~ 4570 ~ 250--0.1 ~ 30

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0052.5 ~ 2.99BT+0.005/03Standard1 ~ 2.99-50 ~ 299.5-21 ~ 4570 ~ 300--0.1 ~ 35

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053 ~ 3.49BT+0.005/03.5Standard1 ~ 3.49-50 ~ 299.5-21 ~ 4570 ~ 300--0.1 ~ 40

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0053.5 ~ 3.99BT+0.005/04Standard1 ~ 3.99-50 ~ 299.5-21 ~ 4570 ~ 300--0.1 ~ 45

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0054 ~ 4.49BT+0.005/04.5Standard1.5 ~ 4.49-50 ~ 299.5-21 ~ 4570 ~ 300--0.1 ~ 50

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0054.5 ~ 4.99BT+0.005/05Standard1.5 ~ 4.99-50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 50

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0055 ~ 5.49BT+0.005/05.5Standard1.5 ~ 5.49-50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 50

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0055.5 ~ 5.99BT+0.005/06Standard2 ~ 5.99-50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 50

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0056 ~ 6.49BT+0.005/06.5Standard2 ~ 6.49-50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 50

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0056.5 ~ 6.99BT+0.005/07Standard2 ~ 6.99-50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 50

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0057 ~ 7.99BT+0.005/08Standard2 ~ 7.99-50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 50

-

CENTER PIN 1 Piece(s) 5 Day(s) 104mm(T4)0/-0.0058 ~ 9.99BT+0.005/010Standard2 ~ 9.99-50 ~ 349.5-21 ~ 4570 ~ 350--0.1 ~ 50

Loading...

 

Basic Information

Material SKH51 Surface treatment No With/without cooling hole No