1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stepped Ejector Pins With Engraving -High Speed Steel SKH51/Tip Diameter・L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-speed steel SKH51, stamped stepped ejector pin with specified tip diameter/total length.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EHSF1M1-[40-150/0.01]-P[0.3-0.9/0.01]-N[15-135/1]-[0-9/1]
EHSF1M1-[40-150/0.01]-P[0.3-0.9/0.01]-N[15-135/1]-*
EHSF1M1.5-[40-200/0.01]-P[0.6-1.4/0.01]-N[15-185/1]-[0-9/1]
EHSF1M1.5-[40-200/0.01]-P[0.6-1.4/0.01]-N[15-185/1]-*
EHSF1M2-[40-250/0.01]-P[0.8-1.9/0.01]-N[15-235/1]-[0-9/1]
EHSF1M2-[40-250/0.01]-P[0.8-1.9/0.01]-N[15-235/1]-*
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-0
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-&
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-#
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-%
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-+
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-<
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]->
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-@
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-A
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-[1-9/1]
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-B
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-C
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-D
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-E
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-F
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-G
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-H
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-I
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-J
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-K
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-L
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-M
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-N
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-O
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-P
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-Q
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-R
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-S
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-T
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-U
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-V
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-W
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-X
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-Y
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-Z
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-\
EHSF1M2.5-[40-250/0.01]-P[0.8-2.4/0.01]-N[15-235/1]-*
EHSF1M3-[40-250/0.01]-P[1-2.9/0.01]-N[15-230/1]-[0-9/1]
EHSF1M3-[40-250/0.01]-P[1-2.9/0.01]-N[15-230/1]-*
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-0
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-%
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-&
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-+
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-#
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-<
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]->
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-@
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-A
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-[1-9/1]
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-B
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-C
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-D
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-E
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-F
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-G
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-H
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-I
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-J
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-K
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-L
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-M
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-N
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-O
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-P
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-Q
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-R
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-S
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-T
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-U
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-V
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-W
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-X
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-Y
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-Z
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-\
EHSF1M3.5-[40-250/0.01]-P[1.5-3.4/0.01]-N[15-230/1]-*
EHSF1M4-[40-250/0.01]-P[1.5-3.9/0.01]-N[15-230/1]-0
EHSF1M4-[40-250/0.01]-P[1.5-3.9/0.01]-N[15-230/1]-&
EHSF1M4-[40-250/0.01]-P[1.5-3.9/0.01]-N[15-230/1]-#
EHSF1M4-[40-250/0.01]-P[1.5-3.9/0.01]-N[15-230/1]-+
EHSF1M4-[40-250/0.01]-P[1.5-3.9/0.01]-N[15-230/1]-%
EHSF1M4-[40-250/0.01]-P[1.5-3.9/0.01]-N[15-230/1]-<
EHSF1M4-[40-250/0.01]-P[1.5-3.9/0.01]-N[15-230/1]->
EHSF1M4-[40-250/0.01]-P[1.5-3.9/0.01]-N[15-230/1]-@
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip diameter tolerance (Reference tolerance) Head thickness D (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
Character engraving type Number of engraving characters L (L dimension)
(mm)
N
(mm)
# Characters for engraving
(Number designation)
Engraving character designation Engraving character selection

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)10.3 ~ 0.9Concave character1 characters40 ~ 15015 ~ 135-0 ~ 9--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)10.3 ~ 0.9Concave character1 characters40 ~ 15015 ~ 135--※Designation by WOS-

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)1.50.6 ~ 1.4Concave character1 characters40 ~ 20015 ~ 185-0 ~ 9--

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)1.50.6 ~ 1.4Concave character1 characters40 ~ 20015 ~ 185--※Designation by WOS-

-

EJECTORPIN 1 Piece(s) 4 Day(s) 100/-0.0054mm(T4)20.8 ~ 1.9Concave character1 characters40 ~ 25015 ~ 235-0 ~ 9--

-

EJECTORPIN 1 Piece(s) 4 Day(s) 100/-0.0054mm(T4)20.8 ~ 1.9Concave character1 characters40 ~ 25015 ~ 235--※Designation by WOS-

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235----

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---&

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235#---

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---% (Space)

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---+

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---<

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235--->

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---@

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---A

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235-1 ~ 9--

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---B

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---C

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---D

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---E

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---F

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---G

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---H

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---I

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---J

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---K

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---L

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---M

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---N

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---O

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---P

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---Q

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---R

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---S

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---T

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---U

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---V

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---W

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---X

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---Y

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---Z

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235---\(/)

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.50.8 ~ 2.4Concave character1 characters40 ~ 25015 ~ 235--※Designation by WOS-

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)31 ~ 2.9Concave character1 characters40 ~ 25015 ~ 230-0 ~ 9--

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)31 ~ 2.9Concave character1 characters40 ~ 25015 ~ 230--※Designation by WOS-

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230----

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---% (Space)

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---&

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---+

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230#---

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---<

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230--->

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---@

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---A

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230-1 ~ 9--

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---B

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---C

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---D

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---E

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---F

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---G

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---H

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---I

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---J

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---K

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---L

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---M

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---N

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---O

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---P

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---Q

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---R

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---S

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---T

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---U

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---V

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---W

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---X

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---Y

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---Z

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230---\(/)

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.51.5 ~ 3.4Concave character1 characters40 ~ 25015 ~ 230--※Designation by WOS-

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)41.5 ~ 3.9Concave character1 characters40 ~ 25015 ~ 230----

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)41.5 ~ 3.9Concave character1 characters40 ~ 25015 ~ 230---&

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)41.5 ~ 3.9Concave character1 characters40 ~ 25015 ~ 230#---

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)41.5 ~ 3.9Concave character1 characters40 ~ 25015 ~ 230---+

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)41.5 ~ 3.9Concave character1 characters40 ~ 25015 ~ 230---% (Space)

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)41.5 ~ 3.9Concave character1 characters40 ~ 25015 ~ 230---<

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)41.5 ~ 3.9Concave character1 characters40 ~ 25015 ~ 230--->

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)41.5 ~ 3.9Concave character1 characters40 ~ 25015 ~ 230---@

Loading...

 

Basic Information

Material SKH51 Shaft diameter tolerance (Reference tolerance) 0/-0.02 Surface treatment No
Tip shape No Gas release shape No