(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High-speed steel SKH51, total length specified, shaft diameter, total length specified type, ultra-precision engraved straight ejector pin.
Part Number |
---|
EPV1M1-[50-100/0.01]-* |
EPV1M1.5-[50-100/0.01]-* |
EPV1M2-[50-100/0.01]-* |
EPV1M2.5-[50-100/0.01]-* |
EPV1M3-[50-100/0.01]-* |
EPV1M3.5-[50-120/0.01]-* |
EPV1M4-[50-120/0.01]-* |
EPV1M4.5-[50-120/0.01]-* |
EPV1M5-[50-120/0.01]-* |
EPV1MR1-[50-100/0.01]-* |
EPV1MR1.5-[50-100/0.01]-* |
EPV1MR2-[50-100/0.01]-* |
EPV1MR2.5-[50-100/0.01]-* |
EPV1MR3-[50-100/0.01]-* |
EPV1MR3.5-[50-120/0.01]-* |
EPV1MR4-[50-120/0.01]-* |
EPV1MR4.5-[50-120/0.01]-* |
EPV1MR5-[50-120/0.01]-* |
EPV2M2-[50-100/0.01]-** |
EPV2M2.5-[50-100/0.01]-** |
EPV2M3-[50-100/0.01]-** |
EPV2M3.5-[50-120/0.01]-** |
EPV2M4-[50-120/0.01]-** |
EPV2M4.5-[50-120/0.01]-** |
EPV2M5-[50-120/0.01]-** |
EPV2MR2-[50-100/0.01]-** |
EPV2MR2.5-[50-100/0.01]-** |
EPV2MR3-[50-100/0.01]-** |
EPV2MR3.5-[50-120/0.01]-** |
EPV2MR4-[50-120/0.01]-** |
EPV2MR4.5-[50-120/0.01]-** |
EPV2MR5-[50-120/0.01]-** |
EPV3M3-[50-100/0.01]-*** |
EPV3M3.5-[50-120/0.01]-*** |
EPV3M4-[50-120/0.01]-*** |
EPV3M4.5-[50-120/0.01]-*** |
EPV3M5-[50-120/0.01]-*** |
EPV4M4-[50-120/0.01]-**** |
EPV4M4.5-[50-120/0.01]-**** |
EPV4M5-[50-120/0.01]-**** |
EPV5M4.5-[50-120/0.01]-***** |
EPV5M5-[50-120/0.01]-***** |
EPVB1M1.5-[50-100/0.01]-P[1-1.499/0.001]-* |
EPVB1M2-[50-100/0.01]-P[1.5-1.999/0.001]-* |
EPVB1M2.5-[50-100/0.01]-P[2-2.499/0.001]-* |
EPVB1M3-[50-100/0.01]-P[2.5-2.999/0.001]-* |
EPVB1M3.5-[50-120/0.01]-P[3-3.499/0.001]-* |
EPVB1M4-[50-120/0.01]-P[3.5-3.999/0.001]-* |
EPVB1M4.5-[50-120/0.01]-P[4-4.499/0.001]-* |
EPVB1M5-[50-120/0.01]-P[4.5-4.999/0.001]-* |
EPVB1MR1.5-[50-100/0.01]-P[1-1.499/0.001]-* |
EPVB1MR2-[50-100/0.01]-P[1.5-1.999/0.001]-* |
EPVB1MR2.5-[50-100/0.01]-P[2-2.499/0.001]-* |
EPVB1MR3-[50-100/0.01]-P[2.5-2.999/0.001]-* |
EPVB1MR3.5-[50-120/0.01]-P[3-3.499/0.001]-* |
EPVB1MR4-[50-120/0.01]-P[3.5-3.999/0.001]-* |
EPVB1MR4.5-[50-120/0.01]-P[4-4.499/0.001]-* |
EPVB1MR5-[50-120/0.01]-P[4.5-4.999/0.001]-* |
EPVB2M2.5-[50-100/0.01]-P[2-2.499/0.001]-** |
EPVB2M3-[50-100/0.01]-P[2.5-2.999/0.001]-** |
EPVB2M3.5-[50-120/0.01]-P[3-3.499/0.001]-** |
EPVB2M4-[50-120/0.01]-P[3.5-3.999/0.001]-** |
EPVB2M4.5-[50-120/0.01]-P[4-4.499/0.001]-** |
EPVB2M5-[50-120/0.01]-P[4.5-4.999/0.001]-** |
EPVB2MR2.5-[50-100/0.01]-P[2-2.499/0.001]-** |
EPVB2MR3-[50-100/0.01]-P[2.5-2.999/0.001]-** |
EPVB2MR3.5-[50-120/0.01]-P[3-3.499/0.001]-** |
EPVB2MR4-[50-120/0.01]-P[3.5-3.999/0.001]-** |
EPVB2MR4.5-[50-120/0.01]-P[4-4.499/0.001]-** |
EPVB2MR5-[50-120/0.01]-P[4.5-4.999/0.001]-** |
EPVB3M3-[50-100/0.01]-P[2.8-2.999/0.001]-*** |
EPVB3M3.5-[50-120/0.01]-P[3-3.499/0.001]-*** |
EPVB3M4-[50-120/0.01]-P[3.5-3.999/0.001]-*** |
EPVB3M4.5-[50-120/0.01]-P[4-4.499/0.001]-*** |
EPVB3M5-[50-120/0.01]-P[4.5-4.999/0.001]-*** |
EPVB4M4-[50-120/0.01]-P[3.6-3.999/0.001]-**** |
EPVB4M4.5-[50-120/0.01]-P[4-4.499/0.001]-**** |
EPVB4M5-[50-120/0.01]-P[4.5-4.999/0.001]-**** |
EPVB5M4.5-[50-120/0.01]-P[4-4.499/0.001]-***** |
EPVB5M5-[50-120/0.01]-P[4.5-4.999/0.001]-***** |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D/P (Shaft diameter) (mm) | Character engraving type | Number of engraving characters | No. (Nominal diameter) (mm) | L (L dimension) (mm) | Engraving character designation |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 1 | Concave character | 1 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | Concave character | 1 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 | Concave character | 1 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | Concave character | 1 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3 | Concave character | 1 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3.5 | Concave character | 1 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 | Concave character | 1 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4.5 | Concave character | 1 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 5 | Concave character | 1 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 1 | Concave character (Sequential numbering) | 1 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 1.5 | Concave character (Sequential numbering) | 1 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 2 | Concave character (Sequential numbering) | 1 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 2.5 | Concave character (Sequential numbering) | 1 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 3 | Concave character (Sequential numbering) | 1 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 3.5 | Concave character (Sequential numbering) | 1 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4 | Concave character (Sequential numbering) | 1 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4.5 | Concave character (Sequential numbering) | 1 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 5 | Concave character (Sequential numbering) | 1 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 | Concave character | 2 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | Concave character | 2 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3 | Concave character | 2 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3.5 | Concave character | 2 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 | Concave character | 2 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4.5 | Concave character | 2 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 5 | Concave character | 2 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 2 | Concave character (Sequential numbering) | 2 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 2.5 | Concave character (Sequential numbering) | 2 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 3 | Concave character (Sequential numbering) | 2 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 3.5 | Concave character (Sequential numbering) | 2 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4 | Concave character (Sequential numbering) | 2 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4.5 | Concave character (Sequential numbering) | 2 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 5 | Concave character (Sequential numbering) | 2 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3 | Concave character | 3 characters | - | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3.5 | Concave character | 3 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 | Concave character | 3 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4.5 | Concave character | 3 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 5 | Concave character | 3 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 | Concave character | 4 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4.5 | Concave character | 4 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 5 | Concave character | 4 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4.5 | Concave character | 5 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 5 | Concave character | 5 characters | - | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 1 ~ 1.499 | Concave character | 1 characters | 1.5 | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 1.5 ~ 1.999 | Concave character | 1 characters | 2 | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 2.499 | Concave character | 1 characters | 2.5 | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 2.5 ~ 2.999 | Concave character | 1 characters | 3 | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3 ~ 3.499 | Concave character | 1 characters | 3.5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3.5 ~ 3.999 | Concave character | 1 characters | 4 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 ~ 4.499 | Concave character | 1 characters | 4.5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4.5 ~ 4.999 | Concave character | 1 characters | 5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 1 ~ 1.499 | Concave character (Sequential numbering) | 1 characters | 1.5 | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 1.5 ~ 1.999 | Concave character (Sequential numbering) | 1 characters | 2 | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 2 ~ 2.499 | Concave character (Sequential numbering) | 1 characters | 2.5 | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 2.5 ~ 2.999 | Concave character (Sequential numbering) | 1 characters | 3 | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 3 ~ 3.499 | Concave character (Sequential numbering) | 1 characters | 3.5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 3.5 ~ 3.999 | Concave character (Sequential numbering) | 1 characters | 4 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4 ~ 4.499 | Concave character (Sequential numbering) | 1 characters | 4.5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4.5 ~ 4.999 | Concave character (Sequential numbering) | 1 characters | 5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 ~ 2.499 | Concave character | 2 characters | 2.5 | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 2.5 ~ 2.999 | Concave character | 2 characters | 3 | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3 ~ 3.499 | Concave character | 2 characters | 3.5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3.5 ~ 3.999 | Concave character | 2 characters | 4 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 ~ 4.499 | Concave character | 2 characters | 4.5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4.5 ~ 4.999 | Concave character | 2 characters | 5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 2 ~ 2.499 | Concave character (Sequential numbering) | 2 characters | 2.5 | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 2.5 ~ 2.999 | Concave character (Sequential numbering) | 2 characters | 3 | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 3 ~ 3.499 | Concave character (Sequential numbering) | 2 characters | 3.5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 3.5 ~ 3.999 | Concave character (Sequential numbering) | 2 characters | 4 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4 ~ 4.499 | Concave character (Sequential numbering) | 2 characters | 4.5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 7 Day(s) | 10 | 4.5 ~ 4.999 | Concave character (Sequential numbering) | 2 characters | 5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 2.8 ~ 2.999 | Concave character | 3 characters | 3 | 50 ~ 100 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3 ~ 3.499 | Concave character | 3 characters | 3.5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3.5 ~ 3.999 | Concave character | 3 characters | 4 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 ~ 4.499 | Concave character | 3 characters | 4.5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4.5 ~ 4.999 | Concave character | 3 characters | 5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 3.6 ~ 3.999 | Concave character | 4 characters | 4 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 ~ 4.499 | Concave character | 4 characters | 4.5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4.5 ~ 4.999 | Concave character | 4 characters | 5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 ~ 4.499 | Concave character | 5 characters | 4.5 | 50 ~ 120 | ※Designation by WOS | ||
- | EJECTOR PIN | 1 Piece(s) | 5 Day(s) | 10 | 4.5 ~ 4.999 | Concave character | 5 characters | 5 | 50 ~ 120 | ※Designation by WOS |
Loading...
Shape type | With engraving | Material | SKH51 | Shaft diameter tolerance (Reference tolerance) | 0/-0.002 |
---|---|---|---|---|---|
L dimension tolerance (Reference tolerance) | +0.01/0 | Surface treatment | No | Head thickness | 4mm(T4) |
Tip shape | No | Gas release shape | No |
How can we improve?
How can we improve?