1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Ejector Pins With Tip Processed -Die Steel SKD61+Nitrided/L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Die steel SKD61 + nitrided treated straight ejector pin with total length specified type.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EPJ1A4-[50-300/0.01]-G[45-89/1]
EPJ1A4.5-[50-300/0.01]-G[45-89/1]
EPJ1A5-[50-350/0.01]-G[45-89/1]
EPJ1A5.5-[50-350/0.01]-G[45-89/1]
EPJ1A6-[50-350/0.01]-G[45-89/1]
EPJ1A6.5-[50-350/0.01]-G[45-89/1]
EPJ1A7-[50-350/0.01]-G[45-89/1]
EPJ1A8-[50-350/0.01]-G[45-89/1]
EPJ1A10-[50-350/0.01]-G[45-89/1]
EPJ1A12-[50-350/0.01]-G[45-89/1]
EPJ2A4-[50-300/0.01]-V[1.5-3.9/0.1]-G[45-89/1]
EPJ2A4.5-[50-300/0.01]-V[1.5-4.4/0.1]-G[45-89/1]
EPJ2A5-[50-350/0.01]-V[1.5-4.9/0.1]-G[45-89/1]
EPJ2A5.5-[50-350/0.01]-V[1.5-5.4/0.1]-G[45-89/1]
EPJ2A6-[50-350/0.01]-V[1.5-5.9/0.1]-G[45-89/1]
EPJ2A6.5-[50-350/0.01]-V[1.5-6.4/0.1]-G[45-89/1]
EPJ2A7-[50-350/0.01]-V[1.5-6.9/0.1]-G[45-89/1]
EPJ2A8-[50-350/0.01]-V[1.5-7.9/0.1]-G[45-89/1]
EPJ2A10-[50-350/0.01]-V[1.5-9.9/0.1]-G[45-89/1]
EPJ2A12-[50-350/0.01]-V[1.5-11.9/0.1]-G[45-89/1]
EPJ3A4-[50-300/0.01]-R[4-15/0.1]
EPJ3A4.5-[50-300/0.01]-R[4.5-15/0.1]
EPJ3A5-[50-350/0.01]-R[5-15/0.1]
EPJ3A5.5-[50-350/0.01]-R[5.5-15/0.1]
EPJ3A6-[50-350/0.01]-R[6-15/0.1]
EPJ3A6.5-[50-350/0.01]-R[6.5-15/0.1]
EPJ3A7-[50-350/0.01]-R[7-15/0.1]
EPJ3A8-[50-350/0.01]-R[8-15/0.1]
EPJ3A10-[50-350/0.01]-R[10-15/0.1]
EPJ3A12-[50-350/0.01]-R[12-15/0.1]
EPJ4A4-[50-300/0.01]-R[4-15/0.1]
EPJ4A4.5-[50-300/0.01]-R[4.5-15/0.1]
EPJ4A5-[50-350/0.01]-R[5-15/0.1]
EPJ4A5.5-[50-350/0.01]-R[5.5-15/0.1]
EPJ4A6-[50-350/0.01]-R[6-15/0.1]
EPJ4A6.5-[50-350/0.01]-R[6.5-15/0.1]
EPJ4A7-[50-350/0.01]-R[7-15/0.1]
EPJ4A8-[50-350/0.01]-R[8-15/0.1]
EPJ4A10-[50-350/0.01]-R[10-15/0.1]
EPJ4A12-[50-350/0.01]-R[12-15/0.1]
EPJ5A4-[50-300/0.01]-V[1.5-3.9/0.1]-F[35-300/0.01]-G[0-45/1]
EPJ5A4.5-[50-300/0.01]-V[1.5-4.4/0.1]-F[35-300/0.01]-G[0-45/1]
EPJ5A5-[50-350/0.01]-V[1.5-4.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPJ5A5.5-[50-350/0.01]-V[1.5-5.4/0.1]-F[35-350/0.01]-G[0-45/1]
EPJ5A6-[50-350/0.01]-V[1.5-5.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPJ5A6.5-[50-350/0.01]-V[1.5-6.4/0.1]-F[35-350/0.01]-G[0-45/1]
EPJ5A7-[50-350/0.01]-V[1.5-6.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPJ5A8-[50-350/0.01]-V[1.5-7.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPJ5A10-[50-350/0.01]-V[1.5-9.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPJ5A12-[50-350/0.01]-V[1.5-8.9/0.1]-F[35-350/0.01]-G[0-45/1]
EPJ6A4-[50-300/0.01]-G[45-89/1]
EPJ6A4.5-[50-300/0.01]-G[45-89/1]
EPJ6A5-[50-350/0.01]-G[45-89/1]
EPJ6A5.5-[50-350/0.01]-G[45-89/1]
EPJ6A6-[50-350/0.01]-G[45-89/1]
EPJ6A6.5-[50-350/0.01]-G[45-89/1]
EPJ6A7-[50-350/0.01]-G[45-89/1]
EPJ6A8-[50-350/0.01]-G[45-89/1]
EPJ6A10-[50-350/0.01]-G[45-89/1]
EPJ6A12-[50-350/0.01]-G[45-89/1]
EPJ7A4-[50-300/0.01]-R[4.1-15/0.1]-F[35-300/0.01]
EPJ7A4.5-[50-300/0.01]-R[4.6-15/0.1]-F[35-300/0.01]
EPJ7A5-[50-350/0.01]-R[5.1-15/0.1]-F[35-350/0.01]
EPJ7A5.5-[50-350/0.01]-R[5.6-15/0.1]-F[35-350/0.01]
EPJ7A6-[50-350/0.01]-R[6.1-15/0.1]-F[35-350/0.01]
EPJ7A6.5-[50-350/0.01]-R[6.4-15/0.1]-F[35-350/0.01]
EPJ7A7-[50-350/0.01]-R[7.1-15/0.1]-F[35-350/0.01]
EPJ7A8-[50-350/0.01]-R[8.1-15/0.1]-F[35-350/0.01]
EPJ7A10-[50-350/0.01]-R[10.1-15/0.1]-F[35-350/0.01]
EPJ7A12-[50-350/0.01]-R[8.1-15/0.1]-F[35-350/0.01]
EPJ8A4-[50-300/0.01]-R[4.1-15/0.1]-F[35-300/0.01]
EPJ8A4.5-[50-300/0.01]-R[4.6-15/0.1]-F[35-300/0.01]
EPJ8A5-[50-350/0.01]-R[5.1-15/0.1]-F[35-350/0.01]
EPJ8A5.5-[50-350/0.01]-R[5.6-15/0.1]-F[35-350/0.01]
EPJ8A6-[50-350/0.01]-R[6.1-15/0.1]-F[35-350/0.01]
EPJ8A6.5-[50-350/0.01]-R[6.5-15/0.1]-F[35-350/0.01]
EPJ8A7-[50-350/0.01]-R[7.1-15/0.1]-F[35-350/0.01]
EPJ8A8-[50-350/0.01]-R[8.1-15/0.1]-F[35-350/0.01]
EPJ8A10-[50-350/0.01]-R[10.1-15/0.1]-F[35-350/0.01]
EPJ8A12-[50-350/0.01]-R[12.1-15/0.1]-F[35-350/0.01]
EPJ9A4-[50-300/0.01]
EPJ9A4.5-[50-300/0.01]
EPJ9A5-[50-350/0.01]
EPJ9A5.5-[50-350/0.01]
EPJ9A6-[50-350/0.01]
EPJ9A6.5-[50-350/0.01]
EPJ9A7-[50-350/0.01]
EPJ9A8-[50-350/0.01]
EPJ9A10-[50-350/0.01]
EPJ9A12-[50-350/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSL dimension tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
Tip shape L (L dimension)
(mm)
A
(mm)
E
(mm)
F
(mm)
G
(°)
J
(mm)
K
(°)
Q
(mm)
R
(mm)
V
(mm)
W
(mm)

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)41A50 ~ 300---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)4.51A50 ~ 300---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)51A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)5.51A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)61A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)6.51A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)71A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)81A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)101A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)121A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)42A50 ~ 300---45 ~ 89----1.5 ~ 3.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)4.52A50 ~ 300---45 ~ 89----1.5 ~ 4.4-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)52A50 ~ 350---45 ~ 89----1.5 ~ 4.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)5.52A50 ~ 350---45 ~ 89----1.5 ~ 5.4-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)62A50 ~ 350---45 ~ 89----1.5 ~ 5.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)6.52A50 ~ 350---45 ~ 89----1.5 ~ 6.4-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)72A50 ~ 350---45 ~ 89----1.5 ~ 6.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/08mm(JIS)82A50 ~ 350---45 ~ 89----1.5 ~ 7.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/08mm(JIS)102A50 ~ 350---45 ~ 89----1.5 ~ 9.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/08mm(JIS)122A50 ~ 350---45 ~ 89----1.5 ~ 11.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)43A50 ~ 300-------4 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)4.53A50 ~ 300-------4.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)53A50 ~ 350-------5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)5.53A50 ~ 350-------5.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)63A50 ~ 350-------6 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)6.53A50 ~ 350-------6.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)73A50 ~ 350-------7 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)83A50 ~ 350-------8 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)103A50 ~ 350-------10 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)123A50 ~ 350-------12 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)44A50 ~ 300-------4 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)4.54A50 ~ 300-------4.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)54A50 ~ 350-------5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)5.54A50 ~ 350-------5.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)64A50 ~ 350-------6 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)6.54A50 ~ 350-------6.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)74A50 ~ 350-------7 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)84A50 ~ 350-------8 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)104A50 ~ 350-------10 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)124A50 ~ 350-------12 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)45A50 ~ 300--35 ~ 3000 ~ 45----1.5 ~ 3.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)4.55A50 ~ 300--35 ~ 3000 ~ 45----1.5 ~ 4.4-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)55A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 4.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)5.55A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 5.4-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)65A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 5.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)6.55A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 6.4-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/06mm(JIS)75A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 6.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/08mm(JIS)85A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 7.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/08mm(JIS)105A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 9.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.02/0 or +0.05/08mm(JIS)125A50 ~ 350--35 ~ 3500 ~ 45----1.5 ~ 8.9-

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)46A50 ~ 300---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)4.56A50 ~ 300---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)56A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)5.56A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)66A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)6.56A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)76A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)86A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)106A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)126A50 ~ 350---45 ~ 89------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)47A50 ~ 300--35 ~ 300----4.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)4.57A50 ~ 300--35 ~ 300----4.6 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)57A50 ~ 350--35 ~ 350----5.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)5.57A50 ~ 350--35 ~ 350----5.6 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)67A50 ~ 350--35 ~ 350----6.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)6.57A50 ~ 350--35 ~ 350----6.4 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)77A50 ~ 350--35 ~ 350----7.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)87A50 ~ 350--35 ~ 350----8.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)107A50 ~ 350--35 ~ 350----10.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)127A50 ~ 350--35 ~ 350----8.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)48A50 ~ 300--35 ~ 300----4.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)4.58A50 ~ 300--35 ~ 300----4.6 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)58A50 ~ 350--35 ~ 350----5.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)5.58A50 ~ 350--35 ~ 350----5.6 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)68A50 ~ 350--35 ~ 350----6.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)6.58A50 ~ 350--35 ~ 350----6.5 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)78A50 ~ 350--35 ~ 350----7.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)88A50 ~ 350--35 ~ 350----8.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)108A50 ~ 350--35 ~ 350----10.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)128A50 ~ 350--35 ~ 350----12.1 ~ 15--

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)49A50 ~ 300----------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)4.59A50 ~ 300----------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)59A50 ~ 350----------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)5.59A50 ~ 350----------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)69A50 ~ 350----------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)6.59A50 ~ 350----------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/06mm(JIS)79A50 ~ 350----------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)89A50 ~ 350----------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)109A50 ~ 350----------

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10+0.05/08mm(JIS)129A50 ~ 350----------

Loading...

 

Basic Information

Shape type With tip processing Material SKD61 Shaft diameter tolerance (Reference tolerance) -0.01/-0.02
Surface treatment Nitrided Gas release shape No Character engraving type No
Number of engraving characters No