1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Straight Ejector Pins -Die Steel SKD61/L Dimension Designation Type/Shaft Diameter・L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight ejector pin for die casting with die steel SKD61 and shaft diameter/total length specified type.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EPD-L1.5-[40-200/0.01]
EPD-L2-[40-250/0.01]
EPD-L2.5-[40-250/0.01]
EPD-L3-[40-300/0.01]
EPD-L3.5-[40-300/0.01]
EPD-L4-[40-300/0.01]
EPD-L4.5-[40-300/0.01]
EPD-L5-[40-500/0.01]
EPD-L5.5-[40-500/0.01]
EPD-L6-[40-500/0.01]
EPD-L6.5-[40-500/0.01]
EPD-L7-[40-500/0.01]
EPD-L8-[40-500/0.01]
EPD-L9-[40-500/0.01]
EPD-L10-[40-500/0.01]
EPD-L12-[40-500/0.01]
EPD-L13-[40-500/0.01]
EPDB1.5-[40-200/0.01]-P[1-1.49/0.01]
EPDB2-[40-250/0.01]-P[1.5-1.99/0.01]
EPDB2.5-[40-250/0.01]-P[2-2.49/0.01]
EPDB3-[40-300/0.01]-P[2.5-2.99/0.01]
EPDB3.5-[40-300/0.01]-P[3-3.49/0.01]
EPDB4-[40-300/0.01]-P[3.5-3.99/0.01]
EPDB4.5-[40-300/0.01]-P[4-4.49/0.01]
EPDB5-[40-300/0.01]-P[4.5-4.99/0.01]
EPDB5.5-[40-300/0.01]-P[5-5.49/0.01]
EPDB6-[40-500/0.01]-P[5.5-5.99/0.01]
EPDB6.5-[40-500/0.01]-P[6-6.49/0.01]
EPDB7-[40-500/0.01]-P[6.5-6.99/0.01]
EPDB8-[40-500/0.01]-P[7-7.99/0.01]
EPDB10-[40-500/0.01]-P[8-9.99/0.01]
EPDB12-[40-500/0.01]-P[10-11.99/0.01]
EPDB13-[40-500/0.01]-P[12-12.99/0.01]
EPDBS1.5-[40-200/0.01]-P[1-1.49/0.01]
EPDBS2-[40-250/0.01]-P[1.5-1.99/0.01]
EPDBS2.5-[40-250/0.01]-P[2-2.49/0.01]
EPDBS3-[40-300/0.01]-P[2.5-2.99/0.01]
EPDBS3.5-[40-300/0.01]-P[3-3.49/0.01]
EPDBS4-[40-300/0.01]-P[3.5-3.99/0.01]
EPDBS4.5-[40-300/0.01]-P[4-4.49/0.01]
EPDBS5-[40-300/0.01]-P[4.5-4.99/0.01]
EPDBS5.5-[40-300/0.01]-P[5-5.49/0.01]
EPDBS6-[40-500/0.01]-P[5.5-5.99/0.01]
EPDBS6.5-[40-500/0.01]-P[6-6.49/0.01]
EPDBS7-[40-500/0.01]-P[6.5-6.99/0.01]
EPDBS8-[40-500/0.01]-P[7-7.99/0.01]
EPDBS10-[40-500/0.01]-P[8-9.99/0.01]
EPDBS12-[40-500/0.01]-P[10-11.99/0.01]
EPDBS13-[40-500/0.01]-P[12-12.99/0.01]
EPDS-L1.5-[40-200/0.01]
EPDS-L2-[40-250/0.01]
EPDS-L2.5-[40-250/0.01]
EPDS-L3-[40-300/0.01]
EPDS-L3.5-[40-300/0.01]
EPDS-L4-[40-300/0.01]
EPDS-L4.5-[40-300/0.01]
EPDS-L5-[40-500/0.01]
EPDS-L5.5-[40-500/0.01]
EPDS-L6-[40-500/0.01]
EPDS-L6.5-[40-500/0.01]
EPDS-L7-[40-500/0.01]
EPDS-L8-[40-500/0.01]
EPDS-L9-[40-500/0.01]
EPDS-L10-[40-500/0.01]
EPDS-L12-[40-500/0.01]
EPDS-L13-[40-500/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter tolerance (Reference tolerance) L dimension tolerance (Reference tolerance) D/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 10-0.01/-0.02+0.02/01.5-40 ~ 200

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/02-40 ~ 250

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/02.5-40 ~ 250

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/03-40 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/03.5-40 ~ 300

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/04-40 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/04.5-40 ~ 300

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/05-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/05.5-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/06-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/06.5-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/07-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/08-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/09-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/010-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/012-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/013-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 10-0.01/-0.02+0.02/01 ~ 1.491.540 ~ 200

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/01.5 ~ 1.99240 ~ 250

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/02 ~ 2.492.540 ~ 250

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/02.5 ~ 2.99340 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/03 ~ 3.493.540 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/03.5 ~ 3.99440 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/04 ~ 4.494.540 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/04.5 ~ 4.99540 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/05 ~ 5.495.540 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/05.5 ~ 5.99640 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/06 ~ 6.496.540 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/06.5 ~ 6.99740 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/07 ~ 7.99840 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/08 ~ 9.991040 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/010 ~ 11.991240 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/012 ~ 12.991340 ~ 500

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/01 ~ 1.491.540 ~ 200

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/01.5 ~ 1.99240 ~ 250

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/02 ~ 2.492.540 ~ 250

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/02.5 ~ 2.99340 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/03 ~ 3.493.540 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/03.5 ~ 3.99440 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/04 ~ 4.494.540 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/04.5 ~ 4.99540 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/05 ~ 5.495.540 ~ 300

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/05.5 ~ 5.99640 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/06 ~ 6.496.540 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/06.5 ~ 6.99740 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/07 ~ 7.99840 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/08 ~ 9.991040 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/010 ~ 11.991240 ~ 500

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/012 ~ 12.991340 ~ 500

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/01.5-40 ~ 200

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/02-40 ~ 250

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/02.5-40 ~ 250

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/03-40 ~ 300

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/03.5-40 ~ 300

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/04-40 ~ 300

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/04.5-40 ~ 300

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/05-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/05.5-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/06-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/06.5-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/07-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/08-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/09-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/010-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/012-40 ~ 500

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/013-40 ~ 500

Loading...

  1. 1
 

Basic Information

Shape type No tip processing Material SKD61 Surface treatment No
Head thickness 4mm(T4) Tip shape No Gas release shape No
Character engraving type No Number of engraving characters No