1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Release Straight Ejector Pins -High Speed Steel SKH51/Tip Diameter Designation/L Dimension Shaft Diameter・L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Gas Release Straight Ejector Pins  -High Speed Steel SKH51/Tip Diameter Designation/L Dimension  Shaft Diameter・L Dimension Designation Type-
  • Gas Release Straight Ejector Pins  -High Speed Steel SKH51/Tip Diameter Designation/L Dimension  Shaft Diameter・L Dimension Designation Type-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Gas venting straight ejector pin with high-speed steel SKH51, tip diameter specified, and shaft diameter/overall length specified.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GVB-EPH-L2-[40-300/0.01]-PC[1.92-1.99/0.01]-NV[0.5-8/0.5]
GVB-EPH-L2.5-[40-300/0.01]-PC[2.42-2.49/0.01]-NV[0.5-8/0.5]
GVB-EPH-L3-[40-300/0.01]-PC[2.92-2.99/0.01]-NV[0.5-8/0.5]
GVB-EPH-L3.5-[40-300/0.01]-PC[3.42-3.49/0.01]-NV[2-10/0.5]
GVB-EPH-L4-[40-300/0.01]-PC[3.92-3.99/0.01]-NV[2-10/0.5]
GVB-EPH-L4.5-[40-350/0.01]-PC[4.42-4.49/0.01]-NV[2-10/0.5]
GVB-EPH-L5-[40-350/0.01]-PC[4.92-4.99/0.01]-NV[2-10/0.5]
GVB-EPH-L5.5-[40-350/0.01]-PC[5.42-5.49/0.01]-NV[2-10/0.5]
GVB-EPH-L6-[40-350/0.01]-PC[5.92-5.99/0.01]-NV[2-10/0.5]
GVB-EPH-L6.5-[40-350/0.01]-PC[6.42-6.49/0.01]-NV[2-10/0.5]
GVB-EPH-L7-[40-350/0.01]-PC[6.92-6.99/0.01]-NV[2-10/0.5]
GVB-EPH-L8-[40-350/0.01]-PC[7.92-7.99/0.01]-NV[2-10/0.5]
GVB-EPH-L10-[40-350/0.01]-PC[9.92-9.99/0.01]-NV[2-10/0.5]
GVB-EPH-L12-[40-350/0.01]-PC[11.92-11.99/0.01]-NV[2-10/0.5]
GVB-EPHB2.5-[40-300/0.01]-P[2-2.49/0.01]-PC2.49-NV[0.5-8/0.5]
GVB-EPHB2.5-[40-300/0.01]-P[2-2.49/0.01]-PC[1.92-2.48/0.01]-NV[0.5-8/0.5]
GVB-EPHB3-[40-300/0.01]-P[2.5-2.99/0.01]-PC2.99-NV[0.5-8/0.5]
GVB-EPHB3-[40-300/0.01]-P[2.5-2.99/0.01]-PC[2.42-2.98/0.01]-NV[0.5-8/0.5]
GVB-EPHB3.5-[40-300/0.01]-P[3-3.49/0.01]-PC3.49-NV[2-10/0.5]
GVB-EPHB3.5-[40-300/0.01]-P[3-3.49/0.01]-PC[2.92-3.48/0.01]-NV[2-10/0.5]
GVB-EPHB4-[40-300/0.01]-P[3.5-3.99/0.01]-PC3.99-NV[2-10/0.5]
GVB-EPHB4-[40-300/0.01]-P[3.5-3.99/0.01]-PC[3.42-3.98/0.01]-NV[2-10/0.5]
GVB-EPHB4.5-[40-350/0.01]-P[4-4.49/0.01]-PC4.49-NV[2-10/0.5]
GVB-EPHB4.5-[40-350/0.01]-P[4-4.49/0.01]-PC[3.92-4.48/0.01]-NV[2-10/0.5]
GVB-EPHB5-[40-350/0.01]-P[4.5-4.99/0.01]-PC4.99-NV[2-10/0.5]
GVB-EPHB5-[40-350/0.01]-P[4.5-4.99/0.01]-PC[4.42-4.98/0.01]-NV[2-10/0.5]
GVB-EPHB5.5-[40-350/0.01]-P[5-5.49/0.01]-PC5.49-NV[2-10/0.5]
GVB-EPHB5.5-[40-350/0.01]-P[5-5.49/0.01]-PC[4.92-5.48/0.01]-NV[2-10/0.5]
GVB-EPHB6-[40-350/0.01]-P[5.5-5.99/0.01]-PC5.99-NV[2-10/0.5]
GVB-EPHB6-[40-350/0.01]-P[5.5-5.99/0.01]-PC[5.42-5.98/0.01]-NV[2-10/0.5]
GVB-EPHB6.5-[40-350/0.01]-P[6-6.49/0.01]-PC[5.92-6.49/0.01]-NV[2-10/0.5]
GVB-EPHB7-[40-350/0.01]-P[6.5-6.99/0.01]-PC[6.42-6.99/0.01]-NV[2-10/0.5]
GVB-EPHB8-[40-350/0.01]-P[7-7.99/0.01]-PC[6.92-7.99/0.01]-NV[2-10/0.5]
GVB-EPHB10-[40-350/0.01]-P[8-9.99/0.01]-PC[7.92-9.99/0.01]-NV[2-10/0.5]
GVB-EPHB12-[40-350/0.01]-P[10-11.99/0.01]-PC[9.92-11.99/0.01]-NV[2-10/0.5]
GVB-EPHBE2.5-[40-300/0.01]-P[2-2.49/0.01]-PC[1.92-2.48/0.01]-NV[0.5-8/0.5]
GVB-EPHBE3-[40-300/0.01]-P[2.5-2.99/0.01]-PC[2.42-2.98/0.01]-NV[0.5-8/0.5]
GVB-EPHBE3.5-[40-300/0.01]-P[3-3.49/0.01]-PC[2.92-3.48/0.01]-NV[2-10/0.5]
GVB-EPHBE4-[40-300/0.01]-P[3.5-3.99/0.01]-PC[3.42-3.98/0.01]-NV[2-10/0.5]
GVB-EPHBE4.5-[40-350/0.01]-P[4-4.49/0.01]-PC[3.92-4.48/0.01]-NV[2-10/0.5]
GVB-EPHBE5-[40-350/0.01]-P[4.5-4.99/0.01]-PC[4.42-4.98/0.01]-NV[2-10/0.5]
GVB-EPHBE5.5-[40-350/0.01]-P[5-5.49/0.01]-PC[4.92-5.48/0.01]-NV[2-10/0.5]
GVB-EPHBE6-[40-350/0.01]-P[5.5-5.99/0.01]-PC[5.42-5.98/0.01]-NV[2-10/0.5]
GVB-EPHBE6.5-[40-350/0.01]-P[6-6.49/0.01]-PC[5.92-6.47/0.01]-NV[2-10/0.5]
GVB-EPHBE7-[40-350/0.01]-P[6.5-6.99/0.01]-PC[6.42-6.97/0.01]-NV[2-10/0.5]
GVB-EPHBE8-[40-350/0.01]-P[7-7.99/0.01]-PC[6.92-7.97/0.01]-NV[2-10/0.5]
GVB-EPHBE10-[40-350/0.01]-P[8-9.99/0.01]-PC[7.92-9.97/0.01]-NV[2-10/0.5]
GVB-EPHBE12-[40-350/0.01]-P[10-11.99/0.01]-PC[9.92-11.97/0.01]-NV[2-10/0.5]
GVB-EPHE-L2-[40-300/0.01]-PC[1.92-1.97/0.01]-NV[0.5-8/0.5]
GVB-EPHE-L2.5-[40-300/0.01]-PC[2.42-2.47/0.01]-NV[0.5-8/0.5]
GVB-EPHE-L3-[40-300/0.01]-PC[2.92-2.97/0.01]-NV[0.5-8/0.5]
GVB-EPHE-L3.5-[40-300/0.01]-PC[3.42-3.47/0.01]-NV[2-10/0.5]
GVB-EPHE-L4-[40-300/0.01]-PC[3.92-3.97/0.01]-NV[2-10/0.5]
GVB-EPHE-L4.5-[40-350/0.01]-PC[4.42-4.47/0.01]-NV[2-10/0.5]
GVB-EPHE-L5-[40-350/0.01]-PC[4.92-4.97/0.01]-NV[2-10/0.5]
GVB-EPHE-L5.5-[40-350/0.01]-PC[5.42-5.47/0.01]-NV[2-10/0.5]
GVB-EPHE-L6-[40-350/0.01]-PC[5.92-5.97/0.01]-NV[2-10/0.5]
GVB-EPHE-L6.5-[40-350/0.01]-PC[6.42-6.47/0.01]-NV[2-10/0.5]
GVB-EPHE-L7-[40-350/0.01]-PC[6.92-6.97/0.01]-NV[2-10/0.5]
GVB-EPHE-L8-[40-350/0.01]-PC[7.92-7.97/0.01]-NV[2-10/0.5]
GVB-EPHE-L10-[40-350/0.01]-PC[9.92-9.97/0.01]-NV[2-10/0.5]
GVB-EPHE-L12-[40-350/0.01]-PC[11.92-11.97/0.01]-NV[2-10/0.5]
GVB-EPHJ-L4-[40-350/0.01]-PC[3.92-3.99/0.01]-NV[2-10/0.5]
GVB-EPHJ-L4.5-[40-350/0.01]-PC[4.42-4.49/0.01]-NV[2-10/0.5]
GVB-EPHJ-L5-[40-350/0.01]-PC[4.92-4.99/0.01]-NV[2-10/0.5]
GVB-EPHJ-L5.5-[40-350/0.01]-PC[5.42-5.49/0.01]-NV[2-10/0.5]
GVB-EPHJ-L6-[40-350/0.01]-PC[5.92-5.99/0.01]-NV[2-10/0.5]
GVB-EPHJ-L6.5-[40-350/0.01]-PC[6.42-6.49/0.01]-NV[2-10/0.5]
GVB-EPHJ-L7-[40-350/0.01]-PC[6.92-6.99/0.01]-NV[2-10/0.5]
GVB-EPHJ-L8-[40-350/0.01]-PC[7.92-7.99/0.01]-NV[2-10/0.5]
GVB-EPHJ-L10-[40-350/0.01]-PC[9.92-9.99/0.01]-NV[2-10/0.5]
GVB-EPHJ-L12-[40-350/0.01]-PC[11.92-11.99/0.01]-NV[2-10/0.5]
GVB-EPHJB4-[40-350/0.01]-P[3.5-3.99/0.01]-PC[3.42-3.99/0.01]-NV[2-10/0.5]
GVB-EPHJB4.5-[40-350/0.01]-P[4-4.49/0.01]-PC[3.92-4.49/0.01]-NV[2-10/0.5]
GVB-EPHJB5-[40-350/0.01]-P[4.5-4.99/0.01]-PC[4.42-4.99/0.01]-NV[2-10/0.5]
GVB-EPHJB5.5-[40-350/0.01]-P[5-5.49/0.01]-PC[4.92-5.49/0.01]-NV[2-10/0.5]
GVB-EPHJB6-[40-350/0.01]-P[5.5-5.99/0.01]-PC[5.42-5.99/0.01]-NV[2-10/0.5]
GVB-EPHJB6.5-[40-350/0.01]-P[6-6.49/0.01]-PC[5.92-6.49/0.01]-NV[2-10/0.5]
GVB-EPHJB7-[40-350/0.01]-P[6.5-6.99/0.01]-PC[6.42-6.99/0.01]-NV[2-10/0.5]
GVB-EPHJB8-[40-350/0.01]-P[7-7.99/0.01]-PC[6.92-7.99/0.01]-NV[2-10/0.5]
GVB-EPHJB10-[40-350/0.01]-P[8-9.99/0.01]-PC[7.92-9.99/0.01]-NV[2-10/0.5]
GVB-EPHJB12-[40-350/0.01]-P[10-11.99/0.01]-PC[9.92-11.99/0.01]-NV[2-10/0.5]
GVB-EPHJBE4-[40-350/0.01]-P[3.5-3.99/0.01]-PC[3.42-3.97/0.01]-NV[2-10/0.5]
GVB-EPHJBE4.5-[40-350/0.01]-P[4-4.49/0.01]-PC[3.92-4.47/0.01]-NV[2-10/0.5]
GVB-EPHJBE5-[40-350/0.01]-P[4.5-4.99/0.01]-PC[4.42-4.97/0.01]-NV[2-10/0.5]
GVB-EPHJBE5.5-[40-350/0.01]-P[5-5.49/0.01]-PC[4.92-5.47/0.01]-NV[2-10/0.5]
GVB-EPHJBE6-[40-350/0.01]-P[5.5-5.99/0.01]-PC[5.42-5.97/0.01]-NV[2-10/0.5]
GVB-EPHJBE6.5-[40-350/0.01]-P[6-6.49/0.01]-PC[5.92-6.47/0.01]-NV[2-10/0.5]
GVB-EPHJBE7-[40-350/0.01]-P[6.5-6.99/0.01]-PC[6.42-6.97/0.01]-NV[2-10/0.5]
GVB-EPHJBE8-[40-350/0.01]-P[7-7.99/0.01]-PC[6.92-7.97/0.01]-NV[2-10/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter tolerance (Reference tolerance) Head thickness D/P (Shaft diameter)
(mm)
No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
NV (Gas release groove position)
(mm)
PC (Tip diameter)
(mm)

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2-40 ~ 3000.5 ~ 81.92 ~ 1.99

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.5-40 ~ 3000.5 ~ 82.42 ~ 2.49

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3-40 ~ 3000.5 ~ 82.92 ~ 2.99

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.5-40 ~ 3002 ~ 103.42 ~ 3.49

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)4-40 ~ 3002 ~ 103.92 ~ 3.99

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)4.5-40 ~ 3502 ~ 104.42 ~ 4.49

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)5-40 ~ 3502 ~ 104.92 ~ 4.99

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)5.5-40 ~ 3502 ~ 105.42 ~ 5.49

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)6-40 ~ 3502 ~ 105.92 ~ 5.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)6.5-40 ~ 3502 ~ 106.42 ~ 6.49

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)7-40 ~ 3502 ~ 106.92 ~ 6.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)8-40 ~ 3502 ~ 107.92 ~ 7.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)10-40 ~ 3502 ~ 109.92 ~ 9.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)12-40 ~ 3502 ~ 1011.92 ~ 11.99

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2 ~ 2.492.540 ~ 3000.5 ~ 8-

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2 ~ 2.492.540 ~ 3000.5 ~ 81.92 ~ 2.48

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.5 ~ 2.99340 ~ 3000.5 ~ 8-

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)2.5 ~ 2.99340 ~ 3000.5 ~ 82.42 ~ 2.98

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3 ~ 3.493.540 ~ 3002 ~ 10-

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3 ~ 3.493.540 ~ 3002 ~ 102.92 ~ 3.48

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.5 ~ 3.99440 ~ 3002 ~ 10-

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)3.5 ~ 3.99440 ~ 3002 ~ 103.42 ~ 3.98

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)4 ~ 4.494.540 ~ 3502 ~ 10-

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)4 ~ 4.494.540 ~ 3502 ~ 103.92 ~ 4.48

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)4.5 ~ 4.99540 ~ 3502 ~ 10-

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)4.5 ~ 4.99540 ~ 3502 ~ 104.42 ~ 4.98

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)5 ~ 5.495.540 ~ 3502 ~ 10-

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)5 ~ 5.495.540 ~ 3502 ~ 104.92 ~ 5.48

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)5.5 ~ 5.99640 ~ 3502 ~ 10-

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)5.5 ~ 5.99640 ~ 3502 ~ 105.42 ~ 5.98

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)6 ~ 6.496.540 ~ 3502 ~ 105.92 ~ 6.49

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)6.5 ~ 6.99740 ~ 3502 ~ 106.42 ~ 6.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)7 ~ 7.99840 ~ 3502 ~ 106.92 ~ 7.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)8 ~ 9.991040 ~ 3502 ~ 107.92 ~ 9.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0054mm(T4)10 ~ 11.991240 ~ 3502 ~ 109.92 ~ 11.99

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)2 ~ 2.492.540 ~ 3000.5 ~ 81.92 ~ 2.48

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)2.5 ~ 2.99340 ~ 3000.5 ~ 82.42 ~ 2.98

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)3 ~ 3.493.540 ~ 3002 ~ 102.92 ~ 3.48

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)3.5 ~ 3.99440 ~ 3002 ~ 103.42 ~ 3.98

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)4 ~ 4.494.540 ~ 3502 ~ 103.92 ~ 4.48

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)4.5 ~ 4.99540 ~ 3502 ~ 104.42 ~ 4.98

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)5 ~ 5.495.540 ~ 3502 ~ 104.92 ~ 5.48

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)5.5 ~ 5.99640 ~ 3502 ~ 105.42 ~ 5.98

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)6 ~ 6.496.540 ~ 3502 ~ 105.92 ~ 6.47

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)6.5 ~ 6.99740 ~ 3502 ~ 106.42 ~ 6.97

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)7 ~ 7.99840 ~ 3502 ~ 106.92 ~ 7.97

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)8 ~ 9.991040 ~ 3502 ~ 107.92 ~ 9.97

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)10 ~ 11.991240 ~ 3502 ~ 109.92 ~ 11.97

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)2-40 ~ 3000.5 ~ 81.92 ~ 1.97

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)2.5-40 ~ 3000.5 ~ 82.42 ~ 2.47

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)3-40 ~ 3000.5 ~ 82.92 ~ 2.97

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)3.5-40 ~ 3002 ~ 103.42 ~ 3.47

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)4-40 ~ 3002 ~ 103.92 ~ 3.97

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)4.5-40 ~ 3502 ~ 104.42 ~ 4.47

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)5-40 ~ 3502 ~ 104.92 ~ 4.97

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)5.5-40 ~ 3502 ~ 105.42 ~ 5.47

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)6-40 ~ 3502 ~ 105.92 ~ 5.97

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)6.5-40 ~ 3502 ~ 106.42 ~ 6.47

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)7-40 ~ 3502 ~ 106.92 ~ 6.97

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)8-40 ~ 3502 ~ 107.92 ~ 7.97

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)10-40 ~ 3502 ~ 109.92 ~ 9.97

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.024mm(T4)12-40 ~ 3502 ~ 1011.92 ~ 11.97

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)4-40 ~ 3502 ~ 103.92 ~ 3.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)4.5-40 ~ 3502 ~ 104.42 ~ 4.49

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)5-40 ~ 3502 ~ 104.92 ~ 4.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)5.5-40 ~ 3502 ~ 105.42 ~ 5.49

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)6-40 ~ 3502 ~ 105.92 ~ 5.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)6.5-40 ~ 3502 ~ 106.42 ~ 6.49

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)7-40 ~ 3502 ~ 106.92 ~ 6.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0058mm(JIS)8-40 ~ 3502 ~ 107.92 ~ 7.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0058mm(JIS)10-40 ~ 3502 ~ 109.92 ~ 9.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0058mm(JIS)12-40 ~ 3502 ~ 1011.92 ~ 11.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)3.5 ~ 3.99440 ~ 3502 ~ 103.42 ~ 3.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)4 ~ 4.494.540 ~ 3502 ~ 103.92 ~ 4.49

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)4.5 ~ 4.99540 ~ 3502 ~ 104.42 ~ 4.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)5 ~ 5.495.540 ~ 3502 ~ 104.92 ~ 5.49

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)5.5 ~ 5.99640 ~ 3502 ~ 105.42 ~ 5.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)6 ~ 6.496.540 ~ 3502 ~ 105.92 ~ 6.49

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0056mm(JIS)6.5 ~ 6.99740 ~ 3502 ~ 106.42 ~ 6.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0058mm(JIS)7 ~ 7.99840 ~ 3502 ~ 106.92 ~ 7.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0058mm(JIS)8 ~ 9.991040 ~ 3502 ~ 107.92 ~ 9.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 100/-0.0058mm(JIS)10 ~ 11.991240 ~ 3502 ~ 109.92 ~ 11.99

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.026mm(JIS)3.5 ~ 3.99440 ~ 3502 ~ 103.42 ~ 3.97

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.026mm(JIS)4 ~ 4.494.540 ~ 3502 ~ 103.92 ~ 4.47

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.026mm(JIS)4.5 ~ 4.99540 ~ 3502 ~ 104.42 ~ 4.97

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.026mm(JIS)5 ~ 5.495.540 ~ 3502 ~ 104.92 ~ 5.47

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.026mm(JIS)5.5 ~ 5.99640 ~ 3502 ~ 105.42 ~ 5.97

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.026mm(JIS)6 ~ 6.496.540 ~ 3502 ~ 105.92 ~ 6.47

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.026mm(JIS)6.5 ~ 6.99740 ~ 3502 ~ 106.42 ~ 6.97

-

EJECTOR PIN 1 Piece(s) 5 Day(s) 10-0.01/-0.028mm(JIS)7 ~ 7.99840 ~ 3502 ~ 106.92 ~ 7.97

Loading...

 

Basic Information

Shape type Gas release Material SKH51 L dimension tolerance (Reference tolerance) +0.02/0 or +0.05/0
Surface treatment No Tip shape No Gas release shape With gas vent
Character engraving type No Number of engraving characters No