(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a straight ejector pin with a specified total length. The material is high speed steel.
Part Number |
---|
EPH-LV1-[40-150/0.01] |
EPH-LV1.2-[40-150/0.01] |
EPH-LV1.5-[40-150/0.01] |
EPH-LV2-[40-150/0.01] |
EPH-LV2.5-[40-150/0.01] |
EPH-LV3-[40-150/0.01] |
EPH-LV3.5-[40-150/0.01] |
EPH-LV4-[40-150/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D/P (Shaft diameter) (mm) | L (L dimension) (mm) |
---|---|---|---|---|---|---|---|---|
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 1 | 40 ~ 150 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 1.2 | 40 ~ 150 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 1.5 | 40 ~ 150 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 2 | 40 ~ 150 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 2.5 | 40 ~ 150 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 3 | 40 ~ 150 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 3.5 | 40 ~ 150 | ||
- | EJECTORPIN | 1 Piece(s) | 5 Day(s) | 10 | 4 | 40 ~ 150 |
Loading...
Brand | MISUMI | Shape type | No tip processing | Material | SKH51 |
---|---|---|---|---|---|
Shaft diameter tolerance (Reference tolerance) | 0/-0.005 | L dimension tolerance (Reference tolerance) | +0.01/0 | Surface treatment | No |
Head thickness | 4mm(T4) | Tip shape | No | Gas release shape | No |
Character engraving type | No | Number of engraving characters | No |
How can we improve?
How can we improve?