1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Ejector Pins -High Speed Steel SKH51/4mm Head/L Dimension Designation Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight ejector pin made of high-speed steel SKH51, collar thickness 4mm, total length specified type.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EPH-L0.3-[40-60/0.01]
EPH-L0.4-[40-100/0.01]
EPH-L0.5-[40-100/0.01]
EPH-L0.6-[40-150/0.01]
EPH-L0.7-[40-150/0.01]
EPH-L0.8-[40-150/0.01]
EPH-L0.9-[40-150/0.01]
EPH-L1-[40-200/0.01]
EPH-L1.1-[40-200/0.01]
EPH-L1.2-[40-200/0.01]
EPH-L1.3-[40-200/0.01]
EPH-L1.4-[40-200/0.01]
EPH-L1.5-[40-250/0.01]
EPH-L1.6-[40-250/0.01]
EPH-L1.7-[40-200/0.01]
EPH-L1.8-[40-200/0.01]
EPH-L1.9-[40-200/0.01]
EPH-L2-[40-300/0.01]
EPH-L2.1-[40-250/0.01]
EPH-L2.2-[40-200/0.01]
EPH-L2.3-[40-200/0.01]
EPH-L2.4-[40-200/0.01]
EPH-L2.5-[40-300/0.01]
EPH-L2.6-[40-250/0.01]
EPH-L2.7-[40-200/0.01]
EPH-L2.8-[40-200/0.01]
EPH-L2.9-[40-200/0.01]
EPH-L3-[40-350/0.01]
EPH-L3.1-[40-250/0.01]
EPH-L3.2-[40-200/0.01]
EPH-L3.3-[40-200/0.01]
EPH-L3.4-[40-200/0.01]
EPH-L3.5-[40-350/0.01]
EPH-L3.6-[40-250/0.01]
EPH-L3.7-[40-200/0.01]
EPH-L3.8-[40-200/0.01]
EPH-L3.9-[40-200/0.01]
EPH-L4-[40-350/0.01]
EPH-L4.1-[40-250/0.01]
EPH-L4.2-[40-250/0.01]
EPH-L4.3-[40-250/0.01]
EPH-L4.4-[40-250/0.01]
EPH-L4.5-[40-350/0.01]
EPH-L4.6-[40-250/0.01]
EPH-L4.7-[40-250/0.01]
EPH-L4.8-[40-250/0.01]
EPH-L4.9-[40-250/0.01]
EPH-L5-[40-350/0.01]
EPH-L5.1-[40-250/0.01]
EPH-L5.5-[40-350/0.01]
EPH-L5.6-[40-250/0.01]
EPH-L6-[40-350/0.01]
EPH-L6.1-[40-250/0.01]
EPH-L6.5-[40-350/0.01]
EPH-L6.6-[40-250/0.01]
EPH-L7-[40-350/0.01]
EPH-L7.1-[40-250/0.01]
EPH-L7.5-[40-250/0.01]
EPH-L7.6-[40-250/0.01]
EPH-L8-[40-350/0.01]
EPH-L8.1-[40-250/0.01]
EPH-L8.5-[40-250/0.01]
EPH-L8.6-[40-250/0.01]
EPH-L9-[40-350/0.01]
EPH-L9.1-[40-250/0.01]
EPH-L9.5-[40-250/0.01]
EPH-L9.6-[40-250/0.01]
EPH-L10-[40-350/0.01]
EPH-L10.1-[40-250/0.01]
EPH-L10.5-[40-250/0.01]
EPH-L10.6-[40-250/0.01]
EPH-L11-[40-250/0.01]
EPH-L11.1-[40-250/0.01]
EPH-L11.5-[40-250/0.01]
EPH-L11.6-[40-250/0.01]
EPH-L12-[40-350/0.01]
EPHE-L0.3-[40-60/0.01]
EPHE-L0.4-[40-100/0.01]
EPHE-L0.5-[40-100/0.01]
EPHE-L0.6-[40-150/0.01]
EPHE-L0.7-[40-150/0.01]
EPHE-L0.8-[40-150/0.01]
EPHE-L0.9-[40-150/0.01]
EPHE-L1-[40-200/0.01]
EPHE-L1.1-[40-200/0.01]
EPHE-L1.2-[40-200/0.01]
EPHE-L1.3-[40-200/0.01]
EPHE-L1.4-[40-200/0.01]
EPHE-L1.5-[40-250/0.01]
EPHE-L1.6-[40-250/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft diameter tolerance (Reference tolerance) L dimension tolerance (Reference tolerance) D/P (Shaft diameter)
(mm)
L (L dimension)
(mm)
Type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/00.340 ~ 60Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/00.440 ~ 100Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/00.540 ~ 100Standard type

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/00.640 ~ 150Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/00.740 ~ 150Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/00.840 ~ 150Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/00.940 ~ 150Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0140 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/01.140 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/01.240 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/01.340 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/01.440 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0 or +0.05/01.540 ~ 250Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0 or +0.05/01.640 ~ 250Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/01.740 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/01.840 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/01.940 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0 or +0.05/0240 ~ 300Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0 or +0.05/02.140 ~ 250Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/02.240 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/02.340 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/02.440 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0 or +0.05/02.540 ~ 300Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0 or +0.05/02.640 ~ 250Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/02.740 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/02.840 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/02.940 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0 or +0.05/0340 ~ 350Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0 or +0.05/03.140 ~ 250Standard type

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/03.240 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/03.340 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/03.440 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0 or +0.05/03.540 ~ 350Standard type

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/0 or +0.05/03.640 ~ 250Standard type

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/03.740 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 4 Day(s) 100/-0.005+0.02/03.840 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/03.940 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0 or +0.05/0440 ~ 350Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/04.140 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/04.240 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/04.340 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/04.440 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/04.540 ~ 350Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/04.640 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/04.740 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/04.840 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/04.940 ~ 250Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0 or +0.05/0540 ~ 350Standard type

-

EJECTOR PIN 1 Piece(s) 4 Day(s) -0/-0.005+0.02/05.140 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/05.540 ~ 350Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/05.640 ~ 250Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0 or +0.05/0640 ~ 350Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/06.140 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/06.540 ~ 350Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/06.640 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/0740 ~ 350Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/07.140 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/07.540 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/07.640 ~ 250Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 100/-0.005+0.02/0 or +0.05/0840 ~ 350Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/08.140 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/08.540 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/08.640 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/0940 ~ 350Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/09.140 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/09.540 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/09.640 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/01040 ~ 350Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/010.140 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/010.540 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/010.640 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/01140 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/011.140 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/011.540 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/011.640 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 100/-0.005+0.02/0 or +0.05/01240 ~ 350Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/00.340 ~ 60Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/00.440 ~ 100Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/00.540 ~ 100Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/00.640 ~ 150Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/00.740 ~ 150Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/00.840 ~ 150Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/00.940 ~ 150Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0140 ~ 200Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/01.140 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 10-0.01/-0.02+0.02/01.240 ~ 200Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/01.340 ~ 200Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/01.440 ~ 200Standard type

-

EJECTOR PIN 1 Piece(s) 1 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/01.540 ~ 250Standard type

-

EJECTORPIN 1 Piece(s) 5 Day(s) 10-0.01/-0.02+0.02/0 or +0.05/01.640 ~ 250Standard type

Loading...

 

Basic Information

Shape type No tip processing Material SKH51 Surface treatment No
Head thickness 4mm(T4) Tip shape No Gas release shape No
Character engraving type No Number of engraving characters No