(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
D | d | L | Spring constant N/mm {kgf/mm} | F=L×16% | F=L×18% | F=L×20% | Catalog No. | |||
Fmm | Load N {kgf} | Fmm | Load N {kgf} | Fmm | Load N {kgf} | Type D-L | ||||
Operation count | 1,000,000 | 500,000 | 300,000 | |||||||
20 | 10 | 35 | 294{30.0} | 5.6 | 1648 {168} | 6.3 | 1853 {189} | 7.0 | 2059 {210} | E-SWG20-35 |
40 | 257{26.3} | 6.4 | 7.2 | 8.0 | 40 | |||||
45 | 229{23.3} | 7.2 | 8.1 | 9.0 | 45 | |||||
50 | 206{21.0} | 8.0 | 9.0 | 10.0 | 50 | |||||
55 | 187{19.1} | 8.8 | 9.9 | 11.0 | 55 | |||||
60 | 172{17.5} | 9.6 | 10.8 | 12.0 | 60 | |||||
65 | 158{16.2} | 10.4 | 11.7 | 13.0 | 65 | |||||
70 | 147{15.0} | 11.2 | 12.6 | 14.0 | 70 | |||||
75 | 137{14.0} | 12.0 | 13.5 | 15.0 | 75 | |||||
80 | 129{13.1} | 12.8 | 14.4 | 16.0 | 80 | |||||
90 | 114{11.7} | 14.4 | 16.2 | 18.0 | 90 | |||||
22 | 11 | 35 | 336{34.3} | 5.6 | 1883 {192} | 6.3 | 2118 {216} | 7.0 | 2354 {240} | E-SWG22-35 |
40 | 294{30.0} | 6.4 | 7.2 | 8.0 | 40 | |||||
45 | 262{26.7} | 7.2 | 8.1 | 9.0 | 45 | |||||
50 | 235{24.0} | 8.0 | 9.0 | 10.0 | 50 | |||||
55 | 214{21.8} | 8.8 | 9.9 | 11.0 | 55 | |||||
60 | 196{20.0} | 9.6 | 10.8 | 12.0 | 60 | |||||
65 | 181{18.5} | 10.4 | 11.7 | 13.0 | 65 | |||||
70 | 168{17.1} | 11.2 | 12.6 | 14.0 | 70 | |||||
75 | 157{16.0} | 12.0 | 13.5 | 15.0 | 75 | |||||
80 | 147{15.0} | 12.8 | 14.4 | 16.0 | 80 | |||||
90 | 131{13.3} | 14.4 | 16.2 | 18.0 | 90 | |||||
25 | 12.5 | 25 | 608{62.0} | 4.0 | 2432 {248} | 4.5 | 2736 {279} | 5.0 | 3040 {310} | E-SWG25-25 |
30 | 507{51.7} | 4.8 | 5.4 | 6.0 | 30 | |||||
35 | 434{44.3} | 5.6 | 6.3 | 7.0 | 35 | |||||
40 | 380{38.8} | 6.4 | 7.2 | 8.0 | 40 | |||||
45 | 338{34.4} | 7.2 | 8.1 | 9.0 | 45 | |||||
50 | 304{31.0} | 8.0 | 9.0 | 10.0 | 50 | |||||
55 | 276{28.2} | 8.8 | 9.9 | 11.0 | 55 | |||||
60 | 253{25.8} | 9.6 | 10.8 | 12.0 | 60 | |||||
65 | 234{23.8} | 10.4 | 11.7 | 13.0 | 65 | |||||
70 | 217{22.1} | 11.2 | 12.6 | 14.0 | 70 | |||||
75 | 203{20.7} | 12.0 | 13.5 | 15.0 | 75 | |||||
80 | 190{19.4} | 12.8 | 14.4 | 16.0 | 80 | |||||
90 | 169{17.2} | 14.4 | 16.2 | 18.0 | 90 | |||||
100 | 152{15.5} | 16.0 | 18.0 | 20.0 | 100 | |||||
125 | 121.6{12.4} | 20.0 | 22.5 | 25.0 | 125 | |||||
27 | 13.5 | 25 | 726{74.0} | 4.0 | 2903 {296} | 4.5 | 3266 {333} | 5.0 | 3628 {370} | E-SWG27-25 |
30 | 605{61.7} | 4.8 | 5.4 | 6.0 | 30 | |||||
35 | 518{52.9} | 5.6 | 6.3 | 7.0 | 35 | |||||
40 | 454{46.3} | 6.4 | 7.2 | 8.0 | 40 | |||||
45 | 403{41.1} | 7.2 | 8.1 | 9.0 | 45 | |||||
50 | 363{37.0} | 8.0 | 9.0 | 10.0 | 50 | |||||
55 | 330{33.6} | 8.8 | 9.9 | 11.0 | 55 | |||||
60 | 302{30.8} | 9.6 | 10.8 | 12.0 | 60 | |||||
65 | 279{28.5} | 10.4 | 11.7 | 13.0 | 65 | |||||
70 | 259{26.4} | 11.2 | 12.6 | 14.0 | 70 | |||||
75 | 242{24.7} | 12.0 | 13.5 | 15.0 | 75 | |||||
80 | 227{23.1} | 12.8 | 14.4 | 16.0 | 80 | |||||
90 | 202{20.6} | 14.4 | 16.2 | 18.0 | 90 | |||||
100 | 181{18.5} | 16.0 | 18.0 | 20.0 | 100 | |||||
125 | 145{14.8} | 20.0 | 22.5 | 25.0 | 125 | |||||
150 | 121{12.3} | 24.0 | 27.0 | 30.0 | 150 | |||||
30 | 15 | 30 | 785{80.0} | 4.8 | 3766 {384} | 5.4 | 4236 {432} | 6.0 | 4707 {480} | E-SWG30-30 |
35 | 672{68.6} | 5.6 | 6.3 | 7.0 | 35 | |||||
40 | 588{60.0} | 6.4 | 7.2 | 8.0 | 40 | |||||
45 | 523{53.3} | 7.2 | 8.1 | 9.0 | 45 | |||||
50 | 471{48.0} | 8.0 | 9.0 | 10.0 | 50 | |||||
55 | 428{43.6} | 8.8 | 9.9 | 11.0 | 55 | |||||
60 | 392{40.0} | 9.6 | 10.8 | 12.0 | 60 | |||||
65 | 362{36.9} | 10.4 | 11.7 | 13.0 | 65 | |||||
70 | 336{34.3} | 11.2 | 12.6 | 14.0 | 70 | |||||
75 | 314{32.0} | 12.0 | 13.5 | 15.0 | 75 | |||||
80 | 294{30.0} | 12.8 | 14.4 | 16.0 | 80 | |||||
90 | 262{26.7} | 14.4 | 16.2 | 18.0 | 90 | |||||
100 | 235{24.0} | 16.0 | 18.0 | 20.0 | 100 | |||||
125 | 188{19.2} | 20.0 | 22.5 | 25.0 | 125 | |||||
150 | 157{16.0} | 24.0 | 27.0 | 30.0 | 150 | |||||
175 | 134{13.7} | 28.0 | 31.5 | 35.0 | 175 | |||||
35 | 17.5 | 35 | 883{90.0} | 5.6 | 4943 {504} | 6.3 | 5560 {567} | 7.0 | 6178 {630} | E-SWG35-35 |
40 | 772{78.8} | 6.4 | 7.2 | 8.0 | 40 | |||||
45 | 686{70.0} | 7.2 | 8.1 | 9.0 | 45 | |||||
50 | 618{63.0} | 8.0 | 9.0 | 10.0 | 50 | |||||
55 | 562{57.3} | 8.8 | 9.9 | 11.0 | 55 | |||||
60 | 515{52.5} | 9.6 | 10.8 | 12.0 | 60 | |||||
65 | 475{48.5} | 10.4 | 11.7 | 13.0 | 65 | |||||
70 | 441{45.0} | 11.2 | 12.6 | 14.0 | 70 | |||||
75 | 412{42.0} | 12.0 | 13.5 | 15.0 | 75 | |||||
80 | 386{39.4} | 12.8 | 14.4 | 16.0 | 80 | |||||
90 | 343{35.0} | 14.4 | 16.2 | 18.0 | 90 | |||||
100 | 309{31.5} | 16.0 | 18.0 | 20.0 | 100 | |||||
125 | 247{25.2} | 20.0 | 22.5 | 25.0 | 125 | |||||
150 | 206{21.0} | 24.0 | 27.0 | 30.0 | 150 | |||||
175 | 177{18.0} | 28.0 | 31.5 | 35.0 | 175 | |||||
200 | 154{15.8} | 32.0 | 36.0 | 40.0 | 200 | |||||
40 | 20 | 35 | 1149{117.1} | 5.6 | 6433 {656} | 6.3 | 7237 {738} | 7.0 | 8041 {820} | E-SWG40-35 |
40 | 1005{102.5} | 6.4 | 7.2 | 8.0 | 40 | |||||
45 | 893{91.1} | 7.2 | 8.1 | 9.0 | 45 | |||||
50 | 804{82.0} | 8.0 | 9.0 | 10.0 | 50 | |||||
55 | 731{74.5} | 8.8 | 9.9 | 11.0 | 55 | |||||
60 | 670{68.3} | 9.6 | 10.8 | 12.0 | 60 | |||||
65 | 619{63.1} | 10.4 | 11.7 | 13.0 | 65 | |||||
70 | 574{58.6} | 11.2 | 12.6 | 14.0 | 70 | |||||
75 | 536{54.7} | 12.0 | 13.5 | 15.0 | 75 | |||||
80 | 503{51.3} | 12.8 | 14.4 | 16.0 | 80 | |||||
90 | 447{45.6} | 14.4 | 16.2 | 18.0 | 90 | |||||
100 | 402{41.0} | 16.0 | 18.0 | 20.0 | 100 | |||||
125 | 322{32.8} | 20.0 | 22.5 | 25.0 | 125 | |||||
150 | 268{27.3} | 24.0 | 27.0 | 30.0 | 150 | |||||
175 | 230{23.4} | 28.0 | 31.5 | 35.0 | 175 | |||||
200 | 201{20.5} | 32.0 | 36.0 | 40.0 | 200 | |||||
50 | 25 | 50 | 1226{125.0} | 8.0 | 9807 {1000} | 9.0 | 11032 {1125} | 10.0 | 12258 {1250} | E-SWG50-50 |
55 | 1114{113.6} | 8.8 | 9.9 | 11.0 | 55 | |||||
60 | 1022{104.2} | 9.6 | 10.8 | 12.0 | 60 | |||||
65 | 943{96.2} | 10.4 | 11.7 | 13.0 | 65 | |||||
70 | 876{89.3} | 11.2 | 12.6 | 14.0 | 70 | |||||
75 | 817{83.3} | 12.0 | 13.5 | 15.0 | 75 | |||||
80 | 766{78.1} | 12.8 | 14.4 | 16.0 | 80 | |||||
90 | 681{69.4} | 14.4 | 16.2 | 18.0 | 90 | |||||
100 | 613{62.5} | 16.0 | 18.0 | 20.0 | 100 | |||||
125 | 490{50.0} | 20.0 | 22.5 | 25.0 | 125 | |||||
150 | 409{41.7} | 24.0 | 27.0 | 30.0 | 150 | |||||
175 | 350{35.7} | 28.0 | 31.5 | 35.0 | 175 | |||||
200 | 306{31.3} | 32.0 | 36.0 | 40.0 | 200 |
Catalog No. | ||||
E-SWG20-80 |
Outer diameter (D)(mm) | 35 | L Dimension (L)(mm) | 75 | Allowable deflection ratio(%) | 20 |
---|---|---|---|---|---|
Maximum load(N) | 6178 | Brand | MISUMI | Coating Removal | Coated |
Please check the type/dimensions/specifications of the part E-SWG35-75 in the Economy Coil Springs -E-SWG- series.
How can we improve?
How can we improve?