1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAMRiSE Series compact for pierce/trim/flange -long stroke- CB-L46 (Part Number)

CAMRiSE Series compact for pierce/trim/flange -long stroke- CB-L46
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,630.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a compact high working force type suspension cam unit for pierce, trim and flange. Long stroke, cam width 46, angle = 00-50.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CB-L46-00
CB-L46-05
CB-L46-10
CB-L46-15
CB-L46-20
CB-L46-25
CB-L46-30
CB-L46-35
CB-L46-40
CB-L46-45
CB-L46-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTilt angle
(°)

฿ 15,630.00

FLYING CAM UNIT_CB-L46 1 Piece(s) 22 Day(s) 0

฿ 15,630.00

FLYING CAM UNIT_CB-L46 1 Piece(s) 22 Day(s) 5

฿ 15,630.00

FLYING CAM UNIT_CB-L46 1 Piece(s) 22 Day(s) 10

฿ 15,630.00

FLYING CAM UNIT_CB-L46 1 Piece(s) 22 Day(s) 15

฿ 15,630.00

FLYING CAM UNIT_CB-L46 1 Piece(s) 22 Day(s) 20

฿ 15,630.00

FLYING CAM UNIT_CB-L46 1 Piece(s) 22 Day(s) 25

฿ 15,630.00

FLYING CAM UNIT_CB-L46 1 Piece(s) 22 Day(s) 30

฿ 15,630.00

FLYING CAM UNIT_CB-L46 1 Piece(s) 22 Day(s) 35

฿ 15,630.00

FLYING CAM UNIT_CB-L46 1 Piece(s) 22 Day(s) 40

฿ 15,630.00

FLYING CAM UNIT_CB-L46 1 Piece(s) 22 Day(s) 45

฿ 15,630.00

FLYING CAM UNIT_CB-L46 1 Piece(s) 22 Day(s) 50

Loading...

  1. 1







<Disassembly method>
・Remove the bolt and remove the stopper plate ⑬.
Slide the cam slider ② (③) backwards and remove it from the cam holder ①.

<Reassembly method>
・Assemble ② (③) to ①.
・Assemble ⑬ and tighten the bolts.
※Remove foreign objects from the sliding surfaces and apply grease before assembling.
※Please fully tighten the bolts.
※Controls the clearance of ① cam holder, ② cam slider, and ③ cam driver.

Check the serial number marked on each part and reassemble.

 

Basic Information

Cam Types CAMRiSE series Installation space(mm) 46 Capacity(tonf) 5
Spring specifications GK Alterations With