1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Pilot Punches for Fixing to Stripper Plates DLC Coating

Straight Pilot Punches for Fixing to Stripper Plates DLC Coating
You can add up to 6 items per a category to the compare list.

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a straight pilot punch that is installed on a stripper plate and is coated with a DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
N-HTFA1.6-[10-40/0.1]-P[0.5-1.6/0.01]-A[10,​15,​20,​25,​30]
N-HTFA1.6-[10-40/0.1]-P[0.5-1.6/0.01]-AC[16-45/1]
N-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-A[10,​15,​20,​25,​30]
N-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-AC[16-45/1]
N-HTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-A[10,​15,​20,​25,​30]
N-HTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-AC[16-45/1]
N-HTFA3-[10-40/0.1]-P[2-3/0.01]-A[15,​20,​25,​30]
N-HTFA3-[10-40/0.1]-P[2-3/0.01]-AC[16-45/1]
N-HTFA4-[10-40/0.1]-P[3-4/0.01]-A[15,​20,​25,​30]
N-HTFA4-[10-40/0.1]-P[3-4/0.01]-AC[16-45/1]
N-HTFA5-[10-40/0.1]-P[4-5/0.01]-A[15,​20,​25,​30]
N-HTFA5-[10-40/0.1]-P[4-5/0.01]-AC[16-45/1]
N-HTFA6-[10-40/0.1]-P[5-6/0.01]-A[15,​20,​25,​30]
N-HTFA6-[10-40/0.1]-P[5-6/0.01]-AC[16-45/1]
N-HTFA8-[10-40/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]
N-HTFA8-[10-40/0.1]-P[6-8/0.01]-AC[16-45/1]
N-HTFA10-[10-40/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]
N-HTFA10-[10-40/0.1]-P[8-10/0.01]-AC[16-45/1]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[16-19/1]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[21-24/1]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[26-29/1]
N-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[31-45/1]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-A[15,​20,​25,​30]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[16-19/1]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[21-24/1]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[26-29/1]
N-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[31-45/1]
N-HTFR1.6-[10-40/0.1]-P[0.5-1.6/0.01]
N-HTFR2.0-[10-40/0.1]-P[1-2/0.01]
N-HTFR2.5-[10-40/0.1]-P[1.5-2.5/0.01]
N-HTFR3-[10-40/0.1]-P[2-3/0.01]
N-HTFR4-[10-40/0.1]-P[3-4/0.01]
N-HTFR5-[10-40/0.1]-P[4-5/0.01]
N-HTFR6-[10-40/0.1]-P[5-6/0.01]
N-HTFR8-[10-40/0.1]-P[6-8/0.01]
N-HTFR10-[10-40/0.1]-P[8-10/0.01]
N-HTFR13-[10-40/0.1]-P[10-13/0.01]
N-HTFR16-[10-40/0.1]-P[13-16/0.01]
N-HTFT1.6-[10-40/0.1]-P[0.5-1.6/0.01]
N-HTFT2.0-[10-40/0.1]-P[1-2/0.01]
N-HTFT2.5-[10-40/0.1]-P[1.5-2.5/0.01]
N-HTFT3-[10-40/0.1]-P[2-3/0.01]
N-HTFT4-[10-40/0.1]-P[3-4/0.01]
N-HTFT5-[10-40/0.1]-P[4-5/0.01]
N-HTFT6-[10-40/0.1]-P[5-6/0.01]
N-HTFT8-[10-40/0.1]-P[6-8/0.01]
N-HTFT10-[10-40/0.1]-P[8-10/0.01]
N-HTFT13-[10-40/0.1]-P[10-13/0.01]
N-HTFT16-[10-40/0.1]-P[13-16/0.01]
N-PTFA1.6-[10-40/0.1]-P[0.5-1.6/0.01]-A[10,​15,​20,​25,​30]
N-PTFA1.6-[10-40/0.1]-P[0.5-1.6/0.01]-AC[16-45/1]
N-PTFA2.0-[10-40/0.1]-P[1-2/0.01]-A[10,​15,​20,​25,​30]
N-PTFA2.0-[10-40/0.1]-P[1-2/0.01]-AC[16-45/1]
N-PTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-A[10,​15,​20,​25,​30]
N-PTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-AC[16-45/1]
N-PTFA3-[10-40/0.1]-P[2-3/0.01]-A[15,​20,​25,​30]
N-PTFA3-[10-40/0.1]-P[2-3/0.01]-AC[16-45/1]
N-PTFA4-[10-40/0.1]-P[3-4/0.01]-A[15,​20,​25,​30]
N-PTFA4-[10-40/0.1]-P[3-4/0.01]-AC[16-45/1]
N-PTFA5-[10-40/0.1]-P[4-5/0.01]-A[15,​20,​25,​30]
N-PTFA5-[10-40/0.1]-P[4-5/0.01]-AC[16-45/1]
N-PTFA6-[10-40/0.1]-P[5-6/0.01]-A[15,​20,​25,​30]
N-PTFA6-[10-40/0.1]-P[5-6/0.01]-AC[16-45/1]
N-PTFA8-[10-40/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]
N-PTFA8-[10-40/0.1]-P[6-8/0.01]-AC[16-45/1]
N-PTFA10-[10-40/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]
N-PTFA10-[10-40/0.1]-P[8-10/0.01]-AC[16-45/1]
N-PTFA13-[10-40/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]
N-PTFA13-[10-40/0.1]-P[10-13/0.01]-AC[16-19/1]
N-PTFA13-[10-40/0.1]-P[10-13/0.01]-AC[21-24/1]
N-PTFA13-[10-40/0.1]-P[10-13/0.01]-AC[26-29/1]
N-PTFA13-[10-40/0.1]-P[10-13/0.01]-AC[31-45/1]
N-PTFA16-[10-40/0.1]-P[13-16/0.01]-A[15,​20,​25,​30]
N-PTFA16-[10-40/0.1]-P[13-16/0.01]-AC[16-19/1]
N-PTFA16-[10-40/0.1]-P[13-16/0.01]-AC[21-24/1]
N-PTFA16-[10-40/0.1]-P[13-16/0.01]-AC[26-29/1]
N-PTFA16-[10-40/0.1]-P[13-16/0.01]-AC[31-45/1]
N-PTFR1.6-[10-40/0.1]-P[0.5-1.6/0.01]
N-PTFR2.0-[10-40/0.1]-P[1-2/0.01]
N-PTFR2.5-[10-40/0.1]-P[1.5-2.5/0.01]
N-PTFR3-[10-40/0.1]-P[2-3/0.01]
N-PTFR4-[10-40/0.1]-P[3-4/0.01]
N-PTFR5-[10-40/0.1]-P[4-5/0.01]
N-PTFR6-[10-40/0.1]-P[5-6/0.01]
N-PTFR8-[10-40/0.1]-P[6-8/0.01]
N-PTFR10-[10-40/0.1]-P[8-10/0.01]
N-PTFR13-[10-40/0.1]-P[10-13/0.01]
N-PTFR16-[10-40/0.1]-P[13-16/0.01]
N-PTFT1.6-[10-40/0.1]-P[0.5-1.6/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material No. (Nominal diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
Tip angle change [AC]
(°)
P (Tip dimension)
(mm)

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent1.610 ~ 3010 ~ 40-0.5 ~ 1.6

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent1.6-10 ~ 4016 ~ 450.5 ~ 1.6

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent2.010 ~ 3010 ~ 40-1 ~ 2

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent2.0-10 ~ 4016 ~ 451 ~ 2

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent2.510 ~ 3010 ~ 40-1.5 ~ 2.5

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent2.5-10 ~ 4016 ~ 451.5 ~ 2.5

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent315 ~ 3010 ~ 40-2 ~ 3

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent3-10 ~ 4016 ~ 452 ~ 3

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent415 ~ 3010 ~ 40-3 ~ 4

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent4-10 ~ 4016 ~ 453 ~ 4

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent515 ~ 3010 ~ 40-4 ~ 5

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent5-10 ~ 4016 ~ 454 ~ 5

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent615 ~ 3010 ~ 40-5 ~ 6

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent6-10 ~ 4016 ~ 455 ~ 6

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent815 ~ 3010 ~ 40-6 ~ 8

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent8-10 ~ 4016 ~ 456 ~ 8

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent1015 ~ 3010 ~ 40-8 ~ 10

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent10-10 ~ 4016 ~ 458 ~ 10

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent1315 ~ 3010 ~ 40-10 ~ 13

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent13-10 ~ 4016 ~ 1910 ~ 13

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent13-10 ~ 4021 ~ 2410 ~ 13

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent13-10 ~ 4026 ~ 2910 ~ 13

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent13-10 ~ 4031 ~ 4510 ~ 13

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent1615 ~ 3010 ~ 40-13 ~ 16

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent16-10 ~ 4016 ~ 1913 ~ 16

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent16-10 ~ 4021 ~ 2413 ~ 16

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent16-10 ~ 4026 ~ 2913 ~ 16

-

PILOT PUNCHES_DLC_N-HTFA 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent16-10 ~ 4031 ~ 4513 ~ 16

-

PILOT PUNCHES_DLC_N-HTFR 1 Piece(s) 10 Day(s) 10Tip RSKH51 Equivalent1.6-10 ~ 40-0.5 ~ 1.6

-

PILOT PUNCHES_DLC_N-HTFR 1 Piece(s) 10 Day(s) 10Tip RSKH51 Equivalent2.0-10 ~ 40-1 ~ 2

-

PILOT PUNCHES_DLC_N-HTFR 1 Piece(s) 10 Day(s) 10Tip RSKH51 Equivalent2.5-10 ~ 40-1.5 ~ 2.5

-

PILOT PUNCHES_DLC_N-HTFR 1 Piece(s) 10 Day(s) 10Tip RSKH51 Equivalent3-10 ~ 40-2 ~ 3

-

PILOT PUNCHES_DLC_N-HTFR 1 Piece(s) 10 Day(s) 10Tip RSKH51 Equivalent4-10 ~ 40-3 ~ 4

-

PILOT PUNCHES_DLC_N-HTFR 1 Piece(s) 10 Day(s) 10Tip RSKH51 Equivalent5-10 ~ 40-4 ~ 5

-

PILOT PUNCHES_DLC_N-HTFR 1 Piece(s) 10 Day(s) 10Tip RSKH51 Equivalent6-10 ~ 40-5 ~ 6

-

PILOT PUNCHES_DLC_N-HTFR 1 Piece(s) 10 Day(s) 10Tip RSKH51 Equivalent8-10 ~ 40-6 ~ 8

-

PILOT PUNCHES_DLC_N-HTFR 1 Piece(s) 10 Day(s) 10Tip RSKH51 Equivalent10-10 ~ 40-8 ~ 10

-

PILOT PUNCHES_DLC_N-HTFR 1 Piece(s) 10 Day(s) 10Tip RSKH51 Equivalent13-10 ~ 40-10 ~ 13

-

PILOT PUNCHES_DLC_N-HTFR 1 Piece(s) 10 Day(s) 10Tip RSKH51 Equivalent16-10 ~ 40-13 ~ 16

-

PILOT PUNCHES_DLC_N-HTFT 1 Piece(s) 10 Day(s) 10Tapered tipSKH51 Equivalent1.6-10 ~ 40-0.5 ~ 1.6

-

PILOT PUNCHES_DLC_N-HTFT 1 Piece(s) 10 Day(s) 10Tapered tipSKH51 Equivalent2.0-10 ~ 40-1 ~ 2

-

PILOT PUNCHES_DLC_N-HTFT 1 Piece(s) 10 Day(s) 10Tapered tipSKH51 Equivalent2.5-10 ~ 40-1.5 ~ 2.5

-

PILOT PUNCHES_DLC_N-HTFT 1 Piece(s) 10 Day(s) 10Tapered tipSKH51 Equivalent3-10 ~ 40-2 ~ 3

-

PILOT PUNCHES_DLC_N-HTFT 1 Piece(s) 10 Day(s) 10Tapered tipSKH51 Equivalent4-10 ~ 40-3 ~ 4

-

PILOT PUNCHES_DLC_N-HTFT 1 Piece(s) 10 Day(s) 10Tapered tipSKH51 Equivalent5-10 ~ 40-4 ~ 5

-

PILOT PUNCHES_DLC_N-HTFT 1 Piece(s) 10 Day(s) 10Tapered tipSKH51 Equivalent6-10 ~ 40-5 ~ 6

-

PILOT PUNCHES_DLC_N-HTFT 1 Piece(s) 10 Day(s) 10Tapered tipSKH51 Equivalent8-10 ~ 40-6 ~ 8

-

PILOT PUNCHES_DLC_N-HTFT 1 Piece(s) 10 Day(s) 10Tapered tipSKH51 Equivalent10-10 ~ 40-8 ~ 10

-

PILOT PUNCHES_DLC_N-HTFT 1 Piece(s) 10 Day(s) 10Tapered tipSKH51 Equivalent13-10 ~ 40-10 ~ 13

-

PILOT PUNCHES_DLC_N-HTFT 1 Piece(s) 10 Day(s) 10Tapered tipSKH51 Equivalent16-10 ~ 40-13 ~ 16

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel1.610 ~ 3010 ~ 40-0.5 ~ 1.6

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel1.6-10 ~ 4016 ~ 450.5 ~ 1.6

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel2.010 ~ 3010 ~ 40-1 ~ 2

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel2.0-10 ~ 4016 ~ 451 ~ 2

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel2.510 ~ 3010 ~ 40-1.5 ~ 2.5

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel2.5-10 ~ 4016 ~ 451.5 ~ 2.5

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel315 ~ 3010 ~ 40-2 ~ 3

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel3-10 ~ 4016 ~ 452 ~ 3

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel415 ~ 3010 ~ 40-3 ~ 4

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel4-10 ~ 4016 ~ 453 ~ 4

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel515 ~ 3010 ~ 40-4 ~ 5

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel5-10 ~ 4016 ~ 454 ~ 5

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel615 ~ 3010 ~ 40-5 ~ 6

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel6-10 ~ 4016 ~ 455 ~ 6

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel815 ~ 3010 ~ 40-6 ~ 8

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel8-10 ~ 4016 ~ 456 ~ 8

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel1015 ~ 3010 ~ 40-8 ~ 10

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel10-10 ~ 4016 ~ 458 ~ 10

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel1315 ~ 3010 ~ 40-10 ~ 13

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel13-10 ~ 4016 ~ 1910 ~ 13

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel13-10 ~ 4021 ~ 2410 ~ 13

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel13-10 ~ 4026 ~ 2910 ~ 13

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel13-10 ~ 4031 ~ 4510 ~ 13

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel1615 ~ 3010 ~ 40-13 ~ 16

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel16-10 ~ 4016 ~ 1913 ~ 16

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel16-10 ~ 4021 ~ 2413 ~ 16

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel16-10 ~ 4026 ~ 2913 ~ 16

-

PILOT PUNCHES_DLC_N-PTFA 1 Piece(s) 10 Day(s) 10Sharp tip anglePowdered high-speed steel16-10 ~ 4031 ~ 4513 ~ 16

-

PILOT PUNCHES_DLC_N-PTFR 1 Piece(s) 10 Day(s) 10Tip RPowdered high-speed steel1.6-10 ~ 40-0.5 ~ 1.6

-

PILOT PUNCHES_DLC_N-PTFR 1 Piece(s) 10 Day(s) 10Tip RPowdered high-speed steel2.0-10 ~ 40-1 ~ 2

-

PILOT PUNCHES_DLC_N-PTFR 1 Piece(s) 10 Day(s) 10Tip RPowdered high-speed steel2.5-10 ~ 40-1.5 ~ 2.5

-

PILOT PUNCHES_DLC_N-PTFR 1 Piece(s) 10 Day(s) 10Tip RPowdered high-speed steel3-10 ~ 40-2 ~ 3

-

PILOT PUNCHES_DLC_N-PTFR 1 Piece(s) 10 Day(s) 10Tip RPowdered high-speed steel4-10 ~ 40-3 ~ 4

-

PILOT PUNCHES_DLC_N-PTFR 1 Piece(s) 10 Day(s) 10Tip RPowdered high-speed steel5-10 ~ 40-4 ~ 5

-

PILOT PUNCHES_DLC_N-PTFR 1 Piece(s) 10 Day(s) 10Tip RPowdered high-speed steel6-10 ~ 40-5 ~ 6

-

PILOT PUNCHES_DLC_N-PTFR 1 Piece(s) 10 Day(s) 10Tip RPowdered high-speed steel8-10 ~ 40-6 ~ 8

-

PILOT PUNCHES_DLC_N-PTFR 1 Piece(s) 10 Day(s) 10Tip RPowdered high-speed steel10-10 ~ 40-8 ~ 10

-

PILOT PUNCHES_DLC_N-PTFR 1 Piece(s) 10 Day(s) 10Tip RPowdered high-speed steel13-10 ~ 40-10 ~ 13

-

PILOT PUNCHES_DLC_N-PTFR 1 Piece(s) 10 Day(s) 10Tip RPowdered high-speed steel16-10 ~ 40-13 ~ 16

-

PILOT PUNCHES_DLC_N-PTFT 1 Piece(s) 10 Day(s) 10Tapered tipPowdered high-speed steel1.6-10 ~ 40-0.5 ~ 1.6

Loading...

 

Basic Information

Shank type Straight Surface treatment Without DLC foundation Mounting plate Stripper plate
Shank (mounting part) shape Standard