(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
A-ATAL3-[52-82/10]-P[1-2.99/0.01]-A[10-30/5] |
A-ATAL3-[52-82/10]-PC[0.5-0.99/0.01]-A[10-30/5] |
A-ATAL3-LC[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5] |
A-ATAL3-LC[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5] |
A-ATAL3-LCT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5] |
A-ATAL3-LCT[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5] |
A-ATAL3-LMT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5] |
A-ATAL3-LMT[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5] |
A-ATAL4-[52-82/10]-P[1-3.99/0.01]-A[10-30/5] |
A-ATAL4-[52-82/10]-PC[0.5-0.99/0.01]-A[10-30/5] |
A-ATAL4-LC[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5] |
A-ATAL4-LC[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5] |
A-ATAL4-LCT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5] |
A-ATAL4-LCT[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5] |
A-ATAL4-LMT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5] |
A-ATAL4-LMT[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5] |
A-ATAL5-[52-82/10]-P[2-4.99/0.01]-A[10-30/5] |
A-ATAL5-[52-82/10]-PC[1-1.99/0.01]-A[10-30/5] |
A-ATAL5-LC[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5] |
A-ATAL5-LC[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5] |
A-ATAL5-LCT[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5] |
A-ATAL5-LCT[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5] |
A-ATAL5-LMT[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5] |
A-ATAL5-LMT[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5] |
A-ATAL6-[52-82/10]-P[2.5-5.99/0.01]-A[10-30/5] |
A-ATAL6-[52-82/10]-PC[1.25-2.49/0.01]-A[10-30/5] |
A-ATAL6-LC[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5] |
A-ATAL6-LC[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5] |
A-ATAL6-LCT[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5] |
A-ATAL6-LCT[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5] |
A-ATAL6-LMT[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5] |
A-ATAL6-LMT[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5] |
A-ATAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5] |
A-ATAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5] |
A-ATAL8-LC[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5] |
A-ATAL8-LC[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5] |
A-ATAL8-LCT[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5] |
A-ATAL8-LCT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5] |
A-ATAL8-LMT[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5] |
A-ATAL8-LMT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5] |
A-ATAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5] |
A-ATAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5] |
A-ATAL10-LC[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5] |
A-ATAL10-LC[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5] |
A-ATAL10-LCT[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5] |
A-ATAL10-LCT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5] |
A-ATAL10-LMT[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5] |
A-ATAL10-LMT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5] |
A-ATAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5] |
A-ATAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5] |
A-ATAL13-LC[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5] |
A-ATAL13-LC[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5] |
A-ATAL13-LCT[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5] |
A-ATAL13-LCT[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5] |
A-ATAL13-LMT[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5] |
A-ATAL13-LMT[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5] |
A-ATAL16-[62-82/10]-P[10-15.99/0.01]-A[10-30/5] |
A-ATAL16-[62-82/10]-PC[5-9.99/0.01]-A[10-30/5] |
A-ATAL16-LC[27-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5] |
A-ATAL16-LC[27-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5] |
A-ATAL16-LCT[27-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5] |
A-ATAL16-LCT[27-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5] |
A-ATAL16-LMT[27-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5] |
A-ATAL16-LMT[27-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5] |
A-ATAL20-[62-82/10]-P[13-19.99/0.01]-A[15-30/5] |
A-ATAL20-[62-82/10]-PC[6.5-12.99/0.01]-A[15-30/5] |
A-ATAL20-LC[27-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5] |
A-ATAL20-LC[27-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5] |
A-ATAL20-LCT[27-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5] |
A-ATAL20-LCT[27-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5] |
A-ATAL20-LMT[27-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5] |
A-ATAL20-LMT[27-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5] |
A-ATAL25-[62-82/10]-P[18-24.99/0.01]-A[15-30/5] |
A-ATAL25-[62-82/10]-PC[9-17.99/0.01]-A[15-30/5] |
A-ATAL25-LC[27-81.9/0.1]-P[18-24.99/0.01]-A[15-30/5] |
A-ATAL25-LC[27-81.9/0.1]-PC[9-17.99/0.01]-A[15-30/5] |
A-ATAL25-LCT[27-81.9/0.1]-P[18-24.99/0.01]-A[15-30/5] |
A-ATAL25-LCT[27-81.9/0.1]-PC[9-17.99/0.01]-A[15-30/5] |
A-ATAL25-LMT[27-81.9/0.1]-P[18-24.99/0.01]-A[15-30/5] |
A-ATAL25-LMT[27-81.9/0.1]-PC[9-17.99/0.01]-A[15-30/5] |
A-ATAS3-[42-82/10]-P[1-2.99/0.01]-A[10-30/5] |
A-ATAS3-[42-82/10]-PC[0.5-0.99/0.01]-A[10-30/5] |
A-ATAS3-LC[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5] |
A-ATAS3-LC[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5] |
A-ATAS3-LCT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5] |
A-ATAS3-LCT[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5] |
A-ATAS3-LMT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5] |
A-ATAS3-LMT[27-81.9/0.1]-PC[0.5-0.99/0.01]-A[10-30/5] |
A-ATAS4-[42-82/10]-P[1-3.99/0.01]-A[10-30/5] |
A-ATAS4-[42-82/10]-PC[0.5-0.99/0.01]-A[10-30/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | Material | Shank diameter D tolerance | B (Tip length/tip length) | D (Shank diameter) (mm) | L (L dimension) (mm) | A (Taper angle) (°) | LC (Full length alteration) (mm) | LCT (Head thickness tolerance change + Total length alteration) (mm) | LMT (Head thickness tolerance change + Total length alteration) (mm) | P (Tip dimension) (mm) | PC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 3 | 52 ~ 82 | 10 ~ 30 | - | - | - | 1 ~ 2.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 3 | 52 ~ 82 | 10 ~ 30 | - | - | - | - | 0.5 ~ 0.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 3 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | 1 ~ 2.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 3 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | - | 0.5 ~ 0.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 3 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | 1 ~ 2.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 3 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | - | 0.5 ~ 0.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 3 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | 1 ~ 2.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 3 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | - | 0.5 ~ 0.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 4 | 52 ~ 82 | 10 ~ 30 | - | - | - | 1 ~ 3.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 4 | 52 ~ 82 | 10 ~ 30 | - | - | - | - | 0.5 ~ 0.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 4 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | 1 ~ 3.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 4 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | - | 0.5 ~ 0.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 4 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | 1 ~ 3.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 4 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | - | 0.5 ~ 0.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 4 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | 1 ~ 3.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 4 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | - | 0.5 ~ 0.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 5 | 52 ~ 82 | 10 ~ 30 | - | - | - | 2 ~ 4.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 5 | 52 ~ 82 | 10 ~ 30 | - | - | - | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 5 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | 2 ~ 4.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 5 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 5 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | 2 ~ 4.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 5 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 5 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | 2 ~ 4.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 5 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | - | 1 ~ 1.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 6 | 52 ~ 82 | 10 ~ 30 | - | - | - | 2.5 ~ 5.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 6 | 52 ~ 82 | 10 ~ 30 | - | - | - | - | 1.25 ~ 2.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 6 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | 2.5 ~ 5.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 6 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | - | 1.25 ~ 2.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 6 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | 2.5 ~ 5.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 6 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | - | 1.25 ~ 2.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 6 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | 2.5 ~ 5.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 6 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | - | 1.25 ~ 2.49 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 8 | 52 ~ 82 | 10 ~ 30 | - | - | - | 3 ~ 7.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 8 | 52 ~ 82 | 10 ~ 30 | - | - | - | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 8 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | 3 ~ 7.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 8 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 8 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | 3 ~ 7.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 8 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 8 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | 3 ~ 7.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 8 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 10 | 52 ~ 82 | 10 ~ 30 | - | - | - | 3 ~ 9.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 10 | 52 ~ 82 | 10 ~ 30 | - | - | - | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 10 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | 3 ~ 9.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 10 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 10 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | 3 ~ 9.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 10 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 10 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | 3 ~ 9.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 10 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | - | 1.5 ~ 2.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 13 | 52 ~ 82 | 10 ~ 30 | - | - | - | 6 ~ 12.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 13 | 52 ~ 82 | 10 ~ 30 | - | - | - | - | 3 ~ 5.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 13 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | 6 ~ 12.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 13 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | - | 3 ~ 5.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 13 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | 6 ~ 12.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 13 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | - | 3 ~ 5.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 13 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | 6 ~ 12.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 13 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | - | 3 ~ 5.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 16 | 62 ~ 82 | 10 ~ 30 | - | - | - | 10 ~ 15.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 16 | 62 ~ 82 | 10 ~ 30 | - | - | - | - | 5 ~ 9.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 16 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | 10 ~ 15.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 16 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | - | 5 ~ 9.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 16 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | 10 ~ 15.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 16 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | - | 5 ~ 9.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 16 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | 10 ~ 15.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 16 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | - | 5 ~ 9.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 20 | 62 ~ 82 | 15 ~ 30 | - | - | - | 13 ~ 19.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 20 | 62 ~ 82 | 15 ~ 30 | - | - | - | - | 6.5 ~ 12.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 20 | - | 15 ~ 30 | 27 ~ 81.9 | - | - | 13 ~ 19.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 20 | - | 15 ~ 30 | 27 ~ 81.9 | - | - | - | 6.5 ~ 12.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 20 | - | 15 ~ 30 | - | 27 ~ 81.9 | - | 13 ~ 19.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 20 | - | 15 ~ 30 | - | 27 ~ 81.9 | - | - | 6.5 ~ 12.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 20 | - | 15 ~ 30 | - | - | 27 ~ 81.9 | 13 ~ 19.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 20 | - | 15 ~ 30 | - | - | 27 ~ 81.9 | - | 6.5 ~ 12.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 25 | 62 ~ 82 | 15 ~ 30 | - | - | - | 18 ~ 24.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 25 | 62 ~ 82 | 15 ~ 30 | - | - | - | - | 9 ~ 17.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 25 | - | 15 ~ 30 | 27 ~ 81.9 | - | - | 18 ~ 24.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 25 | - | 15 ~ 30 | 27 ~ 81.9 | - | - | - | 9 ~ 17.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 25 | - | 15 ~ 30 | - | 27 ~ 81.9 | - | 18 ~ 24.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 25 | - | 15 ~ 30 | - | 27 ~ 81.9 | - | - | 9 ~ 17.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 25 | - | 15 ~ 30 | - | - | 27 ~ 81.9 | 18 ~ 24.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | L | 25 | - | 15 ~ 30 | - | - | 27 ~ 81.9 | - | 9 ~ 17.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | S | 3 | 42 ~ 82 | 10 ~ 30 | - | - | - | 1 ~ 2.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | S | 3 | 42 ~ 82 | 10 ~ 30 | - | - | - | - | 0.5 ~ 0.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | S | 3 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | 1 ~ 2.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | S | 3 | - | 10 ~ 30 | 27 ~ 81.9 | - | - | - | 0.5 ~ 0.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | S | 3 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | 1 ~ 2.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | S | 3 | - | 10 ~ 30 | - | 27 ~ 81.9 | - | - | 0.5 ~ 0.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | S | 3 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | 1 ~ 2.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | S | 3 | - | 10 ~ 30 | - | - | 27 ~ 81.9 | - | 0.5 ~ 0.99 | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | S | 4 | 42 ~ 82 | 10 ~ 30 | - | - | - | 1 ~ 3.99 | - | ||
- | PILOT PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Sharp tip angle | SKD11 Equivalent | +0.005/0 | S | 4 | 42 ~ 82 | 10 ~ 30 | - | - | - | - | 0.5 ~ 0.99 |
Loading...
Shank type | Standard | Surface treatment | None | Mounting plate | Punch plate |
---|---|---|---|---|---|
Shank (mounting part) shape | Standard |
How can we improve?
How can we improve?