1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Shaped Jector Punches WPC Treatment, HW Coating, TiCN Coating

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • SKD11
  • POWDER HSS
  • TiCN
  • HW
  • WPC
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Irregularly shaped punches with TiCN coating, WPC® treatment, HW coating (TiCN coating + WPC® treatment), and RW coating (Al-Cr coating + WPC® treatment). The material can be selected from die steel (some high speed steel) and powder high speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
H-PJ2H5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]
H-PJ2H5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]
H-PJ2H6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]
H-PJ2H6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]
H-PJ2H8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]
H-PJ2H8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]
H-PJ2H10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]
H-PJ2H10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]
H-PJ2H13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]
H-PJ2H13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]
H-PJ2H16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]
H-PJ2H16-LC[37-99.9/0.1]-P[6-15.9/0.01]-W[6-15.9/0.01]
H-PJ2H20-[40-100/10]-P[6-19.9/0.01]-W[6-19.9/0.01]
H-PJ2H20-LC[37-99.9/0.1]-P[6-19.9/0.01]-W[6-19.9/0.01]
H-PJ2H25-[40-100/10]-P[6-24.9/0.01]-W[6-24.9/0.01]
H-PJ2H25-LC[37-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
H-PJ2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S0
H-PJ2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J5-[40-80/10]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S0
H-PJ2J5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J5-LC[37-79.9/0.1]-P[2-4.9/0.01]-W[2-4.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S0
H-PJ2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J6-[40-80/10]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S0
H-PJ2J6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J6-LC[37-79.9/0.1]-P[2-5.9/0.01]-W[2-5.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]-R0-S0
H-PJ2J8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J8-[40-100/10]-P[3-7.9/0.01]-W[3-7.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]-R0-S0
H-PJ2J8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J8-LC[37-99.9/0.1]-P[3-7.9/0.01]-W[3-7.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]-R0-S0
H-PJ2J10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J10-[40-100/10]-P[3-9.9/0.01]-W[3-9.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]-R0-S0
H-PJ2J10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J10-LC[37-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]-R0-S0
H-PJ2J13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J13-[40-100/10]-P[6-12.9/0.01]-W[6-12.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]-R0-S0
H-PJ2J13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J13-LC[37-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]-R0-S0
H-PJ2J16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J16-[40-100/10]-P[6-15.9/0.01]-W[6-15.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J16-LC[37-99.9/0.1]-P[6-15.9/0.01]-W[6-15.9/0.01]-R0-S0
H-PJ2J16-LC[37-99.9/0.1]-P[6-15.9/0.01]-W[6-15.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J16-LC[37-99.9/0.1]-P[6-15.9/0.01]-W[6-15.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J16-LC[37-99.9/0.1]-P[6-15.9/0.01]-W[6-15.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J20-[40-100/10]-P[6-19.9/0.01]-W[6-19.9/0.01]-R0-S0
H-PJ2J20-[40-100/10]-P[6-19.9/0.01]-W[6-19.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J20-[40-100/10]-P[6-19.9/0.01]-W[6-19.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J20-[40-100/10]-P[6-19.9/0.01]-W[6-19.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J20-LC[37-99.9/0.1]-P[6-19.9/0.01]-W[6-19.9/0.01]-R0-S0
H-PJ2J20-LC[37-99.9/0.1]-P[6-19.9/0.01]-W[6-19.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J20-LC[37-99.9/0.1]-P[6-19.9/0.01]-W[6-19.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J20-LC[37-99.9/0.1]-P[6-19.9/0.01]-W[6-19.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J25-[40-100/10]-P[6-24.9/0.01]-W[6-24.9/0.01]-R0-S0
H-PJ2J25-[40-100/10]-P[6-24.9/0.01]-W[6-24.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J25-[40-100/10]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J25-[40-100/10]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2J25-LC[37-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R0-S0
H-PJ2J25-LC[37-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R0-S[0.2-32/0.01]
H-PJ2J25-LC[37-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S0
H-PJ2J25-LC[37-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]-R[0.2-40/0.01]-S[0.2-32/0.01]
H-PJ2L5-[40-80/10]-A[1-90/0.1]-Q[0.2-50/0.01]-R0-S[0.2-50/0.01]
H-PJ2L5-[40-80/10]-A[1-90/0.1]-Q[0.2-50/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]
H-PJ2L6-[40-80/10]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]
H-PJ2L6-[40-80/10]-A[1-90/0.1]-Q[0.2-50/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]
H-PJ2L6-LC[37-79.9/0.1]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]
H-PJ2L6-LC[37-79.9/0.1]-A[1-90/0.1]-Q[0.2-50/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]
H-PJ2L8-[40-100/10]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]
H-PJ2L8-[40-100/10]-A[1-90/0.1]-Q[0.2-50/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]
H-PJ2L8-LC[37-99.9/0.1]-A[1-90/0.1]-Q0-R[0.2-48/0.01]-S[0.2-50/0.01]
H-PJ2L8-LC[37-99.9/0.1]-A[1-90/0.1]-Q[0.2-50/0.01]-R[0.2-48/0.01]-S[0.2-50/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Surface treatment Punch shank (mounting part) shape D (Outer diameter)
(mm)
A
(mm)
B
(mm)
C
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
W
(mm)

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard5---40 ~ 80-2 ~ 4.9---2 ~ 4.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard5----37 ~ 79.92 ~ 4.9---2 ~ 4.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard6---40 ~ 80-2 ~ 5.9---2 ~ 5.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard6----37 ~ 79.92 ~ 5.9---2 ~ 5.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard8---40 ~ 100-3 ~ 7.9---3 ~ 7.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard8----37 ~ 99.93 ~ 7.9---3 ~ 7.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard10---40 ~ 100-3 ~ 9.9---3 ~ 9.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard10----37 ~ 99.93 ~ 9.9---3 ~ 9.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard13---40 ~ 100-6 ~ 12.9---6 ~ 12.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard13----37 ~ 99.96 ~ 12.9---6 ~ 12.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard16---40 ~ 100-6 ~ 15.9---6 ~ 15.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard16----37 ~ 99.96 ~ 15.9---6 ~ 15.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard20---40 ~ 100-6 ~ 19.9---6 ~ 19.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard20----37 ~ 99.96 ~ 19.9---6 ~ 19.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard25---40 ~ 100-6 ~ 24.9---6 ~ 24.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102HPowdered high-speed steelTiCNStandard25----37 ~ 99.96 ~ 24.9---6 ~ 24.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard5---40 ~ 80-2 ~ 4.9-002 ~ 4.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard5---40 ~ 80-2 ~ 4.9-00.2 ~ 322 ~ 4.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard5---40 ~ 80-2 ~ 4.9-0.2 ~ 4002 ~ 4.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard5---40 ~ 80-2 ~ 4.9-0.2 ~ 400.2 ~ 322 ~ 4.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard5----37 ~ 79.92 ~ 4.9-002 ~ 4.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard5----37 ~ 79.92 ~ 4.9-00.2 ~ 322 ~ 4.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard5----37 ~ 79.92 ~ 4.9-0.2 ~ 4002 ~ 4.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard5----37 ~ 79.92 ~ 4.9-0.2 ~ 400.2 ~ 322 ~ 4.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard6---40 ~ 80-2 ~ 5.9-002 ~ 5.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard6---40 ~ 80-2 ~ 5.9-00.2 ~ 322 ~ 5.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard6---40 ~ 80-2 ~ 5.9-0.2 ~ 4002 ~ 5.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard6---40 ~ 80-2 ~ 5.9-0.2 ~ 400.2 ~ 322 ~ 5.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard6----37 ~ 79.92 ~ 5.9-002 ~ 5.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard6----37 ~ 79.92 ~ 5.9-00.2 ~ 322 ~ 5.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard6----37 ~ 79.92 ~ 5.9-0.2 ~ 4002 ~ 5.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard6----37 ~ 79.92 ~ 5.9-0.2 ~ 400.2 ~ 322 ~ 5.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard8---40 ~ 100-3 ~ 7.9-003 ~ 7.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard8---40 ~ 100-3 ~ 7.9-00.2 ~ 323 ~ 7.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard8---40 ~ 100-3 ~ 7.9-0.2 ~ 4003 ~ 7.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard8---40 ~ 100-3 ~ 7.9-0.2 ~ 400.2 ~ 323 ~ 7.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard8----37 ~ 99.93 ~ 7.9-003 ~ 7.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard8----37 ~ 99.93 ~ 7.9-00.2 ~ 323 ~ 7.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard8----37 ~ 99.93 ~ 7.9-0.2 ~ 4003 ~ 7.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard8----37 ~ 99.93 ~ 7.9-0.2 ~ 400.2 ~ 323 ~ 7.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard10---40 ~ 100-3 ~ 9.9-003 ~ 9.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard10---40 ~ 100-3 ~ 9.9-00.2 ~ 323 ~ 9.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard10---40 ~ 100-3 ~ 9.9-0.2 ~ 4003 ~ 9.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard10---40 ~ 100-3 ~ 9.9-0.2 ~ 400.2 ~ 323 ~ 9.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard10----37 ~ 99.93 ~ 9.9-003 ~ 9.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard10----37 ~ 99.93 ~ 9.9-00.2 ~ 323 ~ 9.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard10----37 ~ 99.93 ~ 9.9-0.2 ~ 4003 ~ 9.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard10----37 ~ 99.93 ~ 9.9-0.2 ~ 400.2 ~ 323 ~ 9.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard13---40 ~ 100-6 ~ 12.9-006 ~ 12.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard13---40 ~ 100-6 ~ 12.9-00.2 ~ 326 ~ 12.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard13---40 ~ 100-6 ~ 12.9-0.2 ~ 4006 ~ 12.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard13---40 ~ 100-6 ~ 12.9-0.2 ~ 400.2 ~ 326 ~ 12.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard13----37 ~ 99.96 ~ 12.9-006 ~ 12.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard13----37 ~ 99.96 ~ 12.9-00.2 ~ 326 ~ 12.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard13----37 ~ 99.96 ~ 12.9-0.2 ~ 4006 ~ 12.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard13----37 ~ 99.96 ~ 12.9-0.2 ~ 400.2 ~ 326 ~ 12.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard16---40 ~ 100-6 ~ 15.9-006 ~ 15.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard16---40 ~ 100-6 ~ 15.9-00.2 ~ 326 ~ 15.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard16---40 ~ 100-6 ~ 15.9-0.2 ~ 4006 ~ 15.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard16---40 ~ 100-6 ~ 15.9-0.2 ~ 400.2 ~ 326 ~ 15.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard16----37 ~ 99.96 ~ 15.9-006 ~ 15.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard16----37 ~ 99.96 ~ 15.9-00.2 ~ 326 ~ 15.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard16----37 ~ 99.96 ~ 15.9-0.2 ~ 4006 ~ 15.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard16----37 ~ 99.96 ~ 15.9-0.2 ~ 400.2 ~ 326 ~ 15.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard20---40 ~ 100-6 ~ 19.9-006 ~ 19.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard20---40 ~ 100-6 ~ 19.9-00.2 ~ 326 ~ 19.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard20---40 ~ 100-6 ~ 19.9-0.2 ~ 4006 ~ 19.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard20---40 ~ 100-6 ~ 19.9-0.2 ~ 400.2 ~ 326 ~ 19.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard20----37 ~ 99.96 ~ 19.9-006 ~ 19.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard20----37 ~ 99.96 ~ 19.9-00.2 ~ 326 ~ 19.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard20----37 ~ 99.96 ~ 19.9-0.2 ~ 4006 ~ 19.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard20----37 ~ 99.96 ~ 19.9-0.2 ~ 400.2 ~ 326 ~ 19.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard25---40 ~ 100-6 ~ 24.9-006 ~ 24.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard25---40 ~ 100-6 ~ 24.9-00.2 ~ 326 ~ 24.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard25---40 ~ 100-6 ~ 24.9-0.2 ~ 4006 ~ 24.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard25---40 ~ 100-6 ~ 24.9-0.2 ~ 400.2 ~ 326 ~ 24.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard25----37 ~ 99.96 ~ 24.9-006 ~ 24.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard25----37 ~ 99.96 ~ 24.9-00.2 ~ 326 ~ 24.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard25----37 ~ 99.96 ~ 24.9-0.2 ~ 4006 ~ 24.9

-

COATING PUNCH 1 Piece(s) 5 Day(s) 102JPowdered high-speed steelTiCNStandard25----37 ~ 99.96 ~ 24.9-0.2 ~ 400.2 ~ 326 ~ 24.9

-

COATING PUNCH 1 Piece(s) 10 Day(s) 102LPowdered high-speed steelTiCNStandard51 ~ 90--40 ~ 80--0.2 ~ 5000.2 ~ 50-

-

COATING PUNCH 1 Piece(s) 10 Day(s) 102LPowdered high-speed steelTiCNStandard51 ~ 90--40 ~ 80--0.2 ~ 500.2 ~ 480.2 ~ 50-

-

COATING PUNCH 1 Piece(s) 10 Day(s) 102LPowdered high-speed steelTiCNStandard61 ~ 90--40 ~ 80--00.2 ~ 480.2 ~ 50-

-

COATING PUNCH 1 Piece(s) 10 Day(s) 102LPowdered high-speed steelTiCNStandard61 ~ 90--40 ~ 80--0.2 ~ 500.2 ~ 480.2 ~ 50-

-

COATING PUNCH 1 Piece(s) 10 Day(s) 102LPowdered high-speed steelTiCNStandard61 ~ 90---37 ~ 79.9-00.2 ~ 480.2 ~ 50-

-

COATING PUNCH 1 Piece(s) 10 Day(s) 102LPowdered high-speed steelTiCNStandard61 ~ 90---37 ~ 79.9-0.2 ~ 500.2 ~ 480.2 ~ 50-

-

COATING PUNCH 1 Piece(s) 10 Day(s) 102LPowdered high-speed steelTiCNStandard81 ~ 90--40 ~ 100--00.2 ~ 480.2 ~ 50-

-

COATING PUNCH 1 Piece(s) 10 Day(s) 102LPowdered high-speed steelTiCNStandard81 ~ 90--40 ~ 100--0.2 ~ 500.2 ~ 480.2 ~ 50-

-

COATING PUNCH 1 Piece(s) 10 Day(s) 102LPowdered high-speed steelTiCNStandard81 ~ 90---37 ~ 99.9-00.2 ~ 480.2 ~ 50-

-

COATING PUNCH 1 Piece(s) 10 Day(s) 102LPowdered high-speed steelTiCNStandard81 ~ 90---37 ~ 99.9-0.2 ~ 500.2 ~ 480.2 ~ 50-

Loading...

 

Basic Information

Type Jector punch