1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Punches NW Coating

Pilot Punches NW Coating
You can add up to 6 items per a category to the compare list.

  • FLANGE
  • SKH51
  • POWDER HSS
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This pilot punch has improved durability of the coating film by using both DLC coating and WPC® processing. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 2 types of material.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ANW-HATAL1.6-[42-62/10]-P[1-1.59/0.01]-A[10-30/5]
ANW-HATAL1.6-LC[27-61.9/0.1]-P[1-1.59/0.01]-A[10-30/5]
ANW-HATAL1.6-LCT[27-61.9/0.1]-P[1-1.59/0.01]-A[10-30/5]
ANW-HATAL1.6-LMT[27-61.9/0.1]-P[1-1.59/0.01]-A[10-30/5]
ANW-HATAL2.0-[42-62/10]-P[1-1.99/0.01]-A[10-30/5]
ANW-HATAL2.0-LC[27-61.9/0.1]-P[1-1.99/0.01]-A[10-30/5]
ANW-HATAL2.0-LCT[27-61.9/0.1]-P[1-1.99/0.01]-A[10-30/5]
ANW-HATAL2.0-LMT[27-61.9/0.1]-P[1-1.99/0.01]-A[10-30/5]
ANW-HATAL2.5-[42-62/10]-P[1-2.49/0.01]-A[10-30/5]
ANW-HATAL2.5-LC[27-61.9/0.1]-P[1-2.49/0.01]-A[10-30/5]
ANW-HATAL2.5-LCT[27-61.9/0.1]-P[1-2.49/0.01]-A[10-30/5]
ANW-HATAL2.5-LMT[27-61.9/0.1]-P[1-2.49/0.01]-A[10-30/5]
ANW-HATAL3-[52-82/10]-P[1-2.99/0.01]-A[10-30/5]
ANW-HATAL3-LC[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
ANW-HATAL3-LCT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
ANW-HATAL3-LMT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
ANW-HATAL4-[52-82/10]-P[1-3.99/0.01]-A[10-30/5]
ANW-HATAL4-LC[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
ANW-HATAL4-LCT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
ANW-HATAL4-LMT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
ANW-HATAL5-[52-82/10]-P[2-4.99/0.01]-A[10-30/5]
ANW-HATAL5-[52-82/10]-PC[1-1.99/0.01]-A[10-30/5]
ANW-HATAL5-LC[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
ANW-HATAL5-LC[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
ANW-HATAL5-LCT[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
ANW-HATAL5-LCT[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
ANW-HATAL5-LMT[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
ANW-HATAL5-LMT[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
ANW-HATAL6-[52-82/10]-P[2.5-5.99/0.01]-A[10-30/5]
ANW-HATAL6-[52-82/10]-PC[1.25-2.49/0.01]-A[10-30/5]
ANW-HATAL6-LC[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
ANW-HATAL6-LC[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
ANW-HATAL6-LCT[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
ANW-HATAL6-LCT[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
ANW-HATAL6-LMT[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
ANW-HATAL6-LMT[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
ANW-HATAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]
ANW-HATAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
ANW-HATAL8-LC[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
ANW-HATAL8-LC[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
ANW-HATAL8-LCT[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
ANW-HATAL8-LCT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
ANW-HATAL8-LMT[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
ANW-HATAL8-LMT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
ANW-HATAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]
ANW-HATAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
ANW-HATAL10-LC[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
ANW-HATAL10-LC[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
ANW-HATAL10-LCT[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
ANW-HATAL10-LCT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
ANW-HATAL10-LMT[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
ANW-HATAL10-LMT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
ANW-HATAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]
ANW-HATAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]
ANW-HATAL13-LC[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
ANW-HATAL13-LC[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
ANW-HATAL13-LCT[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
ANW-HATAL13-LCT[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
ANW-HATAL13-LMT[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
ANW-HATAL13-LMT[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
ANW-HATAL16-[62-82/10]-P[10-15.99/0.01]-A[10-30/5]
ANW-HATAL16-[62-82/10]-PC[5-9.99/0.01]-A[10-30/5]
ANW-HATAL16-LC[27-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
ANW-HATAL16-LC[27-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
ANW-HATAL16-LCT[27-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
ANW-HATAL16-LCT[27-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
ANW-HATAL16-LMT[27-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
ANW-HATAL16-LMT[27-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
ANW-HATAL20-[62-82/10]-P[13-19.99/0.01]-A[15-30/5]
ANW-HATAL20-[62-82/10]-PC[6.5-12.99/0.01]-A[15-30/5]
ANW-HATAL20-LC[27-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5]
ANW-HATAL20-LC[27-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5]
ANW-HATAL20-LCT[27-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5]
ANW-HATAL20-LCT[27-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5]
ANW-HATAL20-LMT[27-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5]
ANW-HATAL20-LMT[27-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5]
ANW-HATAL25-[62-82/10]-P[18-24.99/0.01]-A[15-30/5]
ANW-HATAL25-[62-82/10]-PC[9-17.99/0.01]-A[15-30/5]
ANW-HATAL25-LC[27-81.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
ANW-HATAL25-LC[27-81.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
ANW-HATAL25-LCT[27-81.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
ANW-HATAL25-LCT[27-81.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
ANW-HATAL25-LMT[27-81.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
ANW-HATAL25-LMT[27-81.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
ANW-HATAS1.6-[42-62/10]-P[1-1.59/0.01]-A[10-30/5]
ANW-HATAS1.6-LC[27-61.9/0.1]-P[1-1.59/0.01]-A[10-30/5]
ANW-HATAS1.6-LCT[27-61.9/0.1]-P[1-1.59/0.01]-A[10-30/5]
ANW-HATAS1.6-LMT[27-61.9/0.1]-P[1-1.59/0.01]-A[10-30/5]
ANW-HATAS2.0-[42-62/10]-P[1-1.99/0.01]-A[10-30/5]
ANW-HATAS2.0-LC[27-61.9/0.1]-P[1-1.99/0.01]-A[10-30/5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L1.642 ~ 6210 ~ 30---1 ~ 1.59-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L1.6-10 ~ 3027 ~ 61.9--1 ~ 1.59-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L1.6-10 ~ 30-27 ~ 61.9-1 ~ 1.59-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L1.6-10 ~ 30--27 ~ 61.91 ~ 1.59-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L2.042 ~ 6210 ~ 30---1 ~ 1.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L2.0-10 ~ 3027 ~ 61.9--1 ~ 1.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L2.0-10 ~ 30-27 ~ 61.9-1 ~ 1.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L2.0-10 ~ 30--27 ~ 61.91 ~ 1.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L2.542 ~ 6210 ~ 30---1 ~ 2.49-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L2.5-10 ~ 3027 ~ 61.9--1 ~ 2.49-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L2.5-10 ~ 30-27 ~ 61.9-1 ~ 2.49-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L2.5-10 ~ 30--27 ~ 61.91 ~ 2.49-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L352 ~ 8210 ~ 30---1 ~ 2.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L3-10 ~ 3027 ~ 81.9--1 ~ 2.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L3-10 ~ 30-27 ~ 81.9-1 ~ 2.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L3-10 ~ 30--27 ~ 81.91 ~ 2.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L452 ~ 8210 ~ 30---1 ~ 3.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L4-10 ~ 3027 ~ 81.9--1 ~ 3.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L4-10 ~ 30-27 ~ 81.9-1 ~ 3.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L4-10 ~ 30--27 ~ 81.91 ~ 3.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L552 ~ 8210 ~ 30---2 ~ 4.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L552 ~ 8210 ~ 30----1 ~ 1.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L5-10 ~ 3027 ~ 81.9--2 ~ 4.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L5-10 ~ 3027 ~ 81.9---1 ~ 1.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L5-10 ~ 30-27 ~ 81.9-2 ~ 4.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L5-10 ~ 30-27 ~ 81.9--1 ~ 1.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L5-10 ~ 30--27 ~ 81.92 ~ 4.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L5-10 ~ 30--27 ~ 81.9-1 ~ 1.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L652 ~ 8210 ~ 30---2.5 ~ 5.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L652 ~ 8210 ~ 30----1.25 ~ 2.49

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L6-10 ~ 3027 ~ 81.9--2.5 ~ 5.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L6-10 ~ 3027 ~ 81.9---1.25 ~ 2.49

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L6-10 ~ 30-27 ~ 81.9-2.5 ~ 5.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L6-10 ~ 30-27 ~ 81.9--1.25 ~ 2.49

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L6-10 ~ 30--27 ~ 81.92.5 ~ 5.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L6-10 ~ 30--27 ~ 81.9-1.25 ~ 2.49

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L852 ~ 8210 ~ 30---3 ~ 7.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L852 ~ 8210 ~ 30----1.5 ~ 2.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L8-10 ~ 3027 ~ 81.9--3 ~ 7.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L8-10 ~ 3027 ~ 81.9---1.5 ~ 2.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L8-10 ~ 30-27 ~ 81.9-3 ~ 7.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L8-10 ~ 30-27 ~ 81.9--1.5 ~ 2.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L8-10 ~ 30--27 ~ 81.93 ~ 7.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L8-10 ~ 30--27 ~ 81.9-1.5 ~ 2.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L1052 ~ 8210 ~ 30---3 ~ 9.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L1052 ~ 8210 ~ 30----1.5 ~ 2.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L10-10 ~ 3027 ~ 81.9--3 ~ 9.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L10-10 ~ 3027 ~ 81.9---1.5 ~ 2.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L10-10 ~ 30-27 ~ 81.9-3 ~ 9.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L10-10 ~ 30-27 ~ 81.9--1.5 ~ 2.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L10-10 ~ 30--27 ~ 81.93 ~ 9.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L10-10 ~ 30--27 ~ 81.9-1.5 ~ 2.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L1352 ~ 8210 ~ 30---6 ~ 12.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L1352 ~ 8210 ~ 30----3 ~ 5.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L13-10 ~ 3027 ~ 81.9--6 ~ 12.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L13-10 ~ 3027 ~ 81.9---3 ~ 5.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L13-10 ~ 30-27 ~ 81.9-6 ~ 12.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L13-10 ~ 30-27 ~ 81.9--3 ~ 5.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L13-10 ~ 30--27 ~ 81.96 ~ 12.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L13-10 ~ 30--27 ~ 81.9-3 ~ 5.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L1662 ~ 8210 ~ 30---10 ~ 15.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L1662 ~ 8210 ~ 30----5 ~ 9.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L16-10 ~ 3027 ~ 81.9--10 ~ 15.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L16-10 ~ 3027 ~ 81.9---5 ~ 9.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L16-10 ~ 30-27 ~ 81.9-10 ~ 15.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L16-10 ~ 30-27 ~ 81.9--5 ~ 9.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L16-10 ~ 30--27 ~ 81.910 ~ 15.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L16-10 ~ 30--27 ~ 81.9-5 ~ 9.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L2062 ~ 8215 ~ 30---13 ~ 19.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L2062 ~ 8215 ~ 30----6.5 ~ 12.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L20-15 ~ 3027 ~ 81.9--13 ~ 19.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L20-15 ~ 3027 ~ 81.9---6.5 ~ 12.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L20-15 ~ 30-27 ~ 81.9-13 ~ 19.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L20-15 ~ 30-27 ~ 81.9--6.5 ~ 12.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L20-15 ~ 30--27 ~ 81.913 ~ 19.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L20-15 ~ 30--27 ~ 81.9-6.5 ~ 12.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L2562 ~ 8215 ~ 30---18 ~ 24.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L2562 ~ 8215 ~ 30----9 ~ 17.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L25-15 ~ 3027 ~ 81.9--18 ~ 24.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L25-15 ~ 3027 ~ 81.9---9 ~ 17.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L25-15 ~ 30-27 ~ 81.9-18 ~ 24.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L25-15 ~ 30-27 ~ 81.9--9 ~ 17.99

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L25-15 ~ 30--27 ~ 81.918 ~ 24.99-

-

PILOT PUNCHES_DLC_ANW-HATAL 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0L25-15 ~ 30--27 ~ 81.9-9 ~ 17.99

-

PILOT PUNCHES_DLC_ANW-HATAS 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0S1.642 ~ 6210 ~ 30---1 ~ 1.59-

-

PILOT PUNCHES_DLC_ANW-HATAS 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0S1.6-10 ~ 3027 ~ 61.9--1 ~ 1.59-

-

PILOT PUNCHES_DLC_ANW-HATAS 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0S1.6-10 ~ 30-27 ~ 61.9-1 ~ 1.59-

-

PILOT PUNCHES_DLC_ANW-HATAS 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0S1.6-10 ~ 30--27 ~ 61.91 ~ 1.59-

-

PILOT PUNCHES_DLC_ANW-HATAS 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0S2.042 ~ 6210 ~ 30---1 ~ 1.99-

-

PILOT PUNCHES_DLC_ANW-HATAS 1 Piece(s) 10 Day(s) 10Sharp tip angleSKH51 Equivalent+0.005/0S2.0-10 ~ 3027 ~ 61.9--1 ~ 1.99-

Loading...

 

Basic Information

Shank type Standard Surface treatment DLC foundation WPC Mounting plate Punch plate
Shank (mounting part) shape Standard