1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Head Jector Punches WPC treatment

Tapered Head Jector Punches WPC treatment
You can add up to 6 items per a category to the compare list.

  • FLANGE
  • SKH51
  • POWDER HSS
  • WPC
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. A jetter pin for scrap removal is incorporated into the punch folding section, and the cutting edge is treated with WPCⓇ to improve surface hardness and fatigue strength.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
W-TSPJAL8-[60-80/0.1]-P[4-7.99/0.01]
W-TSPJAL10-[60-90/0.1]-P[5-9.99/0.01]
W-TSPJAL13-[70-100/0.1]-P[6-12.99/0.01]
W-TSPJAL16-[70-100/0.1]-P[10-15.99/0.01]
W-TSPJAS8-[50-80/0.1]-P[4-7.99/0.01]
W-TSPJAS10-[55-90/0.1]-P[5-9.99/0.01]
W-TSPJAS13-[65-100/0.1]-P[6-12.99/0.01]
W-TSPJAS16-[65-100/0.1]-P[10-15.99/0.01]
W-TSSJAL8-[60-80/0.1]-P[4-7.99/0.01]
W-TSSJAL10-[60-90/0.1]-P[5-9.99/0.01]
W-TSSJAL13-[70-100/0.1]-P[6-12.99/0.01]
W-TSSJAL16-[70-100/0.1]-P[10-15.99/0.01]
W-TSSJAS8-[50-80/0.1]-P[4-7.99/0.01]
W-TSSJAS10-[55-90/0.1]-P[5-9.99/0.01]
W-TSSJAS13-[65-100/0.1]-P[6-12.99/0.01]
W-TSSJAS16-[65-100/0.1]-P[10-15.99/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)

-

PUNCH 1 Piece(s) 4 Day(s) 10Powdered high-speed steelL84 ~ 7.9960 ~ 80

-

PUNCH 1 Piece(s) 4 Day(s) 10Powdered high-speed steelL105 ~ 9.9960 ~ 90

-

PUNCH 1 Piece(s) 4 Day(s) 10Powdered high-speed steelL136 ~ 12.9970 ~ 100

-

PUNCH 1 Piece(s) 4 Day(s) 10Powdered high-speed steelL1610 ~ 15.9970 ~ 100

-

PUNCH 1 Piece(s) 4 Day(s) 10Powdered high-speed steelS84 ~ 7.9950 ~ 80

-

PUNCH 1 Piece(s) 4 Day(s) 10Powdered high-speed steelS105 ~ 9.9955 ~ 90

-

PUNCH 1 Piece(s) 4 Day(s) 10Powdered high-speed steelS136 ~ 12.9965 ~ 100

-

PUNCH 1 Piece(s) 4 Day(s) 10Powdered high-speed steelS1610 ~ 15.9965 ~ 100

-

PUNCH 1 Piece(s) 4 Day(s) 10SKH51 EquivalentL84 ~ 7.9960 ~ 80

-

PUNCH 1 Piece(s) 4 Day(s) 10SKH51 EquivalentL105 ~ 9.9960 ~ 90

-

PUNCH 1 Piece(s) 4 Day(s) 10SKH51 EquivalentL136 ~ 12.9970 ~ 100

-

PUNCH 1 Piece(s) 4 Day(s) 10SKH51 EquivalentL1610 ~ 15.9970 ~ 100

-

PUNCH 1 Piece(s) 4 Day(s) 10SKH51 EquivalentS84 ~ 7.9950 ~ 80

-

PUNCH 1 Piece(s) 4 Day(s) 10SKH51 EquivalentS105 ~ 9.9955 ~ 90

-

PUNCH 1 Piece(s) 4 Day(s) 10SKH51 EquivalentS136 ~ 12.9965 ~ 100

-

PUNCH 1 Piece(s) 4 Day(s) 10SKH51 EquivalentS1610 ~ 15.9965 ~ 100

Loading...

  1. 1
 

Basic Information

Heavy-load punches Yes Shank type Single-stepped Jector Standard type
Tip shape A Surface treatment WPC Shank (mounting part) shape Tapered head
Shank diameter D tolerance m5