1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guide Post Sets (Part Number)

Guide Post Sets
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dimensions in ( ) are for MGPH and MGPHP only. If MW is specified at the end of the E model, the product will be shipped with a knock pin drop prevention washer attached (applicable to MGPHP/MGOHP MTO (manufactured to order)). There is no change in the shipping date by specifying MW. Please refer to the additional work column for applicable MW.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MGPH20-[80,​90,​100,​110,​120,​130,​140,​150,​160]
MGPH20-LC[75-159/1]
MGPH25-[80,​90,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200]
MGPH25-LC[75-199/1]
MGPH32-[90,​95,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​250]
MGPH32-LC[95-249/1]
MGPH38-[110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​250,​280,​300]
MGPH38-LC[120-299/1]
MGPH50-[160,​170,​180,​200,​220,​250,​280,​300,​350]
MGPH50-LC[165-349/1]
MGPH60-[180,​200,​220,​250,​280,​300,​350,​400]
MGPH60-LC[170-399/1]
MGPH80-[250,​280,​300,​350,​400,​450]
MGPH80-LC[240-449/1]
MGPHP20-[80,​90,​100,​110,​120,​130,​140,​150,​160]
MGPHP20-LC[75-159/1]
MGPHP25-[80,​90,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200]
MGPHP25-LC[75-199/1]
MGPHP32-[90,​95,​100,​110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​250]
MGPHP32-LC[95-249/1]
MGPHP38-[110,​120,​130,​140,​150,​160,​170,​180,​200,​220,​250,​280,​300]
MGPHP38-LC[120-299/1]
MGPHP50-[160,​170,​180,​200,​220,​250,​280,​300,​350]
MGPHP50-LC[165-349/1]
MGPHP60-[180,​200,​220,​250,​280,​300,​350,​400]
MGPHP60-LC[170-399/1]
MGPHP80-[250,​280,​300,​350,​400,​450]
MGPHP80-LC[240-449/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDowel hole D (Post diameter)
(mm)
L (Post length)
(mm)
LC (Post length change)
(mm)

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) 10W/O2080 ~ 160-

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) 10W/O20-75 ~ 159

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) 10W/O2580 ~ 200-

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) 10W/O25-75 ~ 199

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) -W/O3290 ~ 250-

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) -W/O32-95 ~ 249

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) -W/O38110 ~ 300-

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) -W/O38-120 ~ 299

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) -W/O50160 ~ 350-

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) -W/O50-165 ~ 349

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) -W/O60180 ~ 400-

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) -W/O60-170 ~ 399

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) -W/O80250 ~ 450-

-

GUIDE POST SET MGPH 1 Piece(s) 5 Day(s) -W/O80-240 ~ 449

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With2080 ~ 160-

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With20-75 ~ 159

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With2580 ~ 200-

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With25-75 ~ 199

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With3290 ~ 250-

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With32-95 ~ 249

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With38110 ~ 300-

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With38-120 ~ 299

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With50160 ~ 350-

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With50-165 ~ 349

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With60180 ~ 400-

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With60-170 ~ 399

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With80250 ~ 450-

-

GUIDE POST SET MGPHP 1 Piece(s) 5 Day(s) -With80-240 ~ 449

Loading...

  1. 1

Basic Information

Guide type Guide Post Set Oil type/oil-free type Unlubricated