(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSCLY60-140 |
TSCLY60-140-NBB |
TSCRY60-140 |
TSCRY60-140-NBB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Left / Right | Locking Type | Swing arm mounting hole |
---|---|---|---|---|---|---|---|---|
฿ 2,060.00 | FLIP COMPONENTS | 1 Piece(s) | Same day | Left | Push Type | Hole | ||
฿ 2,009.00 ฿ 1,684.55 | FLIP COMPONENTS | 1 Piece(s) | Same day | Left | Push Type | No Hole | ||
฿ 2,060.00 | FLIP COMPONENTS | 1 Piece(s) | Same day | Right | Push Type | Hole | ||
฿ 2,009.00 ฿ 1,486.26 | FLIP COMPONENTS | 1 Piece(s) | Same day | Right | Push Type | No Hole |
Loading...
Type | Flip Components | Basic Structure | T Type | Material | S45C |
---|---|---|---|---|---|
Surface Treatment | Nickel Coating | Specification | Small Type | Brand | MISUMI |
W(width)(mm) | 60 | L(height)(mm) | 140 |
How can we improve?
How can we improve?