(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TARY80-180-NBB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Left / Right | Locking Type |
---|---|---|---|---|---|---|---|
฿ 3,100.00 | FLIP COMPONENTS | 1 Piece(s) | 21 Day(s) | Right | Push Type |
Loading...
Type | Flip Components | Basic Structure | T Type | Material | 6063 |
---|---|---|---|---|---|
Surface Treatment | Anodizing Coating | Specification | Large Type | Brand | MISUMI |
W(width)(mm) | 80 | L(height)(mm) | 180 | Swing arm mounting hole | No Hole |
How can we improve?
How can we improve?