1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block Punches -HW Coating- Shank (Mounting Part) Shape: With Key Groove

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • SKH51
  • POWDER HSS
  • HW
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a keyway type block punch with a HW coating applied to the TiCN coating by WPC® treatment to improve the adhesion, wear resistance, fatigue strength, and seizure resistance of the coating. The material can be selected from high speed steel and powdered high speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HW-HSKDL0303-[40-80/10]-P[1-3/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0303-[40-80/10]-P[1-3/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0303-[40-80/10]-PC[1-1.49/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0303-[40-80/10]-PC[1-1.49/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0303-LC[32-79.9/0.1]-P[1-3/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0303-LC[32-79.9/0.1]-P[1-3/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0303-LC[32-79.9/0.1]-PC[1-1.49/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0303-LC[32-79.9/0.1]-PC[1-1.49/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0403-[40-80/10]-P[2-4/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0403-[40-80/10]-P[2-4/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0403-[40-80/10]-PC[1-1.99/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0403-[40-80/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0403-LC[32-79.9/0.1]-P[2-4/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0403-LC[32-79.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0403-LC[32-79.9/0.1]-PC[1-1.99/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0403-LC[32-79.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0404-[40-80/10]-P[2-4/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0404-[40-80/10]-P[2-4/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0404-[40-80/10]-PC[1-1.99/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0404-[40-80/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0404-LC[32-79.9/0.1]-P[2-4/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0404-LC[32-79.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0404-LC[32-79.9/0.1]-PC[1-1.99/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0404-LC[32-79.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0503-[40-80/10]-P[2-5/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0503-[40-80/10]-P[2-5/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0503-[40-80/10]-PC[1-2.49/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0503-[40-80/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0503-LC[32-79.9/0.1]-P[2-5/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0503-LC[32-79.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0503-LC[32-79.9/0.1]-PC[1-2.49/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0503-LC[32-79.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0504-[40-80/10]-P[2-5/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0504-[40-80/10]-P[2-5/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0504-[40-80/10]-PC[1-2.49/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0504-[40-80/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0504-LC[32-79.9/0.1]-P[2-5/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0504-LC[32-79.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0504-LC[32-79.9/0.1]-PC[1-2.49/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0504-LC[32-79.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0505-[40-100/10]-P[2-5/0.01]-W[1-5/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0505-[40-100/10]-P[2-5/0.01]-WC[0-1.19/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0505-[40-100/10]-PC[1-2.49/0.01]-W[1-5/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0505-[40-100/10]-PC[1-2.49/0.01]-WC[0-1.19/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-W[1-5/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-WC[0-1.19/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-W[1-5/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-WC[0-1.19/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0603-[40-80/10]-P[3-6/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0603-[40-80/10]-P[3-6/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0603-[40-80/10]-PC[1-2.99/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0603-[40-80/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0603-LC[32-79.9/0.1]-P[3-6/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0603-LC[32-79.9/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0603-LC[32-79.9/0.1]-PC[1-2.99/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0603-LC[32-79.9/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0604-[40-80/10]-P[3-6/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0604-[40-80/10]-P[3-6/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0604-[40-80/10]-PC[1-2.99/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0604-[40-80/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0604-LC[32-79.9/0.1]-P[3-6/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0604-LC[32-79.9/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0604-LC[32-79.9/0.1]-PC[1-2.99/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0604-LC[32-79.9/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0605-[40-100/10]-P[3-6/0.01]-W[1-5/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0605-[40-100/10]-P[3-6/0.01]-WC[0-1.19/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0605-[40-100/10]-PC[1-2.99/0.01]-W[1-5/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0605-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.19/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-5/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.19/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-W[1-5/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.19/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0606-[40-100/10]-P[3-6/0.01]-W[1-6/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0606-[40-100/10]-P[3-6/0.01]-WC[0-1.49/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0606-[40-100/10]-PC[1-2.99/0.01]-W[1-6/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0606-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.49/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-6/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.49/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0606-LC[32-99.9/0.1]-PC[1-2.99/0.01]-W[1-6/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0606-LC[32-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.49/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0803-[40-80/10]-P[3-8/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0803-[40-80/10]-P[3-8/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0803-[40-80/10]-PC[2-2.99/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0803-[40-80/10]-PC[2-2.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0803-LC[32-79.9/0.1]-P[3-8/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0803-LC[32-79.9/0.1]-P[3-8/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0803-LC[32-79.9/0.1]-PC[2-2.99/0.01]-W[1-3/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0803-LC[32-79.9/0.1]-PC[2-2.99/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0804-[40-80/10]-P[3-8/0.01]-W[1-4/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
HW-HSKDL0804-[40-80/10]-P[3-8/0.01]-WC[0-0.99/0.01]-K[0,​90,​180,​270]-T[2-55/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 27040 ~ 80-1 ~ 3--2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 27040 ~ 80-1 ~ 3--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 27040 ~ 80--1 ~ 1.49-2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 27040 ~ 80--1 ~ 1.49-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 270-32 ~ 79.91 ~ 3--2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 270-32 ~ 79.91 ~ 3--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 270-32 ~ 79.9-1 ~ 1.49-2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 270-32 ~ 79.9-1 ~ 1.49-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 27040 ~ 80-2 ~ 4--2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 27040 ~ 80-2 ~ 4--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 27040 ~ 80--1 ~ 1.99-2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 27040 ~ 80--1 ~ 1.99-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 270-32 ~ 79.92 ~ 4--2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 270-32 ~ 79.92 ~ 4--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 270-32 ~ 79.9-1 ~ 1.99-2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 270-32 ~ 79.9-1 ~ 1.99-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 27040 ~ 80-2 ~ 4--2 ~ 551 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 27040 ~ 80-2 ~ 4--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 27040 ~ 80--1 ~ 1.99-2 ~ 551 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 27040 ~ 80--1 ~ 1.99-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 270-32 ~ 79.92 ~ 4--2 ~ 551 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 270-32 ~ 79.92 ~ 4--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 270-32 ~ 79.9-1 ~ 1.99-2 ~ 551 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 270-32 ~ 79.9-1 ~ 1.99-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 27040 ~ 80-2 ~ 5--2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 27040 ~ 80-2 ~ 5--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 27040 ~ 80--1 ~ 2.49-2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 27040 ~ 80--1 ~ 2.49-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 270-32 ~ 79.92 ~ 5--2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 270-32 ~ 79.92 ~ 5--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 270-32 ~ 79.9-1 ~ 2.49-2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 270-32 ~ 79.9-1 ~ 2.49-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 27040 ~ 80-2 ~ 5--2 ~ 551 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 27040 ~ 80-2 ~ 5--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 27040 ~ 80--1 ~ 2.49-2 ~ 551 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 27040 ~ 80--1 ~ 2.49-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 270-32 ~ 79.92 ~ 5--2 ~ 551 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 270-32 ~ 79.92 ~ 5--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 270-32 ~ 79.9-1 ~ 2.49-2 ~ 551 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 270-32 ~ 79.9-1 ~ 2.49-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 27040 ~ 100-2 ~ 5--2 ~ 551 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 27040 ~ 100-2 ~ 5--2 ~ 55-0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 27040 ~ 100--1 ~ 2.49-2 ~ 551 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 27040 ~ 100--1 ~ 2.49-2 ~ 55-0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 270-32 ~ 99.92 ~ 5--2 ~ 551 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 270-32 ~ 99.92 ~ 5--2 ~ 55-0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 270-32 ~ 99.9-1 ~ 2.49-2 ~ 551 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 270-32 ~ 99.9-1 ~ 2.49-2 ~ 55-0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 27040 ~ 80-3 ~ 6--2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 27040 ~ 80-3 ~ 6--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 27040 ~ 80--1 ~ 2.99-2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 27040 ~ 80--1 ~ 2.99-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 270-32 ~ 79.93 ~ 6--2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 270-32 ~ 79.93 ~ 6--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 270-32 ~ 79.9-1 ~ 2.99-2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 270-32 ~ 79.9-1 ~ 2.99-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 27040 ~ 80-3 ~ 6--2 ~ 551 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 27040 ~ 80-3 ~ 6--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 27040 ~ 80--1 ~ 2.99-2 ~ 551 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 27040 ~ 80--1 ~ 2.99-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 270-32 ~ 79.93 ~ 6--2 ~ 551 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 270-32 ~ 79.93 ~ 6--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 270-32 ~ 79.9-1 ~ 2.99-2 ~ 551 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 270-32 ~ 79.9-1 ~ 2.99-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 27040 ~ 100-3 ~ 6--2 ~ 551 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 27040 ~ 100-3 ~ 6--2 ~ 55-0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 27040 ~ 100--1 ~ 2.99-2 ~ 551 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 27040 ~ 100--1 ~ 2.99-2 ~ 55-0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 270-32 ~ 99.93 ~ 6--2 ~ 551 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 270-32 ~ 99.93 ~ 6--2 ~ 55-0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 270-32 ~ 99.9-1 ~ 2.99-2 ~ 551 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 270-32 ~ 99.9-1 ~ 2.99-2 ~ 55-0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 27040 ~ 100-3 ~ 6--2 ~ 551 ~ 6-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 27040 ~ 100-3 ~ 6--2 ~ 55-0 ~ 1.49

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 27040 ~ 100--1 ~ 2.99-2 ~ 551 ~ 6-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 27040 ~ 100--1 ~ 2.99-2 ~ 55-0 ~ 1.49

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 270-32 ~ 99.93 ~ 6--2 ~ 551 ~ 6-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 270-32 ~ 99.93 ~ 6--2 ~ 55-0 ~ 1.49

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 270-32 ~ 99.9-1 ~ 2.99-2 ~ 551 ~ 6-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 270-32 ~ 99.9-1 ~ 2.99-2 ~ 55-0 ~ 1.49

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 27040 ~ 80-3 ~ 8--2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 27040 ~ 80-3 ~ 8--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 27040 ~ 80--2 ~ 2.99-2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 27040 ~ 80--2 ~ 2.99-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 270-32 ~ 79.93 ~ 8--2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 270-32 ~ 79.93 ~ 8--2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 270-32 ~ 79.9-2 ~ 2.99-2 ~ 551 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 270-32 ~ 79.9-2 ~ 2.99-2 ~ 55-0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL840 ~ 27040 ~ 80-3 ~ 8--2 ~ 551 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL840 ~ 27040 ~ 80-3 ~ 8--2 ~ 55-0 ~ 0.99

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment HW coating
Shank (mounting part) shape With key groove