1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block Punches -HW Coating- Shank (Mounting Part) Shape: Normal

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • SKH51
  • POWDER HSS
  • HW
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard type block punch with HW coating applied to the TiCN coating base and WPC® treatment to improve coating adhesion, wear resistance, fatigue strength, and seizure resistance. The material can be selected from high speed steel and powdered high speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HW-HSPDL0303-[40-80/10]-P[1-3/0.01]-W[1-3/0.01]
HW-HSPDL0303-[40-80/10]-P[1-3/0.01]-WC[0-0.99/0.01]
HW-HSPDL0303-[40-80/10]-PC[1-1.49/0.01]-W[1-3/0.01]
HW-HSPDL0303-[40-80/10]-PC[1-1.49/0.01]-WC[0-0.99/0.01]
HW-HSPDL0303-LC[32-79.9/0.1]-P[1-3/0.01]-W[1-3/0.01]
HW-HSPDL0303-LC[32-79.9/0.1]-P[1-3/0.01]-WC[0-0.99/0.01]
HW-HSPDL0303-LC[32-79.9/0.1]-PC[1-1.49/0.01]-W[1-3/0.01]
HW-HSPDL0303-LC[32-79.9/0.1]-PC[1-1.49/0.01]-WC[0-0.99/0.01]
HW-HSPDL0403-[40-80/10]-P[2-4/0.01]-W[1-3/0.01]
HW-HSPDL0403-[40-80/10]-P[2-4/0.01]-WC[0-0.99/0.01]
HW-HSPDL0403-[40-80/10]-PC[1-1.99/0.01]-W[1-3/0.01]
HW-HSPDL0403-[40-80/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
HW-HSPDL0403-LC[32-79.9/0.1]-P[2-4/0.01]-W[1-3/0.01]
HW-HSPDL0403-LC[32-79.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]
HW-HSPDL0403-LC[32-79.9/0.1]-PC[1-1.99/0.01]-W[1-3/0.01]
HW-HSPDL0403-LC[32-79.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
HW-HSPDL0404-[40-80/10]-P[2-4/0.01]-W[1-4/0.01]
HW-HSPDL0404-[40-80/10]-P[2-4/0.01]-WC[0-0.99/0.01]
HW-HSPDL0404-[40-80/10]-PC[1-1.99/0.01]-W[1-4/0.01]
HW-HSPDL0404-[40-80/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
HW-HSPDL0404-LC[32-79.9/0.1]-P[2-4/0.01]-W[1-4/0.01]
HW-HSPDL0404-LC[32-79.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]
HW-HSPDL0404-LC[32-79.9/0.1]-PC[1-1.99/0.01]-W[1-4/0.01]
HW-HSPDL0404-LC[32-79.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]
HW-HSPDL0503-[40-80/10]-P[2-5/0.01]-W[1-3/0.01]
HW-HSPDL0503-[40-80/10]-P[2-5/0.01]-WC[0-0.99/0.01]
HW-HSPDL0503-[40-80/10]-PC[1-2.49/0.01]-W[1-3/0.01]
HW-HSPDL0503-[40-80/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
HW-HSPDL0503-LC[32-79.9/0.1]-P[2-5/0.01]-W[1-3/0.01]
HW-HSPDL0503-LC[32-79.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]
HW-HSPDL0503-LC[32-79.9/0.1]-PC[1-2.49/0.01]-W[1-3/0.01]
HW-HSPDL0503-LC[32-79.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
HW-HSPDL0504-[40-80/10]-P[2-5/0.01]-W[1-4/0.01]
HW-HSPDL0504-[40-80/10]-P[2-5/0.01]-WC[0-0.99/0.01]
HW-HSPDL0504-[40-80/10]-PC[1-2.49/0.01]-W[1-4/0.01]
HW-HSPDL0504-[40-80/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
HW-HSPDL0504-LC[32-79.9/0.1]-P[2-5/0.01]-W[1-4/0.01]
HW-HSPDL0504-LC[32-79.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]
HW-HSPDL0504-LC[32-79.9/0.1]-PC[1-2.49/0.01]-W[1-4/0.01]
HW-HSPDL0504-LC[32-79.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]
HW-HSPDL0505-[40-100/10]-P[2-5/0.01]-W[1-5/0.01]
HW-HSPDL0505-[40-100/10]-P[2-5/0.01]-WC[0-1.19/0.01]
HW-HSPDL0505-[40-100/10]-PC[1-2.49/0.01]-W[1-5/0.01]
HW-HSPDL0505-[40-100/10]-PC[1-2.49/0.01]-WC[0-1.19/0.01]
HW-HSPDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-W[1-5/0.01]
HW-HSPDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-WC[0-1.19/0.01]
HW-HSPDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-W[1-5/0.01]
HW-HSPDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-WC[0-1.19/0.01]
HW-HSPDL0603-[40-80/10]-P[3-6/0.01]-W[1-3/0.01]
HW-HSPDL0603-[40-80/10]-P[3-6/0.01]-WC[0-0.99/0.01]
HW-HSPDL0603-[40-80/10]-PC[1-2.99/0.01]-W[1-3/0.01]
HW-HSPDL0603-[40-80/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]
HW-HSPDL0603-LC[32-79.9/0.1]-P[3-6/0.01]-W[1-3/0.01]
HW-HSPDL0603-LC[32-79.9/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]
HW-HSPDL0603-LC[32-79.9/0.1]-PC[1-2.99/0.01]-W[1-3/0.01]
HW-HSPDL0603-LC[32-79.9/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]
HW-HSPDL0604-[40-80/10]-P[3-6/0.01]-W[1-4/0.01]
HW-HSPDL0604-[40-80/10]-P[3-6/0.01]-WC[0-0.99/0.01]
HW-HSPDL0604-[40-80/10]-PC[1-2.99/0.01]-W[1-4/0.01]
HW-HSPDL0604-[40-80/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]
HW-HSPDL0604-LC[32-79.9/0.1]-P[3-6/0.01]-W[1-4/0.01]
HW-HSPDL0604-LC[32-79.9/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]
HW-HSPDL0604-LC[32-79.9/0.1]-PC[1-2.99/0.01]-W[1-4/0.01]
HW-HSPDL0604-LC[32-79.9/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]
HW-HSPDL0605-[40-100/10]-P[3-6/0.01]-W[1-5/0.01]
HW-HSPDL0605-[40-100/10]-P[3-6/0.01]-WC[0-1.19/0.01]
HW-HSPDL0605-[40-100/10]-PC[1-2.99/0.01]-W[1-5/0.01]
HW-HSPDL0605-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.19/0.01]
HW-HSPDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-5/0.01]
HW-HSPDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.19/0.01]
HW-HSPDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-W[1-5/0.01]
HW-HSPDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.19/0.01]
HW-HSPDL0606-[40-100/10]-P[3-6/0.01]-W[1-6/0.01]
HW-HSPDL0606-[40-100/10]-P[3-6/0.01]-WC[0-1.49/0.01]
HW-HSPDL0606-[40-100/10]-PC[1-2.99/0.01]-W[1-6/0.01]
HW-HSPDL0606-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.49/0.01]
HW-HSPDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-6/0.01]
HW-HSPDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.49/0.01]
HW-HSPDL0606-LC[32-99.9/0.1]-PC[1-2.99/0.01]-W[1-6/0.01]
HW-HSPDL0606-LC[32-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.49/0.01]
HW-HSPDL0803-[40-80/10]-P[3-8/0.01]-W[1-3/0.01]
HW-HSPDL0803-[40-80/10]-P[3-8/0.01]-WC[0-0.99/0.01]
HW-HSPDL0803-[40-80/10]-PC[2-2.99/0.01]-W[1-3/0.01]
HW-HSPDL0803-[40-80/10]-PC[2-2.99/0.01]-WC[0-0.99/0.01]
HW-HSPDL0803-LC[32-79.9/0.1]-P[3-8/0.01]-W[1-3/0.01]
HW-HSPDL0803-LC[32-79.9/0.1]-P[3-8/0.01]-WC[0-0.99/0.01]
HW-HSPDL0803-LC[32-79.9/0.1]-PC[2-2.99/0.01]-W[1-3/0.01]
HW-HSPDL0803-LC[32-79.9/0.1]-PC[2-2.99/0.01]-WC[0-0.99/0.01]
HW-HSPDL0804-[40-80/10]-P[3-8/0.01]-W[1-4/0.01]
HW-HSPDL0804-[40-80/10]-P[3-8/0.01]-WC[0-0.99/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL3340 ~ 80-1 ~ 3--1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL3340 ~ 80-1 ~ 3---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL3340 ~ 80--1 ~ 1.49-1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL3340 ~ 80--1 ~ 1.49--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL33-32 ~ 79.91 ~ 3--1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL33-32 ~ 79.91 ~ 3---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL33-32 ~ 79.9-1 ~ 1.49-1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL33-32 ~ 79.9-1 ~ 1.49--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4340 ~ 80-2 ~ 4--1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4340 ~ 80-2 ~ 4---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4340 ~ 80--1 ~ 1.99-1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4340 ~ 80--1 ~ 1.99--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL43-32 ~ 79.92 ~ 4--1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL43-32 ~ 79.92 ~ 4---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL43-32 ~ 79.9-1 ~ 1.99-1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL43-32 ~ 79.9-1 ~ 1.99--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4440 ~ 80-2 ~ 4--1 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4440 ~ 80-2 ~ 4---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4440 ~ 80--1 ~ 1.99-1 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4440 ~ 80--1 ~ 1.99--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL44-32 ~ 79.92 ~ 4--1 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL44-32 ~ 79.92 ~ 4---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL44-32 ~ 79.9-1 ~ 1.99-1 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL44-32 ~ 79.9-1 ~ 1.99--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5340 ~ 80-2 ~ 5--1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5340 ~ 80-2 ~ 5---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5340 ~ 80--1 ~ 2.49-1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5340 ~ 80--1 ~ 2.49--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL53-32 ~ 79.92 ~ 5--1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL53-32 ~ 79.92 ~ 5---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL53-32 ~ 79.9-1 ~ 2.49-1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL53-32 ~ 79.9-1 ~ 2.49--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5440 ~ 80-2 ~ 5--1 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5440 ~ 80-2 ~ 5---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5440 ~ 80--1 ~ 2.49-1 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5440 ~ 80--1 ~ 2.49--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL54-32 ~ 79.92 ~ 5--1 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL54-32 ~ 79.92 ~ 5---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL54-32 ~ 79.9-1 ~ 2.49-1 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL54-32 ~ 79.9-1 ~ 2.49--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5540 ~ 100-2 ~ 5--1 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5540 ~ 100-2 ~ 5---0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5540 ~ 100--1 ~ 2.49-1 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5540 ~ 100--1 ~ 2.49--0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL55-32 ~ 99.92 ~ 5--1 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL55-32 ~ 99.92 ~ 5---0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL55-32 ~ 99.9-1 ~ 2.49-1 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL55-32 ~ 99.9-1 ~ 2.49--0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6340 ~ 80-3 ~ 6--1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6340 ~ 80-3 ~ 6---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6340 ~ 80--1 ~ 2.99-1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6340 ~ 80--1 ~ 2.99--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL63-32 ~ 79.93 ~ 6--1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL63-32 ~ 79.93 ~ 6---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL63-32 ~ 79.9-1 ~ 2.99-1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL63-32 ~ 79.9-1 ~ 2.99--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6440 ~ 80-3 ~ 6--1 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6440 ~ 80-3 ~ 6---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6440 ~ 80--1 ~ 2.99-1 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6440 ~ 80--1 ~ 2.99--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL64-32 ~ 79.93 ~ 6--1 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL64-32 ~ 79.93 ~ 6---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL64-32 ~ 79.9-1 ~ 2.99-1 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL64-32 ~ 79.9-1 ~ 2.99--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6540 ~ 100-3 ~ 6--1 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6540 ~ 100-3 ~ 6---0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6540 ~ 100--1 ~ 2.99-1 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6540 ~ 100--1 ~ 2.99--0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL65-32 ~ 99.93 ~ 6--1 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL65-32 ~ 99.93 ~ 6---0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL65-32 ~ 99.9-1 ~ 2.99-1 ~ 5-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL65-32 ~ 99.9-1 ~ 2.99--0 ~ 1.19

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6640 ~ 100-3 ~ 6--1 ~ 6-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6640 ~ 100-3 ~ 6---0 ~ 1.49

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6640 ~ 100--1 ~ 2.99-1 ~ 6-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6640 ~ 100--1 ~ 2.99--0 ~ 1.49

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.93 ~ 6--1 ~ 6-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.93 ~ 6---0 ~ 1.49

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.9-1 ~ 2.99-1 ~ 6-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.9-1 ~ 2.99--0 ~ 1.49

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8340 ~ 80-3 ~ 8--1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8340 ~ 80-3 ~ 8---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8340 ~ 80--2 ~ 2.99-1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8340 ~ 80--2 ~ 2.99--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL83-32 ~ 79.93 ~ 8--1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL83-32 ~ 79.93 ~ 8---0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL83-32 ~ 79.9-2 ~ 2.99-1 ~ 3-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL83-32 ~ 79.9-2 ~ 2.99--0 ~ 0.99

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8440 ~ 80-3 ~ 8--1 ~ 4-

-

BLOCK PUNCH -HYBRID- 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8440 ~ 80-3 ~ 8---0 ~ 0.99

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment HW coating
Shank (mounting part) shape Standard