1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block Punches -TiCN Coating- Shank (Mounting Part) Shape: Double Flanges

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • SKH51
  • POWDER HSS
  • TiCN
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double flange type block punch with TiCN coating to improve wear resistance. Materials can be selected from high-speed steel and powdered high-speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
H-HSWDL0303-[40-80/10]-P[1-3/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0303-[40-80/10]-P[1-3/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0303-[40-80/10]-PC[1-1.49/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0303-[40-80/10]-PC[1-1.49/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0303-LC[32-79.9/0.1]-P[1-3/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0303-LC[32-79.9/0.1]-P[1-3/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0303-LC[32-79.9/0.1]-PC[1-1.49/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0303-LC[32-79.9/0.1]-PC[1-1.49/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0403-[40-80/10]-P[2-4/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0403-[40-80/10]-P[2-4/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0403-[40-80/10]-PC[1-1.99/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0403-[40-80/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0403-LC[32-79.9/0.1]-P[2-4/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0403-LC[32-79.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0403-LC[32-79.9/0.1]-PC[1-1.99/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0403-LC[32-79.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0404-[40-80/10]-P[2-4/0.01]-W[1-4/0.01]-WF[0,​90]
H-HSWDL0404-[40-80/10]-P[2-4/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0404-[40-80/10]-PC[1-1.99/0.01]-W[1-4/0.01]-WF[0,​90]
H-HSWDL0404-[40-80/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0404-LC[32-79.9/0.1]-P[2-4/0.01]-W[1-4/0.01]-WF[0,​90]
H-HSWDL0404-LC[32-79.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0404-LC[32-79.9/0.1]-PC[1-1.99/0.01]-W[1-4/0.01]-WF[0,​90]
H-HSWDL0404-LC[32-79.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0503-[40-80/10]-P[2-5/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0503-[40-80/10]-P[2-5/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0503-[40-80/10]-PC[1-2.49/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0503-[40-80/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0503-LC[32-79.9/0.1]-P[2-5/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0503-LC[32-79.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0503-LC[32-79.9/0.1]-PC[1-2.49/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0503-LC[32-79.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0504-[40-80/10]-P[2-5/0.01]-W[1-4/0.01]-WF[0,​90]
H-HSWDL0504-[40-80/10]-P[2-5/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0504-[40-80/10]-PC[1-2.49/0.01]-W[1-4/0.01]-WF[0,​90]
H-HSWDL0504-[40-80/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0504-LC[32-79.9/0.1]-P[2-5/0.01]-W[1-4/0.01]-WF[0,​90]
H-HSWDL0504-LC[32-79.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0504-LC[32-79.9/0.1]-PC[1-2.49/0.01]-W[1-4/0.01]-WF[0,​90]
H-HSWDL0504-LC[32-79.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0505-[40-100/10]-P[2-5/0.01]-W[1-5/0.01]-WF[0,​90]
H-HSWDL0505-[40-100/10]-P[2-5/0.01]-WC[0-1.19/0.01]-WF[0,​90]
H-HSWDL0505-[40-100/10]-PC[1-2.49/0.01]-W[1-5/0.01]-WF[0,​90]
H-HSWDL0505-[40-100/10]-PC[1-2.49/0.01]-WC[0-1.19/0.01]-WF[0,​90]
H-HSWDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-W[1-5/0.01]-WF[0,​90]
H-HSWDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-WC[0-1.19/0.01]-WF[0,​90]
H-HSWDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-W[1-5/0.01]-WF[0,​90]
H-HSWDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-WC[0-1.19/0.01]-WF[0,​90]
H-HSWDL0603-[40-80/10]-P[3-6/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0603-[40-80/10]-P[3-6/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0603-[40-80/10]-PC[1-2.99/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0603-[40-80/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0603-LC[32-79.9/0.1]-P[3-6/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0603-LC[32-79.9/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0603-LC[32-79.9/0.1]-PC[1-2.99/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0603-LC[32-79.9/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0604-[40-80/10]-P[3-6/0.01]-W[1-4/0.01]-WF[0,​90]
H-HSWDL0604-[40-80/10]-P[3-6/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0604-[40-80/10]-PC[1-2.99/0.01]-W[1-4/0.01]-WF[0,​90]
H-HSWDL0604-[40-80/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0604-LC[32-79.9/0.1]-P[3-6/0.01]-W[1-4/0.01]-WF[0,​90]
H-HSWDL0604-LC[32-79.9/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0604-LC[32-79.9/0.1]-PC[1-2.99/0.01]-W[1-4/0.01]-WF[0,​90]
H-HSWDL0604-LC[32-79.9/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0605-[40-100/10]-P[3-6/0.01]-W[1-5/0.01]-WF[0,​90]
H-HSWDL0605-[40-100/10]-P[3-6/0.01]-WC[0-1.19/0.01]-WF[0,​90]
H-HSWDL0605-[40-100/10]-PC[1-2.99/0.01]-W[1-5/0.01]-WF[0,​90]
H-HSWDL0605-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.19/0.01]-WF[0,​90]
H-HSWDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-5/0.01]-WF[0,​90]
H-HSWDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.19/0.01]-WF[0,​90]
H-HSWDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-W[1-5/0.01]-WF[0,​90]
H-HSWDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.19/0.01]-WF[0,​90]
H-HSWDL0606-[40-100/10]-P[3-6/0.01]-W[1-6/0.01]-WF[0,​90]
H-HSWDL0606-[40-100/10]-P[3-6/0.01]-WC[0-1.49/0.01]-WF[0,​90]
H-HSWDL0606-[40-100/10]-PC[1-2.99/0.01]-W[1-6/0.01]-WF[0,​90]
H-HSWDL0606-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.49/0.01]-WF[0,​90]
H-HSWDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-6/0.01]-WF[0,​90]
H-HSWDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.49/0.01]-WF[0,​90]
H-HSWDL0606-LC[32-99.9/0.1]-PC[1-2.99/0.01]-W[1-6/0.01]-WF[0,​90]
H-HSWDL0606-LC[32-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.49/0.01]-WF[0,​90]
H-HSWDL0803-[40-80/10]-P[3-8/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0803-[40-80/10]-P[3-8/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0803-[40-80/10]-PC[2-2.99/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0803-[40-80/10]-PC[2-2.99/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0803-LC[32-79.9/0.1]-P[3-8/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0803-LC[32-79.9/0.1]-P[3-8/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0803-LC[32-79.9/0.1]-PC[2-2.99/0.01]-W[1-3/0.01]-WF[0,​90]
H-HSWDL0803-LC[32-79.9/0.1]-PC[2-2.99/0.01]-WC[0-0.99/0.01]-WF[0,​90]
H-HSWDL0804-[40-80/10]-P[3-8/0.01]-W[1-4/0.01]-WF[0,​90]
H-HSWDL0804-[40-80/10]-P[3-8/0.01]-WC[0-0.99/0.01]-WF[0,​90]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
WF (Flange position designation)
(°)

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL3340 ~ 80-1 ~ 3--1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL3340 ~ 80-1 ~ 3---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL3340 ~ 80--1 ~ 1.49-1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL3340 ~ 80--1 ~ 1.49--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL33-32 ~ 79.91 ~ 3--1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL33-32 ~ 79.91 ~ 3---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL33-32 ~ 79.9-1 ~ 1.49-1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL33-32 ~ 79.9-1 ~ 1.49--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4340 ~ 80-2 ~ 4--1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4340 ~ 80-2 ~ 4---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4340 ~ 80--1 ~ 1.99-1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4340 ~ 80--1 ~ 1.99--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL43-32 ~ 79.92 ~ 4--1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL43-32 ~ 79.92 ~ 4---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL43-32 ~ 79.9-1 ~ 1.99-1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL43-32 ~ 79.9-1 ~ 1.99--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4440 ~ 80-2 ~ 4--1 ~ 4-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4440 ~ 80-2 ~ 4---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4440 ~ 80--1 ~ 1.99-1 ~ 4-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL4440 ~ 80--1 ~ 1.99--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL44-32 ~ 79.92 ~ 4--1 ~ 4-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL44-32 ~ 79.92 ~ 4---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL44-32 ~ 79.9-1 ~ 1.99-1 ~ 4-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL44-32 ~ 79.9-1 ~ 1.99--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5340 ~ 80-2 ~ 5--1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5340 ~ 80-2 ~ 5---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5340 ~ 80--1 ~ 2.49-1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5340 ~ 80--1 ~ 2.49--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL53-32 ~ 79.92 ~ 5--1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL53-32 ~ 79.92 ~ 5---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL53-32 ~ 79.9-1 ~ 2.49-1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL53-32 ~ 79.9-1 ~ 2.49--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5440 ~ 80-2 ~ 5--1 ~ 4-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5440 ~ 80-2 ~ 5---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5440 ~ 80--1 ~ 2.49-1 ~ 4-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5440 ~ 80--1 ~ 2.49--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL54-32 ~ 79.92 ~ 5--1 ~ 4-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL54-32 ~ 79.92 ~ 5---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL54-32 ~ 79.9-1 ~ 2.49-1 ~ 4-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL54-32 ~ 79.9-1 ~ 2.49--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5540 ~ 100-2 ~ 5--1 ~ 5-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5540 ~ 100-2 ~ 5---0 ~ 1.190

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5540 ~ 100--1 ~ 2.49-1 ~ 5-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL5540 ~ 100--1 ~ 2.49--0 ~ 1.190

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL55-32 ~ 99.92 ~ 5--1 ~ 5-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL55-32 ~ 99.92 ~ 5---0 ~ 1.190

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL55-32 ~ 99.9-1 ~ 2.49-1 ~ 5-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL55-32 ~ 99.9-1 ~ 2.49--0 ~ 1.190

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6340 ~ 80-3 ~ 6--1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6340 ~ 80-3 ~ 6---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6340 ~ 80--1 ~ 2.99-1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6340 ~ 80--1 ~ 2.99--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL63-32 ~ 79.93 ~ 6--1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL63-32 ~ 79.93 ~ 6---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL63-32 ~ 79.9-1 ~ 2.99-1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL63-32 ~ 79.9-1 ~ 2.99--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6440 ~ 80-3 ~ 6--1 ~ 4-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6440 ~ 80-3 ~ 6---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6440 ~ 80--1 ~ 2.99-1 ~ 4-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6440 ~ 80--1 ~ 2.99--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL64-32 ~ 79.93 ~ 6--1 ~ 4-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL64-32 ~ 79.93 ~ 6---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL64-32 ~ 79.9-1 ~ 2.99-1 ~ 4-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL64-32 ~ 79.9-1 ~ 2.99--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6540 ~ 100-3 ~ 6--1 ~ 5-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6540 ~ 100-3 ~ 6---0 ~ 1.190

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6540 ~ 100--1 ~ 2.99-1 ~ 5-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6540 ~ 100--1 ~ 2.99--0 ~ 1.190

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL65-32 ~ 99.93 ~ 6--1 ~ 5-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL65-32 ~ 99.93 ~ 6---0 ~ 1.190

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL65-32 ~ 99.9-1 ~ 2.99-1 ~ 5-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL65-32 ~ 99.9-1 ~ 2.99--0 ~ 1.190

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6640 ~ 100-3 ~ 6--1 ~ 6-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6640 ~ 100-3 ~ 6---0 ~ 1.490

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6640 ~ 100--1 ~ 2.99-1 ~ 6-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL6640 ~ 100--1 ~ 2.99--0 ~ 1.490

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.93 ~ 6--1 ~ 6-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.93 ~ 6---0 ~ 1.490

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.9-1 ~ 2.99-1 ~ 6-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.9-1 ~ 2.99--0 ~ 1.490

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8340 ~ 80-3 ~ 8--1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8340 ~ 80-3 ~ 8---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8340 ~ 80--2 ~ 2.99-1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8340 ~ 80--2 ~ 2.99--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL83-32 ~ 79.93 ~ 8--1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL83-32 ~ 79.93 ~ 8---0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL83-32 ~ 79.9-2 ~ 2.99-1 ~ 3-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL83-32 ~ 79.9-2 ~ 2.99--0 ~ 0.990

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8440 ~ 80-3 ~ 8--1 ~ 4-0

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL8440 ~ 80-3 ~ 8---0 ~ 0.990

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment TiCN
Shank (mounting part) shape Double-flanged