1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block Punches -TiCN Coating- Shank (Mounting Part) Shape: Single Flange

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • SKH51
  • POWDER HSS
  • TiCN
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single flange type block punch with TiCN coating to improve wear resistance. Materials can be selected from high-speed steel and powdered high-speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
H-HSFDL0303-[40-80/10]-P[1-3/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0303-[40-80/10]-P[1-3/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0303-[40-80/10]-PC[1-1.49/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0303-[40-80/10]-PC[1-1.49/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0303-LC[32-79.9/0.1]-P[1-3/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0303-LC[32-79.9/0.1]-P[1-3/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0303-LC[32-79.9/0.1]-PC[1-1.49/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0303-LC[32-79.9/0.1]-PC[1-1.49/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0403-[40-80/10]-P[2-4/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0403-[40-80/10]-P[2-4/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0403-[40-80/10]-PC[1-1.99/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0403-[40-80/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0403-LC[32-79.9/0.1]-P[2-4/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0403-LC[32-79.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0403-LC[32-79.9/0.1]-PC[1-1.99/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0403-LC[32-79.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0404-[40-80/10]-P[2-4/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
H-HSFDL0404-[40-80/10]-P[2-4/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0404-[40-80/10]-PC[1-1.99/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
H-HSFDL0404-[40-80/10]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0404-LC[32-79.9/0.1]-P[2-4/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
H-HSFDL0404-LC[32-79.9/0.1]-P[2-4/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0404-LC[32-79.9/0.1]-PC[1-1.99/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
H-HSFDL0404-LC[32-79.9/0.1]-PC[1-1.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0503-[40-80/10]-P[2-5/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0503-[40-80/10]-P[2-5/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0503-[40-80/10]-PC[1-2.49/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0503-[40-80/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0503-LC[32-79.9/0.1]-P[2-5/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0503-LC[32-79.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0503-LC[32-79.9/0.1]-PC[1-2.49/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0503-LC[32-79.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0504-[40-80/10]-P[2-5/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
H-HSFDL0504-[40-80/10]-P[2-5/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0504-[40-80/10]-PC[1-2.49/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
H-HSFDL0504-[40-80/10]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0504-LC[32-79.9/0.1]-P[2-5/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
H-HSFDL0504-LC[32-79.9/0.1]-P[2-5/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0504-LC[32-79.9/0.1]-PC[1-2.49/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
H-HSFDL0504-LC[32-79.9/0.1]-PC[1-2.49/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0505-[40-100/10]-P[2-5/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
H-HSFDL0505-[40-100/10]-P[2-5/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
H-HSFDL0505-[40-100/10]-PC[1-2.49/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
H-HSFDL0505-[40-100/10]-PC[1-2.49/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
H-HSFDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
H-HSFDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
H-HSFDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
H-HSFDL0505-LC[32-99.9/0.1]-PC[1-2.49/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
H-HSFDL0603-[40-80/10]-P[3-6/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0603-[40-80/10]-P[3-6/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0603-[40-80/10]-PC[1-2.99/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0603-[40-80/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0603-LC[32-79.9/0.1]-P[3-6/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0603-LC[32-79.9/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0603-LC[32-79.9/0.1]-PC[1-2.99/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0603-LC[32-79.9/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0604-[40-80/10]-P[3-6/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
H-HSFDL0604-[40-80/10]-P[3-6/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0604-[40-80/10]-PC[1-2.99/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
H-HSFDL0604-[40-80/10]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0604-LC[32-79.9/0.1]-P[3-6/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
H-HSFDL0604-LC[32-79.9/0.1]-P[3-6/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0604-LC[32-79.9/0.1]-PC[1-2.99/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
H-HSFDL0604-LC[32-79.9/0.1]-PC[1-2.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0605-[40-100/10]-P[3-6/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
H-HSFDL0605-[40-100/10]-P[3-6/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
H-HSFDL0605-[40-100/10]-PC[1-2.99/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
H-HSFDL0605-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
H-HSFDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
H-HSFDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
H-HSFDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-W[1-5/0.01]-F[0,​90,​180,​270]
H-HSFDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.19/0.01]-F[0,​90,​180,​270]
H-HSFDL0606-[40-100/10]-P[3-6/0.01]-W[1-6/0.01]-F[0,​90,​180,​270]
H-HSFDL0606-[40-100/10]-P[3-6/0.01]-WC[0-1.49/0.01]-F[0,​90,​180,​270]
H-HSFDL0606-[40-100/10]-PC[1-2.99/0.01]-W[1-6/0.01]-F[0,​90,​180,​270]
H-HSFDL0606-[40-100/10]-PC[1-2.99/0.01]-WC[0-1.49/0.01]-F[0,​90,​180,​270]
H-HSFDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-6/0.01]-F[0,​90,​180,​270]
H-HSFDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.49/0.01]-F[0,​90,​180,​270]
H-HSFDL0606-LC[32-99.9/0.1]-PC[1-2.99/0.01]-W[1-6/0.01]-F[0,​90,​180,​270]
H-HSFDL0606-LC[32-99.9/0.1]-PC[1-2.99/0.01]-WC[0-1.49/0.01]-F[0,​90,​180,​270]
H-HSFDL0803-[40-80/10]-P[3-8/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0803-[40-80/10]-P[3-8/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0803-[40-80/10]-PC[2-2.99/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0803-[40-80/10]-PC[2-2.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0803-LC[32-79.9/0.1]-P[3-8/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0803-LC[32-79.9/0.1]-P[3-8/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0803-LC[32-79.9/0.1]-PC[2-2.99/0.01]-W[1-3/0.01]-F[0,​90,​180,​270]
H-HSFDL0803-LC[32-79.9/0.1]-PC[2-2.99/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
H-HSFDL0804-[40-80/10]-P[3-8/0.01]-W[1-4/0.01]-F[0,​90,​180,​270]
H-HSFDL0804-[40-80/10]-P[3-8/0.01]-WC[0-0.99/0.01]-F[0,​90,​180,​270]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
F (Flange position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 18040 ~ 80-1 ~ 3--1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 18040 ~ 80-1 ~ 3---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 18040 ~ 80--1 ~ 1.49-1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 18040 ~ 80--1 ~ 1.49--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 180-32 ~ 79.91 ~ 3--1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 180-32 ~ 79.91 ~ 3---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 180-32 ~ 79.9-1 ~ 1.49-1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL330 ~ 180-32 ~ 79.9-1 ~ 1.49--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 18040 ~ 80-2 ~ 4--1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 18040 ~ 80-2 ~ 4---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 18040 ~ 80--1 ~ 1.99-1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 18040 ~ 80--1 ~ 1.99--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 180-32 ~ 79.92 ~ 4--1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 180-32 ~ 79.92 ~ 4---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 180-32 ~ 79.9-1 ~ 1.99-1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL430 ~ 180-32 ~ 79.9-1 ~ 1.99--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 18040 ~ 80-2 ~ 4--1 ~ 4-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 18040 ~ 80-2 ~ 4---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 18040 ~ 80--1 ~ 1.99-1 ~ 4-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 18040 ~ 80--1 ~ 1.99--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 180-32 ~ 79.92 ~ 4--1 ~ 4-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 180-32 ~ 79.92 ~ 4---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 180-32 ~ 79.9-1 ~ 1.99-1 ~ 4-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL440 ~ 180-32 ~ 79.9-1 ~ 1.99--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 18040 ~ 80-2 ~ 5--1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 18040 ~ 80-2 ~ 5---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 18040 ~ 80--1 ~ 2.49-1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 18040 ~ 80--1 ~ 2.49--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 180-32 ~ 79.92 ~ 5--1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 180-32 ~ 79.92 ~ 5---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 180-32 ~ 79.9-1 ~ 2.49-1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL530 ~ 180-32 ~ 79.9-1 ~ 2.49--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 18040 ~ 80-2 ~ 5--1 ~ 4-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 18040 ~ 80-2 ~ 5---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 18040 ~ 80--1 ~ 2.49-1 ~ 4-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 18040 ~ 80--1 ~ 2.49--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 180-32 ~ 79.92 ~ 5--1 ~ 4-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 180-32 ~ 79.92 ~ 5---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 180-32 ~ 79.9-1 ~ 2.49-1 ~ 4-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL540 ~ 180-32 ~ 79.9-1 ~ 2.49--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 18040 ~ 100-2 ~ 5--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 18040 ~ 100-2 ~ 5---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 18040 ~ 100--1 ~ 2.49-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 18040 ~ 100--1 ~ 2.49--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 180-32 ~ 99.92 ~ 5--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 180-32 ~ 99.92 ~ 5---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 180-32 ~ 99.9-1 ~ 2.49-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL550 ~ 180-32 ~ 99.9-1 ~ 2.49--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 18040 ~ 80-3 ~ 6--1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 18040 ~ 80-3 ~ 6---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 18040 ~ 80--1 ~ 2.99-1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 18040 ~ 80--1 ~ 2.99--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 180-32 ~ 79.93 ~ 6--1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 180-32 ~ 79.93 ~ 6---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 180-32 ~ 79.9-1 ~ 2.99-1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL630 ~ 180-32 ~ 79.9-1 ~ 2.99--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 18040 ~ 80-3 ~ 6--1 ~ 4-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 18040 ~ 80-3 ~ 6---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 18040 ~ 80--1 ~ 2.99-1 ~ 4-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 18040 ~ 80--1 ~ 2.99--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 180-32 ~ 79.93 ~ 6--1 ~ 4-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 180-32 ~ 79.93 ~ 6---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 180-32 ~ 79.9-1 ~ 2.99-1 ~ 4-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL640 ~ 180-32 ~ 79.9-1 ~ 2.99--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 18040 ~ 100-3 ~ 6--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 18040 ~ 100-3 ~ 6---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 18040 ~ 100--1 ~ 2.99-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 18040 ~ 100--1 ~ 2.99--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 180-32 ~ 99.93 ~ 6--1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 180-32 ~ 99.93 ~ 6---0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 180-32 ~ 99.9-1 ~ 2.99-1 ~ 5-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL650 ~ 180-32 ~ 99.9-1 ~ 2.99--0 ~ 1.19

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 18040 ~ 100-3 ~ 6--1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 18040 ~ 100-3 ~ 6---0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 18040 ~ 100--1 ~ 2.99-1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 18040 ~ 100--1 ~ 2.99--0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 180-32 ~ 99.93 ~ 6--1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 180-32 ~ 99.93 ~ 6---0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 180-32 ~ 99.9-1 ~ 2.99-1 ~ 6-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL660 ~ 180-32 ~ 99.9-1 ~ 2.99--0 ~ 1.49

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 18040 ~ 80-3 ~ 8--1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 18040 ~ 80-3 ~ 8---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 18040 ~ 80--2 ~ 2.99-1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 18040 ~ 80--2 ~ 2.99--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 180-32 ~ 79.93 ~ 8--1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 180-32 ~ 79.93 ~ 8---0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 180-32 ~ 79.9-2 ~ 2.99-1 ~ 3-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL830 ~ 180-32 ~ 79.9-2 ~ 2.99--0 ~ 0.99

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL840 ~ 18040 ~ 80-3 ~ 8--1 ~ 4-

-

COATING BLOCK 1 Piece(s) 8 Day(s) 10DSKH51 EquivalentL840 ~ 18040 ~ 80-3 ~ 8---0 ~ 0.99

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment TiCN
Shank (mounting part) shape Single-flanged