1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Lock Jector Punches -Heavy Load Type·Economy·HW Coating-

Ball Lock Jector Punches -Heavy Load Type·Economy·HW Coating-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Heavyweight/HW coated ball lock jetter punch. The material is die steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HW-EBJAL10-[80,​90,​100]-P[3-9.97/0.01]
HW-EBJAL10-[80,​90,​100]-PC[2.8-2.99/0.01]
HW-EBJAL10-LC[63-99.9/0.1]-P[3-9.97/0.01]
HW-EBJAL10-LC[63-99.9/0.1]-PC[2.8-2.99/0.01]
HW-EBJAL13-[80,​90,​100]-P[6-12.97/0.01]
HW-EBJAL13-[80,​90,​100]-PC[5-5.99/0.01]
HW-EBJAL13-LC[63-99.9/0.1]-P[6-12.97/0.01]
HW-EBJAL13-LC[63-99.9/0.1]-PC[5-5.99/0.01]
HW-EBJAL16-[80,​90,​100]-P[10-15.97/0.01]
HW-EBJAL16-[80,​90,​100]-PC[8-9.99/0.01]
HW-EBJAL16-LC[57-99.9/0.1]-P[10-15.97/0.01]
HW-EBJAL16-LC[57-99.9/0.1]-PC[8-9.99/0.01]
HW-EBJAL20-[80,​90,​100]-P[13-19.97/0.01]
HW-EBJAL20-[80,​90,​100]-PC[9-12.99/0.01]
HW-EBJAL20-LC[57-99.9/0.1]-P[13-19.97/0.01]
HW-EBJAL20-LC[57-99.9/0.1]-PC[9-12.99/0.01]
HW-EBJAL25-[80,​90,​100]-P[18-24.97/0.01]
HW-EBJAL25-[80,​90,​100]-PC[9-17.99/0.01]
HW-EBJAL25-LC[57-99.9/0.1]-P[18-24.97/0.01]
HW-EBJAL25-LC[57-99.9/0.1]-PC[9-17.99/0.01]
HW-EBJAS10-[71,​80,​90,​100]-P[3-9.97/0.01]
HW-EBJAS10-[71,​80,​90,​100]-PC[2.8-2.99/0.01]
HW-EBJAS10-LC[60-99.9/0.1]-P[3-9.97/0.01]
HW-EBJAS10-LC[60-99.9/0.1]-PC[2.8-2.99/0.01]
HW-EBJAS13-[71,​80,​90,​100]-P[6-12.97/0.01]
HW-EBJAS13-[71,​80,​90,​100]-PC[5-5.99/0.01]
HW-EBJAS13-LC[60-99.9/0.1]-P[6-12.97/0.01]
HW-EBJAS13-LC[60-99.9/0.1]-PC[5-5.99/0.01]
HW-EBJAS16-[71,​80,​90,​100]-P[10-15.97/0.01]
HW-EBJAS16-[71,​80,​90,​100]-PC[8-9.99/0.01]
HW-EBJAS16-LC[54-99.9/0.1]-P[10-15.97/0.01]
HW-EBJAS16-LC[54-99.9/0.1]-PC[8-9.99/0.01]
HW-EBJAS20-[71,​80,​90,​100]-P[13-19.97/0.01]
HW-EBJAS20-[71,​80,​90,​100]-PC[9-12.99/0.01]
HW-EBJAS20-LC[54-99.9/0.1]-P[13-19.97/0.01]
HW-EBJAS20-LC[54-99.9/0.1]-PC[9-12.99/0.01]
HW-EBJAS25-[71,​80,​90,​100]-P[18-24.97/0.01]
HW-EBJAS25-[71,​80,​90,​100]-PC[9-17.99/0.01]
HW-EBJAS25-LC[54-99.9/0.1]-P[18-24.97/0.01]
HW-EBJAS25-LC[54-99.9/0.1]-PC[9-17.99/0.01]
HW-EBJDL10-[80,​90,​100]-P[3-9.9/0.01]-W[3-9.9/0.01]
HW-EBJDL10-[80,​90,​100]-P[3-9.9/0.01]-WC[2.8-2.99/0.01]
HW-EBJDL10-[80,​90,​100]-PC[2.8-2.99/0.01]-W[3-9.9/0.01]
HW-EBJDL10-[80,​90,​100]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]
HW-EBJDL10-LC[63-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]
HW-EBJDL10-LC[63-99.9/0.1]-P[3-9.9/0.01]-WC[2.8-2.99/0.01]
HW-EBJDL10-LC[63-99.9/0.1]-PC[2.8-2.99/0.01]-W[3-9.9/0.01]
HW-EBJDL10-LC[63-99.9/0.1]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]
HW-EBJDL13-[80,​90,​100]-P[6-12.9/0.01]-W[6-12.9/0.01]
HW-EBJDL13-[80,​90,​100]-P[6-12.9/0.01]-WC[5-5.99/0.01]
HW-EBJDL13-[80,​90,​100]-PC[5-5.99/0.01]-W[6-12.9/0.01]
HW-EBJDL13-[80,​90,​100]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
HW-EBJDL13-LC[63-99.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]
HW-EBJDL13-LC[63-99.9/0.1]-P[6-12.9/0.01]-WC[5-5.99/0.01]
HW-EBJDL13-LC[63-99.9/0.1]-PC[5-5.99/0.01]-W[6-12.9/0.01]
HW-EBJDL13-LC[63-99.9/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
HW-EBJDL16-[80,​90,​100]-P[6-15.9/0.01]-W[6-15.9/0.01]
HW-EBJDL16-[80,​90,​100]-P[6-15.9/0.01]-WC[5-5.99/0.01]
HW-EBJDL16-[80,​90,​100]-PC[5-5.99/0.01]-W[6-15.9/0.01]
HW-EBJDL16-[80,​90,​100]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
HW-EBJDL16-LC[57-99.9/0.1]-P[6-15.9/0.01]-W[6-15.9/0.01]
HW-EBJDL16-LC[57-99.9/0.1]-P[6-15.9/0.01]-WC[5-5.99/0.01]
HW-EBJDL16-LC[57-99.9/0.1]-PC[5-5.99/0.01]-W[6-15.9/0.01]
HW-EBJDL16-LC[57-99.9/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
HW-EBJDL20-[80,​90,​100]-P[6-19.9/0.01]-W[6-19.9/0.01]
HW-EBJDL20-[80,​90,​100]-P[6-19.9/0.01]-WC[5-5.99/0.01]
HW-EBJDL20-[80,​90,​100]-PC[5-5.99/0.01]-W[6-19.9/0.01]
HW-EBJDL20-[80,​90,​100]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
HW-EBJDL20-LC[57-99.9/0.1]-P[6-19.9/0.01]-W[6-19.9/0.01]
HW-EBJDL20-LC[57-99.9/0.1]-P[6-19.9/0.01]-WC[5-5.99/0.01]
HW-EBJDL20-LC[57-99.9/0.1]-PC[5-5.99/0.01]-W[6-19.9/0.01]
HW-EBJDL20-LC[57-99.9/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
HW-EBJDL25-[80,​90,​100]-P[6-24.9/0.01]-W[6-24.9/0.01]
HW-EBJDL25-[80,​90,​100]-P[6-24.9/0.01]-WC[5-5.99/0.01]
HW-EBJDL25-[80,​90,​100]-PC[5-5.99/0.01]-W[6-24.9/0.01]
HW-EBJDL25-[80,​90,​100]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
HW-EBJDL25-LC[57-99.9/0.1]-P[6-24.9/0.01]-W[6-24.9/0.01]
HW-EBJDL25-LC[57-99.9/0.1]-P[6-24.9/0.01]-WC[5-5.99/0.01]
HW-EBJDL25-LC[57-99.9/0.1]-PC[5-5.99/0.01]-W[6-24.9/0.01]
HW-EBJDL25-LC[57-99.9/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
HW-EBJDS10-[71,​80,​90,​100]-P[3-9.9/0.01]-W[3-9.9/0.01]
HW-EBJDS10-[71,​80,​90,​100]-P[3-9.9/0.01]-WC[2.8-2.99/0.01]
HW-EBJDS10-[71,​80,​90,​100]-PC[2.8-2.99/0.01]-W[3-9.9/0.01]
HW-EBJDS10-[71,​80,​90,​100]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]
HW-EBJDS10-LC[60-99.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]
HW-EBJDS10-LC[60-99.9/0.1]-P[3-9.9/0.01]-WC[2.8-2.99/0.01]
HW-EBJDS10-LC[60-99.9/0.1]-PC[2.8-2.99/0.01]-W[3-9.9/0.01]
HW-EBJDS10-LC[60-99.9/0.1]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]
HW-EBJDS13-[71,​80,​90,​100]-P[6-12.9/0.01]-W[6-12.9/0.01]
HW-EBJDS13-[71,​80,​90,​100]-P[6-12.9/0.01]-WC[5-5.99/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape B (Tip length)
(mm)
D (Shank diameter)
(mm)
L (Full length)
(mm)
LC (full length change)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension change)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension change)
(mm)
Radius
(°)

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL1080 ~ 100-3 ~ 9.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL1080 ~ 100--2.8 ~ 2.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL10-63 ~ 99.93 ~ 9.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL10-63 ~ 99.9-2.8 ~ 2.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL1380 ~ 100-6 ~ 12.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL1380 ~ 100--5 ~ 5.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL13-63 ~ 99.96 ~ 12.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL13-63 ~ 99.9-5 ~ 5.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL1680 ~ 100-10 ~ 15.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL1680 ~ 100--8 ~ 9.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL16-57 ~ 99.910 ~ 15.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL16-57 ~ 99.9-8 ~ 9.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL2080 ~ 100-13 ~ 19.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL2080 ~ 100--9 ~ 12.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL20-57 ~ 99.913 ~ 19.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL20-57 ~ 99.9-9 ~ 12.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL2580 ~ 100-18 ~ 24.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL2580 ~ 100--9 ~ 17.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL25-57 ~ 99.918 ~ 24.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AL25-57 ~ 99.9-9 ~ 17.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS1071 ~ 100-3 ~ 9.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS1071 ~ 100--2.8 ~ 2.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS10-60 ~ 99.93 ~ 9.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS10-60 ~ 99.9-2.8 ~ 2.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS1371 ~ 100-6 ~ 12.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS1371 ~ 100--5 ~ 5.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS13-60 ~ 99.96 ~ 12.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS13-60 ~ 99.9-5 ~ 5.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS1671 ~ 100-10 ~ 15.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS1671 ~ 100--8 ~ 9.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS16-54 ~ 99.910 ~ 15.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS16-54 ~ 99.9-8 ~ 9.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS2071 ~ 100-13 ~ 19.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS2071 ~ 100--9 ~ 12.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS20-54 ~ 99.913 ~ 19.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS20-54 ~ 99.9-9 ~ 12.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS2571 ~ 100-18 ~ 24.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS2571 ~ 100--9 ~ 17.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS25-54 ~ 99.918 ~ 24.97----

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10AS25-54 ~ 99.9-9 ~ 17.99---

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL1080 ~ 100-3 ~ 9.9-3 ~ 9.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL1080 ~ 100-3 ~ 9.9--2.8 ~ 2.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL1080 ~ 100--2.8 ~ 2.993 ~ 9.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL1080 ~ 100--2.8 ~ 2.99-2.8 ~ 2.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL10-63 ~ 99.93 ~ 9.9-3 ~ 9.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL10-63 ~ 99.93 ~ 9.9--2.8 ~ 2.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL10-63 ~ 99.9-2.8 ~ 2.993 ~ 9.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL10-63 ~ 99.9-2.8 ~ 2.99-2.8 ~ 2.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL1380 ~ 100-6 ~ 12.9-6 ~ 12.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL1380 ~ 100-6 ~ 12.9--5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL1380 ~ 100--5 ~ 5.996 ~ 12.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL1380 ~ 100--5 ~ 5.99-5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL13-63 ~ 99.96 ~ 12.9-6 ~ 12.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL13-63 ~ 99.96 ~ 12.9--5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL13-63 ~ 99.9-5 ~ 5.996 ~ 12.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL13-63 ~ 99.9-5 ~ 5.99-5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL1680 ~ 100-6 ~ 15.9-6 ~ 15.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL1680 ~ 100-6 ~ 15.9--5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL1680 ~ 100--5 ~ 5.996 ~ 15.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL1680 ~ 100--5 ~ 5.99-5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL16-57 ~ 99.96 ~ 15.9-6 ~ 15.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL16-57 ~ 99.96 ~ 15.9--5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL16-57 ~ 99.9-5 ~ 5.996 ~ 15.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL16-57 ~ 99.9-5 ~ 5.99-5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL2080 ~ 100-6 ~ 19.9-6 ~ 19.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL2080 ~ 100-6 ~ 19.9--5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL2080 ~ 100--5 ~ 5.996 ~ 19.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL2080 ~ 100--5 ~ 5.99-5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL20-57 ~ 99.96 ~ 19.9-6 ~ 19.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL20-57 ~ 99.96 ~ 19.9--5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL20-57 ~ 99.9-5 ~ 5.996 ~ 19.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL20-57 ~ 99.9-5 ~ 5.99-5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL2580 ~ 100-6 ~ 24.9-6 ~ 24.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL2580 ~ 100-6 ~ 24.9--5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL2580 ~ 100--5 ~ 5.996 ~ 24.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL2580 ~ 100--5 ~ 5.99-5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL25-57 ~ 99.96 ~ 24.9-6 ~ 24.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL25-57 ~ 99.96 ~ 24.9--5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL25-57 ~ 99.9-5 ~ 5.996 ~ 24.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DL25-57 ~ 99.9-5 ~ 5.99-5 ~ 5.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DS1071 ~ 100-3 ~ 9.9-3 ~ 9.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DS1071 ~ 100-3 ~ 9.9--2.8 ~ 2.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DS1071 ~ 100--2.8 ~ 2.993 ~ 9.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DS1071 ~ 100--2.8 ~ 2.99-2.8 ~ 2.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DS10-60 ~ 99.93 ~ 9.9-3 ~ 9.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DS10-60 ~ 99.93 ~ 9.9--2.8 ~ 2.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DS10-60 ~ 99.9-2.8 ~ 2.993 ~ 9.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DS10-60 ~ 99.9-2.8 ~ 2.99-2.8 ~ 2.99-

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DS1371 ~ 100-6 ~ 12.9-6 ~ 12.9--

-

BALL LOCK PUNCH_HYBRID 1 Piece(s) 4 Day(s) 10DS1371 ~ 100-6 ~ 12.9--5 ~ 5.99-

Loading...

 

Basic Information

Brand MISUMI Type Jector Material SKH51 Equivalent
Surface Treatment HW coating