1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drawing Punches DLC Coating

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • SKH51
  • POWDER HSS
  • DLC
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

drawing punch with a DLC coating that features a low coefficient of friction. You can choose between regular type or tap type. The material can be selected from high speed steel and powdered high speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
N-MPH2A5-[40-80/0.1]-P[2-5/0.01]-A[1-89/1]-F[10-79.9/0.1]
N-MPH2A5-[40-80/0.1]-PC[1.2-2/0.01]-A[1-89/1]-F[10-79.9/0.1]
N-MPH2A6-[40-80/0.1]-P[2-6/0.01]-A[1-89/1]-F[10-79.9/0.1]
N-MPH2A6-[40-80/0.1]-PC[1.2-1.99/0.01]-A[1-89/1]-F[10-79.9/0.1]
N-MPH2A8-[40-100/0.1]-P[3-8/0.01]-A[1-89/1]-F[10-99.9/0.1]
N-MPH2A8-[40-100/0.1]-PC[1.5-3/0.01]-A[1-89/1]-F[10-99.9/0.1]
N-MPH2A10-[40-100/0.1]-P[3-10/0.01]-A[1-89/1]-F[10-99.9/0.1]
N-MPH2A10-[40-100/0.1]-PC[1.5-3/0.01]-A[1-89/1]-F[10-99.9/0.1]
N-MPH2A13-[40-100/0.1]-P[6-13/0.01]-A[1-89/1]-F[10-99.9/0.1]
N-MPH2A13-[40-100/0.1]-PC[3-6/0.01]-A[1-89/1]-F[10-99.9/0.1]
N-MPH2A16-[40-100/0.1]-P[10-16/0.01]-A[1-89/1]-F[10-99.9/0.1]
N-MPH2A16-[40-100/0.1]-PC[5-10/0.01]-A[1-89/1]-F[10-99.9/0.1]
N-MPH2A20-[40-100/0.1]-P[13-20/0.01]-A[1-89/1]-F[10-99.9/0.1]
N-MPH2A20-[40-100/0.1]-PC[6.5-13/0.01]-A[1-89/1]-F[10-99.9/0.1]
N-MPH2A25-[40-100/0.1]-P[18-25/0.01]-A[1-89/1]-F[10-99.9/0.1]
N-MPH2A25-[40-100/0.1]-PC[9-18/0.01]-A[1-89/1]-F[10-99.9/0.1]
N-MPH2B5-[40-80/0.1]-P[2-5/0.01]-R[0.1-15/0.1]
N-MPH2B5-[40-80/0.1]-PC[1.2-2/0.01]-R[0.1-15/0.1]
N-MPH2B6-[40-80/0.1]-P[2-6/0.01]-R[0.1-15/0.1]
N-MPH2B6-[40-80/0.1]-PC[1.2-1.99/0.01]-R[0.1-15/0.1]
N-MPH2B8-[40-100/0.1]-P[3-8/0.01]-R[0.1-15/0.1]
N-MPH2B8-[40-100/0.1]-PC[1.5-2.99/0.01]-R[0.1-15/0.1]
N-MPH2B10-[40-100/0.1]-P[3-10/0.01]-R[0.5-15/0.1]
N-MPH2B10-[40-100/0.1]-PC[1.5-3/0.01]-R[0.5-15/0.1]
N-MPH2B13-[40-100/0.1]-P[6-13/0.01]-R[0.1-15/0.1]
N-MPH2B13-[40-100/0.1]-PC[3-6/0.01]-R[0.1-15/0.1]
N-MPH2B16-[40-100/0.1]-P[10-16/0.01]-R[0.1-15/0.1]
N-MPH2B16-[40-100/0.1]-PC[5-10/0.01]-R[0.1-15/0.1]
N-MPH2B20-[40-100/0.1]-P[13-20/0.01]-R[0.1-15/0.1]
N-MPH2B20-[40-100/0.1]-PC[6.5-13/0.01]-R[0.1-15/0.1]
N-MPH2B25-[40-100/0.1]-P[18-25/0.01]-R[0.1-15/0.1]
N-MPH2B25-[40-100/0.1]-PC[9-18/0.01]-R[0.1-15/0.1]
N-MPH2C5-[40-80/0.1]-P[2-5/0.01]-V[1.2-4.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
N-MPH2C5-[40-80/0.1]-PC[1-2/0.01]-V[1.2-4.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
N-MPH2C6-[40-80/0.1]-P[2-6/0.01]-V[1.2-5.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
N-MPH2C6-[40-80/0.1]-PC[1-1.99/0.01]-V[1.2-5.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
N-MPH2C8-[40-100/0.1]-P[3-8/0.01]-V[1.5-7.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2C8-[40-100/0.1]-PC[1.5-2.99/0.01]-V[1.5-7.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2C10-[40-100/0.1]-P[3-10/0.01]-V[1.5-9.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2C10-[40-100/0.1]-PC[1.5-3/0.01]-V[1.5-9.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2C13-[40-100/0.1]-P[6-13/0.01]-V[2-12.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-26/0.1]
N-MPH2C13-[40-100/0.1]-PC[3-6/0.01]-V[2-12.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-26/0.1]
N-MPH2C16-[40-100/0.1]-P[10-16/0.01]-V[3-15.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2C16-[40-100/0.1]-PC[5-10/0.01]-V[3-15.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2C20-[40-100/0.1]-P[13-20/0.01]-V[3-19.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2C20-[40-100/0.1]-PC[6.5-13/0.01]-V[3-19.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2C25-[40-100/0.1]-P[18-25/0.01]-V[4-24.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2C25-[40-100/0.1]-PC[9-18/0.01]-V[4-24.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2D5-[40-80/0.1]-P[2-5/0.01]-E[1.1-4.9/0.01]-V[1.2-4.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
N-MPH2D5-[40-80/0.1]-PC[1-2/0.01]-E[1.1-4.9/0.01]-V[1.2-4.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
N-MPH2D6-[40-80/0.1]-P[2-6/0.01]-E[1.3-5.9/0.01]-V[1.2-5.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
N-MPH2D6-[40-80/0.1]-PC[1-1.99/0.01]-E[1.3-5.9/0.01]-V[1.2-5.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-78/0.1]-S[1-20/0.1]
N-MPH2D8-[40-100/0.1]-P[3-8/0.01]-E[1.3-7.9/0.01]-V[1.5-7.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2D8-[40-100/0.1]-PC[1.5-2.99/0.01]-E[1.3-7.9/0.01]-V[1.5-7.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2D10-[40-100/0.1]-P[3-10/0.01]-E[1.6-9.9/0.01]-V[1.5-9.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2D10-[40-100/0.1]-PC[1.5-3/0.01]-E[1.6-9.9/0.01]-V[1.5-9.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2D13-[40-100/0.1]-P[6-13/0.01]-E[2.1-12.9/0.01]-V[2-12.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2D13-[40-100/0.1]-PC[3-6/0.01]-E[2.1-12.9/0.01]-V[2-12.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2D16-[40-100/0.1]-P[10-16/0.01]-E[3.1-15.9/0.01]-V[3-15.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2D16-[40-100/0.1]-PC[5-10/0.01]-E[3.1-15.9/0.01]-V[3-15.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2D20-[40-100/0.1]-P[13-20/0.01]-E[3.1-19.9/0.01]-V[3-19.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2D20-[40-100/0.1]-PC[6.5-13/0.01]-E[3.1-19.9/0.01]-V[3-19.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1]
N-MPH2D25-[40-100/0.1]-P[18-25/0.01]-E[4.1-24.9/0.01]-V[4-24.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.01]
N-MPH2D25-[40-100/0.1]-PC[9-18/0.01]-E[4.1-24.9/0.01]-V[4-24.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.01]
N-MPH3A5-[40-80/0.1]-P[2-5/0.01]
N-MPH3A5-[40-80/0.1]-PC[1.2-2/0.01]
N-MPH3A6-[40-80/0.1]-P[2-6/0.01]
N-MPH3A6-[40-80/0.1]-PC[1.2-1.99/0.01]
N-MPH3A8-[40-100/0.1]-P[3-8/0.01]
N-MPH3A8-[40-100/0.1]-PC[1.5-2.99/0.01]
N-MPH3A10-[40-100/0.1]-P[3-10/0.01]
N-MPH3A10-[40-100/0.1]-PC[1.5-3/0.01]
N-MPH3A13-[40-100/0.1]-P[6-13/0.01]
N-MPH3A13-[40-100/0.1]-PC[3-6/0.01]
N-MPH3A16-[40-100/0.1]-P[10-16/0.01]
N-MPH3A16-[40-100/0.1]-PC[5-10/0.01]
N-MPH3A20-[40-100/0.1]-P[13-20/0.01]
N-MPH3A20-[40-100/0.1]-PC[6.5-13/0.01]
N-MPH3A25-[40-100/0.1]-P[18-25/0.01]
N-MPH3A25-[40-100/0.1]-PC[9-18/0.01]
N-MPH3B5-[40-80/0.1]-P[2-5/0.01]
N-MPH3B5-[40-80/0.1]-PC[1.2-2/0.01]
N-MPH3B6-[40-80/0.1]-P[2-6/0.01]
N-MPH3B6-[40-80/0.1]-PC[1.2-1.99/0.01]
N-MPH3B8-[40-100/0.1]-P[3-8/0.01]
N-MPH3B8-[40-100/0.1]-PC[1.5-2.99/0.01]
N-MPH3B10-[40-100/0.1]-P[3-10/0.01]
N-MPH3B10-[40-100/0.1]-PC[1.5-3/0.01]
N-MPH3B13-[40-100/0.1]-P[6-13/0.01]
N-MPH3B13-[40-100/0.1]-PC[3-6/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Surface treatment Shank (mounting part) shape D (Shank diameter)
(mm)
A
(°)
E
(mm)
F
(mm)
K
(°)
L (L dimension)
(mm)
P
(mm)
PC (P dimension alteration)
(mm)
Q
(mm)
R
(mm)
S
(mm)
V
(mm)
Y
(°)

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped51 ~ 89-10 ~ 79.9-40 ~ 802 ~ 5------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped51 ~ 89-10 ~ 79.9-40 ~ 80-1.2 ~ 2-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped61 ~ 89-10 ~ 79.9-40 ~ 802 ~ 6------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped61 ~ 89-10 ~ 79.9-40 ~ 80-1.2 ~ 1.99-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped81 ~ 89-10 ~ 99.9-40 ~ 1003 ~ 8------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped81 ~ 89-10 ~ 99.9-40 ~ 100-1.5 ~ 3-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped101 ~ 89-10 ~ 99.9-40 ~ 1003 ~ 10------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped101 ~ 89-10 ~ 99.9-40 ~ 100-1.5 ~ 3-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped131 ~ 89-10 ~ 99.9-40 ~ 1006 ~ 13------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped131 ~ 89-10 ~ 99.9-40 ~ 100-3 ~ 6-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped161 ~ 89-10 ~ 99.9-40 ~ 10010 ~ 16------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped161 ~ 89-10 ~ 99.9-40 ~ 100-5 ~ 10-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped201 ~ 89-10 ~ 99.9-40 ~ 10013 ~ 20------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped201 ~ 89-10 ~ 99.9-40 ~ 100-6.5 ~ 13-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped251 ~ 89-10 ~ 99.9-40 ~ 10018 ~ 25------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102APowdered high-speed steelWithout DLC foundationTapped251 ~ 89-10 ~ 99.9-40 ~ 100-9 ~ 18-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped5----40 ~ 802 ~ 5--0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped5----40 ~ 80-1.2 ~ 2-0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped6----40 ~ 802 ~ 6--0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped6----40 ~ 80-1.2 ~ 1.99-0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped8----40 ~ 1003 ~ 8--0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped8----40 ~ 100-1.5 ~ 2.99-0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped10----40 ~ 1003 ~ 10--0.5 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped10----40 ~ 100-1.5 ~ 3-0.5 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped13----40 ~ 1006 ~ 13--0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped13----40 ~ 100-3 ~ 6-0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped16----40 ~ 10010 ~ 16--0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped16----40 ~ 100-5 ~ 10-0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped20----40 ~ 10013 ~ 20--0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped20----40 ~ 100-6.5 ~ 13-0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped25----40 ~ 10018 ~ 25--0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102BPowdered high-speed steelWithout DLC foundationTapped25----40 ~ 100-9 ~ 18-0.1 ~ 15---

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped51 ~ 89-10 ~ 78-40 ~ 802 ~ 5---1 ~ 201.2 ~ 4.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped51 ~ 89-10 ~ 78-40 ~ 80-1 ~ 2--1 ~ 201.2 ~ 4.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped61 ~ 89-10 ~ 78-40 ~ 802 ~ 6---1 ~ 201.2 ~ 5.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped61 ~ 89-10 ~ 78-40 ~ 80-1 ~ 1.99--1 ~ 201.2 ~ 5.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped81 ~ 89-10 ~ 98-40 ~ 1003 ~ 8---1 ~ 201.5 ~ 7.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped81 ~ 89-10 ~ 98-40 ~ 100-1.5 ~ 2.99--1 ~ 201.5 ~ 7.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped101 ~ 89-10 ~ 98-40 ~ 1003 ~ 10---1 ~ 201.5 ~ 9.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped101 ~ 89-10 ~ 98-40 ~ 100-1.5 ~ 3--1 ~ 201.5 ~ 9.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped131 ~ 89-10 ~ 98-40 ~ 1006 ~ 13---1 ~ 262 ~ 12.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped131 ~ 89-10 ~ 98-40 ~ 100-3 ~ 6--1 ~ 262 ~ 12.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped161 ~ 89-10 ~ 98-40 ~ 10010 ~ 16---1 ~ 203 ~ 15.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped161 ~ 89-10 ~ 98-40 ~ 100-5 ~ 10--1 ~ 203 ~ 15.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped201 ~ 89-10 ~ 98-40 ~ 10013 ~ 20---1 ~ 203 ~ 19.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped201 ~ 89-10 ~ 98-40 ~ 100-6.5 ~ 13--1 ~ 203 ~ 19.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped251 ~ 89-10 ~ 98-40 ~ 10018 ~ 25---1 ~ 204 ~ 24.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102CPowdered high-speed steelWithout DLC foundationTapped251 ~ 89-10 ~ 98-40 ~ 100-9 ~ 18--1 ~ 204 ~ 24.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped520 ~ 891.1 ~ 4.910 ~ 781 ~ 8940 ~ 802 ~ 5---1 ~ 201.2 ~ 4.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped520 ~ 891.1 ~ 4.910 ~ 781 ~ 8940 ~ 80-1 ~ 2--1 ~ 201.2 ~ 4.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped620 ~ 891.3 ~ 5.910 ~ 781 ~ 8940 ~ 802 ~ 6---1 ~ 201.2 ~ 5.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped620 ~ 891.3 ~ 5.910 ~ 781 ~ 8940 ~ 80-1 ~ 1.99--1 ~ 201.2 ~ 5.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped820 ~ 891.3 ~ 7.910 ~ 981 ~ 8940 ~ 1003 ~ 8---1 ~ 201.5 ~ 7.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped820 ~ 891.3 ~ 7.910 ~ 981 ~ 8940 ~ 100-1.5 ~ 2.99--1 ~ 201.5 ~ 7.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped1020 ~ 891.6 ~ 9.910 ~ 981 ~ 8940 ~ 1003 ~ 10---1 ~ 201.5 ~ 9.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped1020 ~ 891.6 ~ 9.910 ~ 981 ~ 8940 ~ 100-1.5 ~ 3--1 ~ 201.5 ~ 9.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped1320 ~ 892.1 ~ 12.910 ~ 981 ~ 8940 ~ 1006 ~ 13---1 ~ 202 ~ 12.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped1320 ~ 892.1 ~ 12.910 ~ 981 ~ 8940 ~ 100-3 ~ 6--1 ~ 202 ~ 12.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped1620 ~ 893.1 ~ 15.910 ~ 981 ~ 8940 ~ 10010 ~ 16---1 ~ 203 ~ 15.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped1620 ~ 893.1 ~ 15.910 ~ 981 ~ 8940 ~ 100-5 ~ 10--1 ~ 203 ~ 15.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped2020 ~ 893.1 ~ 19.910 ~ 981 ~ 8940 ~ 10013 ~ 20---1 ~ 203 ~ 19.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped2020 ~ 893.1 ~ 19.910 ~ 981 ~ 8940 ~ 100-6.5 ~ 13--1 ~ 203 ~ 19.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped2520 ~ 894.1 ~ 24.910 ~ 981 ~ 8940 ~ 10018 ~ 25---1 ~ 204 ~ 24.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 102DPowdered high-speed steelWithout DLC foundationTapped2520 ~ 894.1 ~ 24.910 ~ 981 ~ 8940 ~ 100-9 ~ 18--1 ~ 204 ~ 24.96-

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped5----40 ~ 802 ~ 5------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped5----40 ~ 80-1.2 ~ 2-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped6----40 ~ 802 ~ 6------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped6----40 ~ 80-1.2 ~ 1.99-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped8----40 ~ 1003 ~ 8------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped8----40 ~ 100-1.5 ~ 2.99-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped10----40 ~ 1003 ~ 10------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped10----40 ~ 100-1.5 ~ 3-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped13----40 ~ 1006 ~ 13------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped13----40 ~ 100-3 ~ 6-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped16----40 ~ 10010 ~ 16------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped16----40 ~ 100-5 ~ 10-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped20----40 ~ 10013 ~ 20------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped20----40 ~ 100-6.5 ~ 13-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped25----40 ~ 10018 ~ 25------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103APowdered high-speed steelWithout DLC foundationTapped25----40 ~ 100-9 ~ 18-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103BPowdered high-speed steelWithout DLC foundationTapped5----40 ~ 802 ~ 5------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103BPowdered high-speed steelWithout DLC foundationTapped5----40 ~ 80-1.2 ~ 2-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103BPowdered high-speed steelWithout DLC foundationTapped6----40 ~ 802 ~ 6------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103BPowdered high-speed steelWithout DLC foundationTapped6----40 ~ 80-1.2 ~ 1.99-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103BPowdered high-speed steelWithout DLC foundationTapped8----40 ~ 1003 ~ 8------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103BPowdered high-speed steelWithout DLC foundationTapped8----40 ~ 100-1.5 ~ 2.99-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103BPowdered high-speed steelWithout DLC foundationTapped10----40 ~ 1003 ~ 10------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103BPowdered high-speed steelWithout DLC foundationTapped10----40 ~ 100-1.5 ~ 3-----

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103BPowdered high-speed steelWithout DLC foundationTapped13----40 ~ 1006 ~ 13------

-

TAPPED PUNCHES_DLC_N-MPH 1 Piece(s) 10 Day(s) 103BPowdered high-speed steelWithout DLC foundationTapped13----40 ~ 100-3 ~ 6-----

Loading...

 

Basic Information

With/without jector W/O