(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
You can choose from TiCN coating with increased wear resistance, DLC coating with a low coefficient of friction, and NW coating with WPC® treatment applied to the base of DLC coating to improve seizure resistance, wear resistance, and adhesion resistance. It is a face punch with a pilot type tip. You can choose between shoulder, broken shank, and tapped. Materials can be selected from high-speed steel and powdered high-speed steel.
Part Number |
---|
GN-HSRMUB6-[50-90/0.1]-P[2-2.6/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GN-HSRMUB6-[50-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GN-HSRMUB8-[50-90/0.1]-P[3-3.6/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GN-HSRMUB8-[50-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GN-HSRMUB10-[50-100/0.1]-P[3-5.6/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
GN-HSRMUB10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
GN-HSRMUB13-[50-100/0.1]-P[6-8.6/0.01]-F[29-97.5/0.1]-C[0.5-4.3/0.1] |
GN-HSRMUB13-[50-100/0.1]-PC[3-5.99/0.01]-F[29-97.5/0.1]-C[0.5-4.3/0.1] |
GN-HSRMUB16-[50-100/0.1]-P[10-11.6/0.01]-F[29-97.5/0.1]-C[0.5-5.8/0.1] |
GN-HSRMUB16-[50-100/0.1]-PC[5-9.99/0.01]-F[29-97.5/0.1]-C[0.5-5.8/0.1] |
GN-HSRMUB20-[50-100/0.1]-P[13-15.6/0.01]-F[29-97.5/0.1]-C[0.5-7.8/0.1] |
GN-HSRMUB20-[50-100/0.1]-PC[6.5-12.99/0.01]-F[29-97.5/0.1]-C[0.5-7.8/0.1] |
GN-HSRMUB25-[50-100/0.1]-P[18-20.6/0.01]-F[29-97.5/0.1]-C[0.5-10.3/0.1] |
GN-HSRMUB25-[50-100/0.1]-PC[9-17.99/0.01]-F[29-97.5/0.1]-C[0.5-10.3/0.1] |
GN-PHMUB6-[50-90/0.1]-P[2-2.6/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GN-PHMUB6-[50-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GN-PHMUB8-[50-90/0.1]-P[3-3.6/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GN-PHMUB8-[50-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GN-PHMUB10-[50-100/0.1]-P[3-5.6/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
GN-PHMUB10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
GN-PHMUB13-[50-100/0.1]-P[6-8.6/0.01]-F[29-97.5/0.1]-C[0.5-4.3/0.1] |
GN-PHMUB13-[50-100/0.1]-PC[3-5.99/0.01]-F[29-97.5/0.1]-C[0.5-4.3/0.1] |
GN-PHMUB16-[50-100/0.1]-P[10-11.6/0.01]-F[29-97.5/0.1]-C[0.5-5.8/0.1] |
GN-PHMUB16-[50-100/0.1]-PC[5-9.99/0.01]-F[29-97.5/0.1]-C[0.5-5.8/0.1] |
GN-PHMUB20-[50-100/0.1]-P[13-15.6/0.01]-F[29-97.5/0.1]-C[0.5-7.8/0.1] |
GN-PHMUB20-[50-100/0.1]-PC[6.5-12.99/0.01]-F[29-97.5/0.1]-C[0.5-7.8/0.1] |
GN-PHMUB25-[50-100/0.1]-P[18-20.6/0.01]-F[29-97.5/0.1]-C[0.5-10.3/0.1] |
GN-PHMUB25-[50-100/0.1]-PC[9-17.99/0.01]-F[29-97.5/0.1]-C[0.5-10.3/0.1] |
GN-PSRMUB6-[50-90/0.1]-P[2-2.6/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GN-PSRMUB6-[50-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GN-PSRMUB8-[50-90/0.1]-P[3-3.6/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GN-PSRMUB8-[50-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GN-PSRMUB10-[50-100/0.1]-P[3-5.6/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
GN-PSRMUB10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
GN-PSRMUB13-[50-100/0.1]-P[6-8.6/0.01]-F[29-97.5/0.1]-C[0.5-4.3/0.1] |
GN-PSRMUB13-[50-100/0.1]-PC[3-5.99/0.01]-F[29-97.5/0.1]-C[0.5-4.3/0.1] |
GN-PSRMUB16-[50-100/0.1]-P[10-11.6/0.01]-F[29-97.5/0.1]-C[0.5-5.8/0.1] |
GN-PSRMUB16-[50-100/0.1]-PC[5-9.99/0.01]-F[29-97.5/0.1]-C[0.5-5.8/0.1] |
GN-PSRMUB20-[50-100/0.1]-P[13-15.6/0.01]-F[29-97.5/0.1]-C[0.5-7.8/0.1] |
GN-PSRMUB20-[50-100/0.1]-PC[6.5-12.99/0.01]-F[29-97.5/0.1]-C[0.5-7.8/0.1] |
GN-PSRMUB25-[50-100/0.1]-P[18-20.6/0.01]-F[29-97.5/0.1]-C[0.5-10.3/0.1] |
GN-PSRMUB25-[50-100/0.1]-PC[9-17.99/0.01]-F[29-97.5/0.1]-C[0.5-10.3/0.1] |
GN-SHMUB6-[50-90/0.1]-P[2-2.6/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GN-SHMUB6-[50-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GN-SHMUB8-[50-90/0.1]-P[3-3.6/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GN-SHMUB8-[50-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GN-SHMUB10-[50-100/0.1]-P[3-5.6/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
GN-SHMUB10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
GN-SHMUB13-[50-100/0.1]-P[6-8.6/0.01]-F[29-97.5/0.1]-C[0.5-4.3/0.1] |
GN-SHMUB13-[50-100/0.1]-PC[3-5.99/0.01]-F[29-97.5/0.1]-C[0.5-4.3/0.1] |
GN-SHMUB16-[50-100/0.1]-P[10-11.6/0.01]-F[29-97.5/0.1]-C[0.5-5.8/0.1] |
GN-SHMUB16-[50-100/0.1]-PC[5-9.99/0.01]-F[29-97.5/0.1]-C[0.5-5.8/0.1] |
GN-SHMUB20-[50-100/0.1]-P[13-15.6/0.01]-F[29-97.5/0.1]-C[0.5-7.8/0.1] |
GN-SHMUB20-[50-100/0.1]-PC[6.5-12.99/0.01]-F[29-97.5/0.1]-C[0.5-7.8/0.1] |
GN-SHMUB25-[50-100/0.1]-P[18-20.6/0.01]-F[29-97.5/0.1]-C[0.5-10.3/0.1] |
GN-SHMUB25-[50-100/0.1]-PC[9-17.99/0.01]-F[29-97.5/0.1]-C[0.5-10.3/0.1] |
GNW-HSRMUB6-[50-90/0.1]-P[2-2.6/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GNW-HSRMUB6-[50-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GNW-HSRMUB8-[50-90/0.1]-P[3-3.6/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GNW-HSRMUB8-[50-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GNW-HSRMUB10-[50-100/0.1]-P[3-5.6/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
GNW-HSRMUB10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
GNW-HSRMUB13-[50-100/0.1]-P[6-8.6/0.01]-F[29-97.5/0.1]-C[0.5-4.3/0.1] |
GNW-HSRMUB13-[50-100/0.1]-PC[3-5.99/0.01]-F[29-97.5/0.1]-C[0.5-4.3/0.1] |
GNW-HSRMUB16-[50-100/0.1]-P[10-11.6/0.01]-F[29-97.5/0.1]-C[0.5-5.8/0.1] |
GNW-HSRMUB16-[50-100/0.1]-PC[5-9.99/0.01]-F[29-97.5/0.1]-C[0.5-5.8/0.1] |
GNW-HSRMUB20-[50-100/0.1]-P[13-15.6/0.01]-F[29-97.5/0.1]-C[0.5-7.8/0.1] |
GNW-HSRMUB20-[50-100/0.1]-PC[6.5-12.99/0.01]-F[29-97.5/0.1]-C[0.5-7.8/0.1] |
GNW-HSRMUB25-[50-100/0.1]-P[18-20.6/0.01]-F[29-97.5/0.1]-C[0.5-10.3/0.1] |
GNW-HSRMUB25-[50-100/0.1]-PC[9-17.99/0.01]-F[29-97.5/0.1]-C[0.5-10.3/0.1] |
GNW-PHMUB6-[50-90/0.1]-P[2-2.6/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GNW-PHMUB6-[50-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GNW-PHMUB8-[50-90/0.1]-P[3-3.6/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GNW-PHMUB8-[50-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GNW-PHMUB10-[50-100/0.1]-P[3-5.6/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
GNW-PHMUB10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
GNW-PHMUB13-[50-100/0.1]-P[6-8.6/0.01]-F[29-97.5/0.1]-C[0.5-4.3/0.1] |
GNW-PHMUB13-[50-100/0.1]-PC[3-5.99/0.01]-F[29-97.5/0.1]-C[0.5-4.3/0.1] |
GNW-PHMUB16-[50-100/0.1]-P[10-11.6/0.01]-F[29-97.5/0.1]-C[0.5-5.8/0.1] |
GNW-PHMUB16-[50-100/0.1]-PC[5-9.99/0.01]-F[29-97.5/0.1]-C[0.5-5.8/0.1] |
GNW-PHMUB20-[50-100/0.1]-P[13-15.6/0.01]-F[29-97.5/0.1]-C[0.5-7.8/0.1] |
GNW-PHMUB20-[50-100/0.1]-PC[6.5-12.99/0.01]-F[29-97.5/0.1]-C[0.5-7.8/0.1] |
GNW-PHMUB25-[50-100/0.1]-P[18-20.6/0.01]-F[29-97.5/0.1]-C[0.5-10.3/0.1] |
GNW-PHMUB25-[50-100/0.1]-PC[9-17.99/0.01]-F[29-97.5/0.1]-C[0.5-10.3/0.1] |
GNW-PSRMUB6-[50-90/0.1]-P[2-2.6/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GNW-PSRMUB6-[50-90/0.1]-PC[1-1.99/0.01]-F[29-87.5/0.1]-C[0.5-1.3/0.1] |
GNW-PSRMUB8-[50-90/0.1]-P[3-3.6/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GNW-PSRMUB8-[50-90/0.1]-PC[1.5-2.99/0.01]-F[29-87.5/0.1]-C[0.5-1.8/0.1] |
GNW-PSRMUB10-[50-100/0.1]-P[3-5.6/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
GNW-PSRMUB10-[50-100/0.1]-PC[1.5-2.99/0.01]-F[29-97.5/0.1]-C[0.5-2.8/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shank type | Material | Surface treatment | Shank (mounting part) shape | D (Shank diameter) (mm) | C (mm) | F (mm) | L (L dimension) (mm) | P (Tip dimension) (mm) | PC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | 2 ~ 2.6 | - | ||
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | - | 1 ~ 1.99 | ||
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | 3 ~ 3.6 | - | ||
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | - | 1.5 ~ 2.99 | ||
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | 3 ~ 5.6 | - | ||
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | - | 1.5 ~ 2.99 | ||
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 13 | 0.5 ~ 4.3 | 29 ~ 97.5 | 50 ~ 100 | 6 ~ 8.6 | - | ||
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 13 | 0.5 ~ 4.3 | 29 ~ 97.5 | 50 ~ 100 | - | 3 ~ 5.99 | ||
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 16 | 0.5 ~ 5.8 | 29 ~ 97.5 | 50 ~ 100 | 10 ~ 11.6 | - | ||
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 16 | 0.5 ~ 5.8 | 29 ~ 97.5 | 50 ~ 100 | - | 5 ~ 9.99 | ||
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 20 | 0.5 ~ 7.8 | 29 ~ 97.5 | 50 ~ 100 | 13 ~ 15.6 | - | ||
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 20 | 0.5 ~ 7.8 | 29 ~ 97.5 | 50 ~ 100 | - | 6.5 ~ 12.99 | ||
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 25 | 0.5 ~ 10.3 | 29 ~ 97.5 | 50 ~ 100 | 18 ~ 20.6 | - | ||
- | CHAMFERING P_DLC_GN-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | Without DLC foundation | Key flat | 25 | 0.5 ~ 10.3 | 29 ~ 97.5 | 50 ~ 100 | - | 9 ~ 17.99 | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | 2 ~ 2.6 | - | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | - | 1 ~ 1.99 | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | 3 ~ 3.6 | - | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | - | 1.5 ~ 2.99 | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | 3 ~ 5.6 | - | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | - | 1.5 ~ 2.99 | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 13 | 0.5 ~ 4.3 | 29 ~ 97.5 | 50 ~ 100 | 6 ~ 8.6 | - | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 13 | 0.5 ~ 4.3 | 29 ~ 97.5 | 50 ~ 100 | - | 3 ~ 5.99 | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 16 | 0.5 ~ 5.8 | 29 ~ 97.5 | 50 ~ 100 | 10 ~ 11.6 | - | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 16 | 0.5 ~ 5.8 | 29 ~ 97.5 | 50 ~ 100 | - | 5 ~ 9.99 | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 20 | 0.5 ~ 7.8 | 29 ~ 97.5 | 50 ~ 100 | 13 ~ 15.6 | - | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 20 | 0.5 ~ 7.8 | 29 ~ 97.5 | 50 ~ 100 | - | 6.5 ~ 12.99 | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 25 | 0.5 ~ 10.3 | 29 ~ 97.5 | 50 ~ 100 | 18 ~ 20.6 | - | ||
- | CHAMFERING P_DLC_GN-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | Without DLC foundation | Key flat | 25 | 0.5 ~ 10.3 | 29 ~ 97.5 | 50 ~ 100 | - | 9 ~ 17.99 | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | 2 ~ 2.6 | - | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | - | 1 ~ 1.99 | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | 3 ~ 3.6 | - | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | - | 1.5 ~ 2.99 | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | 3 ~ 5.6 | - | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | - | 1.5 ~ 2.99 | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 13 | 0.5 ~ 4.3 | 29 ~ 97.5 | 50 ~ 100 | 6 ~ 8.6 | - | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 13 | 0.5 ~ 4.3 | 29 ~ 97.5 | 50 ~ 100 | - | 3 ~ 5.99 | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 16 | 0.5 ~ 5.8 | 29 ~ 97.5 | 50 ~ 100 | 10 ~ 11.6 | - | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 16 | 0.5 ~ 5.8 | 29 ~ 97.5 | 50 ~ 100 | - | 5 ~ 9.99 | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 20 | 0.5 ~ 7.8 | 29 ~ 97.5 | 50 ~ 100 | 13 ~ 15.6 | - | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 20 | 0.5 ~ 7.8 | 29 ~ 97.5 | 50 ~ 100 | - | 6.5 ~ 12.99 | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 25 | 0.5 ~ 10.3 | 29 ~ 97.5 | 50 ~ 100 | 18 ~ 20.6 | - | ||
- | CHAMFERING P_DLC_GN-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | Without DLC foundation | Key flat | 25 | 0.5 ~ 10.3 | 29 ~ 97.5 | 50 ~ 100 | - | 9 ~ 17.99 | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | 2 ~ 2.6 | - | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | - | 1 ~ 1.99 | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | 3 ~ 3.6 | - | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | - | 1.5 ~ 2.99 | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | 3 ~ 5.6 | - | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | - | 1.5 ~ 2.99 | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 13 | 0.5 ~ 4.3 | 29 ~ 97.5 | 50 ~ 100 | 6 ~ 8.6 | - | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 13 | 0.5 ~ 4.3 | 29 ~ 97.5 | 50 ~ 100 | - | 3 ~ 5.99 | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 16 | 0.5 ~ 5.8 | 29 ~ 97.5 | 50 ~ 100 | 10 ~ 11.6 | - | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 16 | 0.5 ~ 5.8 | 29 ~ 97.5 | 50 ~ 100 | - | 5 ~ 9.99 | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 20 | 0.5 ~ 7.8 | 29 ~ 97.5 | 50 ~ 100 | 13 ~ 15.6 | - | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 20 | 0.5 ~ 7.8 | 29 ~ 97.5 | 50 ~ 100 | - | 6.5 ~ 12.99 | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 25 | 0.5 ~ 10.3 | 29 ~ 97.5 | 50 ~ 100 | 18 ~ 20.6 | - | ||
- | CHAMFERING P_DLC_GN-SHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | SKH51 Equivalent | Without DLC foundation | Key flat | 25 | 0.5 ~ 10.3 | 29 ~ 97.5 | 50 ~ 100 | - | 9 ~ 17.99 | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | 2 ~ 2.6 | - | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | - | 1 ~ 1.99 | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | 3 ~ 3.6 | - | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | - | 1.5 ~ 2.99 | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | 3 ~ 5.6 | - | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | - | 1.5 ~ 2.99 | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 13 | 0.5 ~ 4.3 | 29 ~ 97.5 | 50 ~ 100 | 6 ~ 8.6 | - | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 13 | 0.5 ~ 4.3 | 29 ~ 97.5 | 50 ~ 100 | - | 3 ~ 5.99 | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 16 | 0.5 ~ 5.8 | 29 ~ 97.5 | 50 ~ 100 | 10 ~ 11.6 | - | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 16 | 0.5 ~ 5.8 | 29 ~ 97.5 | 50 ~ 100 | - | 5 ~ 9.99 | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 20 | 0.5 ~ 7.8 | 29 ~ 97.5 | 50 ~ 100 | 13 ~ 15.6 | - | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 20 | 0.5 ~ 7.8 | 29 ~ 97.5 | 50 ~ 100 | - | 6.5 ~ 12.99 | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 25 | 0.5 ~ 10.3 | 29 ~ 97.5 | 50 ~ 100 | 18 ~ 20.6 | - | ||
- | CHAMFERING P_DLC_GNW-HSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | SKH51 Equivalent | DLC foundation WPC | Key flat | 25 | 0.5 ~ 10.3 | 29 ~ 97.5 | 50 ~ 100 | - | 9 ~ 17.99 | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | 2 ~ 2.6 | - | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | - | 1 ~ 1.99 | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | 3 ~ 3.6 | - | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | - | 1.5 ~ 2.99 | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | 3 ~ 5.6 | - | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | - | 1.5 ~ 2.99 | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 13 | 0.5 ~ 4.3 | 29 ~ 97.5 | 50 ~ 100 | 6 ~ 8.6 | - | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 13 | 0.5 ~ 4.3 | 29 ~ 97.5 | 50 ~ 100 | - | 3 ~ 5.99 | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 16 | 0.5 ~ 5.8 | 29 ~ 97.5 | 50 ~ 100 | 10 ~ 11.6 | - | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 16 | 0.5 ~ 5.8 | 29 ~ 97.5 | 50 ~ 100 | - | 5 ~ 9.99 | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 20 | 0.5 ~ 7.8 | 29 ~ 97.5 | 50 ~ 100 | 13 ~ 15.6 | - | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 20 | 0.5 ~ 7.8 | 29 ~ 97.5 | 50 ~ 100 | - | 6.5 ~ 12.99 | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 25 | 0.5 ~ 10.3 | 29 ~ 97.5 | 50 ~ 100 | 18 ~ 20.6 | - | ||
- | CHAMFERING P_DLC_GNW-PHMUB | 1 Piece(s) | 10 Day(s) | 10 | B type tip straight | Powdered high-speed steel | DLC foundation WPC | Key flat | 25 | 0.5 ~ 10.3 | 29 ~ 97.5 | 50 ~ 100 | - | 9 ~ 17.99 | ||
- | CHAMFERING P_DLC_GNW-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | DLC foundation WPC | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | 2 ~ 2.6 | - | ||
- | CHAMFERING P_DLC_GNW-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | DLC foundation WPC | Key flat | 6 | 0.5 ~ 1.3 | 29 ~ 87.5 | 50 ~ 90 | - | 1 ~ 1.99 | ||
- | CHAMFERING P_DLC_GNW-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | DLC foundation WPC | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | 3 ~ 3.6 | - | ||
- | CHAMFERING P_DLC_GNW-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | DLC foundation WPC | Key flat | 8 | 0.5 ~ 1.8 | 29 ~ 87.5 | 50 ~ 90 | - | 1.5 ~ 2.99 | ||
- | CHAMFERING P_DLC_GNW-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | DLC foundation WPC | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | 3 ~ 5.6 | - | ||
- | CHAMFERING P_DLC_GNW-PSRMU | 1 Piece(s) | 10 Day(s) | 10 | B type tip pilot | Powdered high-speed steel | DLC foundation WPC | Key flat | 10 | 0.5 ~ 2.8 | 29 ~ 97.5 | 50 ~ 100 | - | 1.5 ~ 2.99 |
Loading...
Tip shape | A |
---|
How can we improve?
How can we improve?