1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Burring Punches DLC Coating -Tapered Tip-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • FLANGE
  • SKH51
  • POWDER HSS
  • DLC
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tip with a choice of DLC coating, which features a low coefficient of friction, or NW coating, which is treated with WPC® on the DLC coating to improve film adhesion, fatigue strength, seizure resistance, wear resistance, and adhesion resistance. A taper type paring punch. You can also choose between short tip, long tip, and short tip ejector. The material can be selected from high speed steel and powdered high speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AN-PHMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
AN-PHMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
AN-PHMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
AN-PHMT8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
AN-PHMT10-[40-80/0.1]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
AN-PHMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AN-PHMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AN-PHMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AN-PHMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AN-PHMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AN-SHMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
AN-SHMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
AN-SHMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
AN-SHMT8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
AN-SHMT10-[40-80/0.1]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
AN-SHMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AN-SHMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AN-SHMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AN-SHMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
AN-SHMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
ANW-PHMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
ANW-PHMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
ANW-PHMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
ANW-PHMT8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
ANW-PHMT10-[40-80/0.1]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
ANW-PHMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
ANW-PHMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
ANW-PHMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
ANW-PHMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
ANW-PHMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
ANW-SHMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
ANW-SHMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
ANW-SHMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
ANW-SHMT8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
ANW-SHMT10-[40-80/0.1]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
ANW-SHMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
ANW-SHMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
ANW-SHMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
ANW-SHMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
ANW-SHMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
N-PHMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
N-PHMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
N-PHMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
N-PHMT8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
N-PHMT10-[40-80/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
N-PHMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
N-PHMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
N-PHMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
N-PHMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
N-PHMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
N-SHMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
N-SHMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
N-SHMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
N-SHMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
N-SHMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
N-SHMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
N-SHMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
N-SHMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
NW-PHMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
NW-PHMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
NW-PHMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
NW-PHMT8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
NW-PHMT10-[40-80/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
NW-PHMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
NW-PHMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
NW-PHMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
NW-PHMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
NW-PHMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
NW-SHMT4-[40-80/0.1]-V[1.6-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
NW-SHMT5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
NW-SHMT6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
NW-SHMT8-[40-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
NW-SHMT10-[40-80/0.1]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-90/1]
NW-SHMTL4-[50-80/0.1]-V[1.6-3.99/0.01]-P[1-3.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
NW-SHMTL5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
NW-SHMTL6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
NW-SHMTL8-[50-80/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
NW-SHMTL10-[50-80/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-F[35.5-78/0.1]-K[1-89/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface treatment L (Length)
(mm)
Shank diameter tolerance B (Tip length) D (Shank diameter)
(mm)
F
(mm)
K (Angle)
(°)
P (Tip dimension)
(mm)
V (Tip dimension)
(mm)

-

BURRING PUNCHES_DLC_AN-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation40 ~ 80+0.005/0Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99

-

BURRING PUNCHES_DLC_AN-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation40 ~ 80+0.005/0Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99

-

BURRING PUNCHES_DLC_AN-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation40 ~ 80+0.005/0Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99

-

BURRING PUNCHES_DLC_AN-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation40 ~ 80+0.005/0Short830 ~ 781 ~ 891.5 ~ 7.92.1 ~ 7.99

-

BURRING PUNCHES_DLC_AN-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation40 ~ 80+0.005/0Short1030 ~ 780 ~ 903 ~ 9.963 ~ 9.99

-

BURRING PUNCHES_DLC_AN-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation50 ~ 80+0.005/0Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99

-

BURRING PUNCHES_DLC_AN-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation50 ~ 80+0.005/0Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99

-

BURRING PUNCHES_DLC_AN-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation50 ~ 80+0.005/0Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99

-

BURRING PUNCHES_DLC_AN-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation50 ~ 80+0.005/0Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99

-

BURRING PUNCHES_DLC_AN-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation50 ~ 80+0.005/0Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99

-

BURRING PUNCHES_DLC_AN-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation40 ~ 80+0.005/0Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99

-

BURRING PUNCHES_DLC_AN-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation40 ~ 80+0.005/0Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99

-

BURRING PUNCHES_DLC_AN-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation40 ~ 80+0.005/0Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99

-

BURRING PUNCHES_DLC_AN-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation40 ~ 80+0.005/0Short830 ~ 781 ~ 891.5 ~ 7.92.1 ~ 7.99

-

BURRING PUNCHES_DLC_AN-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation40 ~ 80+0.005/0Short1030 ~ 780 ~ 903 ~ 9.963 ~ 9.99

-

BURRING PUNCHES_DLC_AN-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation50 ~ 80+0.005/0Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99

-

BURRING PUNCHES_DLC_AN-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation50 ~ 80+0.005/0Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99

-

BURRING PUNCHES_DLC_AN-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation50 ~ 80+0.005/0Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99

-

BURRING PUNCHES_DLC_AN-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation50 ~ 80+0.005/0Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99

-

BURRING PUNCHES_DLC_AN-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation50 ~ 80+0.005/0Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99

-

BURRING PUNCHES_DLC_ANW-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC40 ~ 80+0.005/0Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99

-

BURRING PUNCHES_DLC_ANW-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC40 ~ 80+0.005/0Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99

-

BURRING PUNCHES_DLC_ANW-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC40 ~ 80+0.005/0Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99

-

BURRING PUNCHES_DLC_ANW-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC40 ~ 80+0.005/0Short830 ~ 781 ~ 891.5 ~ 7.92.1 ~ 7.99

-

BURRING PUNCHES_DLC_ANW-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC40 ~ 80+0.005/0Short1030 ~ 780 ~ 903 ~ 9.963 ~ 9.99

-

BURRING PUNCHES_DLC_ANW-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC50 ~ 80+0.005/0Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99

-

BURRING PUNCHES_DLC_ANW-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC50 ~ 80+0.005/0Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99

-

BURRING PUNCHES_DLC_ANW-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC50 ~ 80+0.005/0Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99

-

BURRING PUNCHES_DLC_ANW-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC50 ~ 80+0.005/0Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99

-

BURRING PUNCHES_DLC_ANW-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC50 ~ 80+0.005/0Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99

-

BURRING PUNCHES_DLC_ANW-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC40 ~ 80+0.005/0Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99

-

BURRING PUNCHES_DLC_ANW-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC40 ~ 80+0.005/0Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99

-

BURRING PUNCHES_DLC_ANW-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC40 ~ 80+0.005/0Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99

-

BURRING PUNCHES_DLC_ANW-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC40 ~ 80+0.005/0Short830 ~ 781 ~ 891.5 ~ 7.92.1 ~ 7.99

-

BURRING PUNCHES_DLC_ANW-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC40 ~ 80+0.005/0Short1030 ~ 780 ~ 903 ~ 9.963 ~ 9.99

-

BURRING PUNCHES_DLC_ANW-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC50 ~ 80+0.005/0Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99

-

BURRING PUNCHES_DLC_ANW-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC50 ~ 80+0.005/0Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99

-

BURRING PUNCHES_DLC_ANW-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC50 ~ 80+0.005/0Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99

-

BURRING PUNCHES_DLC_ANW-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC50 ~ 80+0.005/0Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99

-

BURRING PUNCHES_DLC_ANW-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC50 ~ 80+0.005/0Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99

-

BURRING PUNCHES_DLC_N-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation40 ~ 80m5Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99

-

BURRING PUNCHES_DLC_N-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation40 ~ 80m5Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99

-

BURRING PUNCHES_DLC_N-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation40 ~ 80m5Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99

-

BURRING PUNCHES_DLC_N-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation40 ~ 80m5Short830 ~ 781 ~ 891.5 ~ 7.92.1 ~ 7.99

-

BURRING PUNCHES_DLC_N-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation40 ~ 80m5Short1030 ~ 780 ~ 902.5 ~ 9.963 ~ 9.99

-

BURRING PUNCHES_DLC_N-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation50 ~ 80m5Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99

-

BURRING PUNCHES_DLC_N-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation50 ~ 80m5Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99

-

BURRING PUNCHES_DLC_N-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation50 ~ 80m5Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99

-

BURRING PUNCHES_DLC_N-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation50 ~ 80m5Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99

-

BURRING PUNCHES_DLC_N-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelWithout DLC foundation50 ~ 80m5Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99

-

BURRING PUNCHES_DLC_N-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation40 ~ 80m5Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99

-

BURRING PUNCHES_DLC_N-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation40 ~ 80m5Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99

-

BURRING PUNCHES_DLC_N-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation40 ~ 80m5Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99

-

BURRING PUNCHES_DLC_N-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation50 ~ 80m5Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99

-

BURRING PUNCHES_DLC_N-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation50 ~ 80m5Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99

-

BURRING PUNCHES_DLC_N-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation50 ~ 80m5Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99

-

BURRING PUNCHES_DLC_N-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation50 ~ 80m5Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99

-

BURRING PUNCHES_DLC_N-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentWithout DLC foundation50 ~ 80m5Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99

-

BURRING PUNCHES_DLC_NW-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC40 ~ 80m5Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99

-

BURRING PUNCHES_DLC_NW-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC40 ~ 80m5Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99

-

BURRING PUNCHES_DLC_NW-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC40 ~ 80m5Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99

-

BURRING PUNCHES_DLC_NW-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC40 ~ 80m5Short830 ~ 781 ~ 891.5 ~ 7.92.1 ~ 7.99

-

BURRING PUNCHES_DLC_NW-PHMT 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC40 ~ 80m5Short1030 ~ 780 ~ 902.5 ~ 9.963 ~ 9.99

-

BURRING PUNCHES_DLC_NW-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC50 ~ 80m5Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99

-

BURRING PUNCHES_DLC_NW-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC50 ~ 80m5Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99

-

BURRING PUNCHES_DLC_NW-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC50 ~ 80m5Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99

-

BURRING PUNCHES_DLC_NW-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC50 ~ 80m5Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99

-

BURRING PUNCHES_DLC_NW-PHMTL 1 Piece(s) 10 Day(s) 10Powdered high-speed steelDLC foundation WPC50 ~ 80m5Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99

-

BURRING PUNCHES_DLC_NW-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC40 ~ 80m5Short430 ~ 781 ~ 891 ~ 3.91.6 ~ 3.99

-

BURRING PUNCHES_DLC_NW-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC40 ~ 80m5Short530 ~ 781 ~ 891.2 ~ 4.91.8 ~ 4.99

-

BURRING PUNCHES_DLC_NW-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC40 ~ 80m5Short630 ~ 781 ~ 891.2 ~ 5.91.8 ~ 5.99

-

BURRING PUNCHES_DLC_NW-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC40 ~ 80m5Short830 ~ 781 ~ 891.5 ~ 7.92.1 ~ 7.99

-

BURRING PUNCHES_DLC_NW-SHMT 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC40 ~ 80m5Short1030 ~ 780 ~ 903 ~ 9.963 ~ 9.99

-

BURRING PUNCHES_DLC_NW-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC50 ~ 80m5Long435.5 ~ 781 ~ 891 ~ 3.691.6 ~ 3.99

-

BURRING PUNCHES_DLC_NW-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC50 ~ 80m5Long535.5 ~ 781 ~ 891.2 ~ 4.691.8 ~ 4.99

-

BURRING PUNCHES_DLC_NW-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC50 ~ 80m5Long635.5 ~ 781 ~ 891.2 ~ 5.691.8 ~ 5.99

-

BURRING PUNCHES_DLC_NW-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC50 ~ 80m5Long835.5 ~ 781 ~ 891.5 ~ 7.692.1 ~ 7.99

-

BURRING PUNCHES_DLC_NW-SHMTL 1 Piece(s) 10 Day(s) 10SKH51 EquivalentDLC foundation WPC50 ~ 80m5Long1035.5 ~ 781 ~ 892.5 ~ 9.693 ~ 9.99

Loading...

  1. 1
 

Basic Information

Tip shape Burring punches With/without jector W/O