(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
AN-PKAL3-[50-80/10]-P[1-2.99/0.01]-T[5.1-80/0.1] |
AN-PKAL3-LC[32-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1] |
AN-PKAL3-LCT[32-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1] |
AN-PKAL4-[50-80/10]-P[1-3.99/0.01]-T[5.1-80/0.1] |
AN-PKAL4-LC[32-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1] |
AN-PKAL4-LCT[32-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1] |
AN-PKAL5-[50-80/10]-P[2-4.99/0.01]-T[5.1-80/0.1] |
AN-PKAL5-[50-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1] |
AN-PKAL5-LC[32-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1] |
AN-PKAL5-LC[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1] |
AN-PKAL5-LCT[32-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1] |
AN-PKAL5-LCT[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1] |
AN-PKAL6-[50-80/10]-P[2-5.99/0.01]-T[5.1-80/0.1] |
AN-PKAL6-[50-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1] |
AN-PKAL6-LC[32-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1] |
AN-PKAL6-LC[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1] |
AN-PKAL6-LCT[32-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1] |
AN-PKAL6-LCT[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1] |
AN-PKAL8-[50-100/10]-P[3-7.99/0.01]-T[5.1-100/0.1] |
AN-PKAL8-[50-100/10]-PC[1.5-2.99/0.01]-T[5.1-100/0.1] |
AN-PKAL8-LC[32-99.9/0.1]-P[3-7.99/0.01]-T[5.1-100/0.1] |
AN-PKAL8-LC[32-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1] |
AN-PKAL8-LCT[32-99.9/0.1]-P[3-7.99/0.01]-T[5.1-100/0.1] |
AN-PKAL8-LCT[32-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1] |
AN-PKAL10-[50-100/10]-P[3-9.99/0.01]-T[5.1-100/0.1] |
AN-PKAL10-[50-100/10]-PC[1.5-2.99/0.01]-T[5.1-100/0.1] |
AN-PKAL10-LC[32-99.9/0.1]-P[3-9.99/0.01]-T[5.1-100/0.1] |
AN-PKAL10-LC[32-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1] |
AN-PKAL10-LCT[32-99.9/0.1]-P[3-9.99/0.01]-T[5.1-100/0.1] |
AN-PKAL10-LCT[32-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1] |
AN-PKAL13-[50-100/10]-P[6-12.99/0.01]-T[5.1-100/0.1] |
AN-PKAL13-[50-100/10]-PC[3-5.99/0.01]-T[5.1-100/0.1] |
AN-PKAL13-LC[32-99.9/0.1]-P[6-12.99/0.01]-T[5.1-100/0.1] |
AN-PKAL13-LC[32-99.9/0.1]-PC[3-5.99/0.01]-T[5.1-100/0.1] |
AN-PKAL13-LCT[32-99.9/0.1]-P[6-12.99/0.01]-T[5.1-100/0.1] |
AN-PKAL13-LCT[32-99.9/0.1]-PC[3-5.99/0.01]-T[5.1-100/0.1] |
AN-PKAL16-[60-100/10]-P[10-15.99/0.01]-T[5.1-100/0.1] |
AN-PKAL16-[60-100/10]-PC[5-9.99/0.01]-T[5.1-100/0.1] |
AN-PKAL16-LC[32-99.9/0.1]-P[10-15.99/0.01]-T[5.1-100/0.1] |
AN-PKAL16-LC[32-99.9/0.1]-PC[5-9.99/0.01]-T[5.1-100/0.1] |
AN-PKAL16-LCT[32-99.9/0.1]-P[10-15.99/0.01]-T[5.1-100/0.1] |
AN-PKAL16-LCT[32-99.9/0.1]-PC[5-9.99/0.01]-T[5.1-100/0.1] |
AN-PKAS3-[40-80/10]-P[1-2.99/0.01]-T[5.1-80/0.1] |
AN-PKAS3-LC[32-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1] |
AN-PKAS3-LCT[32-79.9/0.1]-P[1-2.99/0.01]-T[5.1-80/0.1] |
AN-PKAS4-[40-80/10]-P[1-3.99/0.01]-T[5.1-80/0.1] |
AN-PKAS4-LC[32-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1] |
AN-PKAS4-LCT[32-79.9/0.1]-P[1-3.99/0.01]-T[5.1-80/0.1] |
AN-PKAS5-[40-80/10]-P[2-4.99/0.01]-T[5.1-80/0.1] |
AN-PKAS5-[40-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1] |
AN-PKAS5-LC[32-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1] |
AN-PKAS5-LC[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1] |
AN-PKAS5-LCT[32-79.9/0.1]-P[2-4.99/0.01]-T[5.1-80/0.1] |
AN-PKAS5-LCT[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1] |
AN-PKAS6-[40-80/10]-P[2-5.99/0.01]-T[5.1-80/0.1] |
AN-PKAS6-[40-80/10]-PC[1-1.99/0.01]-T[5.1-80/0.1] |
AN-PKAS6-LC[32-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1] |
AN-PKAS6-LC[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1] |
AN-PKAS6-LCT[32-79.9/0.1]-P[2-5.99/0.01]-T[5.1-80/0.1] |
AN-PKAS6-LCT[32-79.9/0.1]-PC[1-1.99/0.01]-T[5.1-80/0.1] |
AN-PKAS8-[40-100/10]-P[3-7.99/0.01]-T[5.1-100/0.1] |
AN-PKAS8-[40-100/10]-PC[1.5-2.99/0.01]-T[5.1-100/0.1] |
AN-PKAS8-LC[32-99.9/0.1]-P[3-7.99/0.01]-T[5.1-100/0.1] |
AN-PKAS8-LC[32-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1] |
AN-PKAS8-LCT[32-99.9/0.1]-P[3-7.99/0.01]-T[5.1-100/0.1] |
AN-PKAS8-LCT[32-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1] |
AN-PKAS10-[40-100/10]-P[3-9.99/0.01]-T[5.1-100/0.1] |
AN-PKAS10-[40-100/10]-PC[1.5-2.99/0.01]-T[5.1-100/0.1] |
AN-PKAS10-LC[32-99.9/0.1]-P[3-9.99/0.01]-T[5.1-100/0.1] |
AN-PKAS10-LC[32-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1] |
AN-PKAS10-LCT[32-99.9/0.1]-P[3-9.99/0.01]-T[5.1-100/0.1] |
AN-PKAS10-LCT[32-99.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-100/0.1] |
AN-PKAS13-[40-100/10]-P[6-12.99/0.01]-T[5.1-100/0.1] |
AN-PKAS13-[40-100/10]-PC[3-5.99/0.01]-T[5.1-100/0.1] |
AN-PKAS13-LC[32-99.9/0.1]-P[6-12.99/0.01]-T[5.1-100/0.1] |
AN-PKAS13-LC[32-99.9/0.1]-PC[3-5.99/0.01]-T[5.1-100/0.1] |
AN-PKAS13-LCT[32-99.9/0.1]-P[6-12.99/0.01]-T[5.1-100/0.1] |
AN-PKAS13-LCT[32-99.9/0.1]-PC[3-5.99/0.01]-T[5.1-100/0.1] |
AN-PKAS16-[40-100/10]-P[10-15.99/0.01]-T[5.1-100/0.1] |
AN-PKAS16-[40-100/10]-PC[5-9.99/0.01]-T[5.1-100/0.1] |
AN-PKAS16-LC[32-99.9/0.1]-P[10-15.99/0.01]-T[5.1-100/0.1] |
AN-PKAS16-LC[32-99.9/0.1]-PC[5-9.99/0.01]-T[5.1-100/0.1] |
AN-PKAS16-LCT[32-99.9/0.1]-P[10-15.99/0.01]-T[5.1-100/0.1] |
AN-PKAS16-LCT[32-99.9/0.1]-PC[5-9.99/0.01]-T[5.1-100/0.1] |
AN-PKAX3-[50-80/10]-P[1.2-2.99/0.01]-T[5.1-80/0.1] |
AN-PKAX3-LC[32-79.9/0.1]-P[1.2-2.99/0.01]-T[5.1-80/0.1] |
AN-PKAX3-LCT[32-79.9/0.1]-P[1.2-2.99/0.01]-T[5.1-80/0.1] |
AN-PKAX4-[50-80/10]-P[1.2-3.99/0.01]-T[5.1-80/0.1] |
AN-PKAX4-LC[32-79.9/0.1]-P[1.2-3.99/0.01]-T[5.1-80/0.1] |
AN-PKAX4-LCT[32-79.9/0.1]-P[1.2-3.99/0.01]-T[5.1-80/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | Material | Surface treatment | Shank diameter D tolerance | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | LCT (Head thickness tolerance change + Total length alteration) (mm) | PC (Tip dimension alteration) (mm) | R (Tip corner R) (mm) | T (Key groove position) (mm) | W (Tip dimension) (mm) | WC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 3 | 1 ~ 2.99 | 50 ~ 80 | - | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 3 | 1 ~ 2.99 | - | 32 ~ 79.9 | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 3 | 1 ~ 2.99 | - | - | 32 ~ 79.9 | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 4 | 1 ~ 3.99 | 50 ~ 80 | - | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 4 | 1 ~ 3.99 | - | 32 ~ 79.9 | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 4 | 1 ~ 3.99 | - | - | 32 ~ 79.9 | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 5 | 2 ~ 4.99 | 50 ~ 80 | - | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 5 | - | 50 ~ 80 | - | - | 1 ~ 1.99 | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 5 | 2 ~ 4.99 | - | 32 ~ 79.9 | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 5 | - | - | 32 ~ 79.9 | - | 1 ~ 1.99 | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 5 | 2 ~ 4.99 | - | - | 32 ~ 79.9 | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 5 | - | - | - | 32 ~ 79.9 | 1 ~ 1.99 | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 6 | 2 ~ 5.99 | 50 ~ 80 | - | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 6 | - | 50 ~ 80 | - | - | 1 ~ 1.99 | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 6 | 2 ~ 5.99 | - | 32 ~ 79.9 | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 6 | - | - | 32 ~ 79.9 | - | 1 ~ 1.99 | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 6 | 2 ~ 5.99 | - | - | 32 ~ 79.9 | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 6 | - | - | - | 32 ~ 79.9 | 1 ~ 1.99 | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 8 | 3 ~ 7.99 | 50 ~ 100 | - | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 8 | - | 50 ~ 100 | - | - | 1.5 ~ 2.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 8 | 3 ~ 7.99 | - | 32 ~ 99.9 | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 8 | - | - | 32 ~ 99.9 | - | 1.5 ~ 2.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 8 | 3 ~ 7.99 | - | - | 32 ~ 99.9 | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 8 | - | - | - | 32 ~ 99.9 | 1.5 ~ 2.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 10 | 3 ~ 9.99 | 50 ~ 100 | - | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 10 | - | 50 ~ 100 | - | - | 1.5 ~ 2.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 10 | 3 ~ 9.99 | - | 32 ~ 99.9 | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 10 | - | - | 32 ~ 99.9 | - | 1.5 ~ 2.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 10 | 3 ~ 9.99 | - | - | 32 ~ 99.9 | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 10 | - | - | - | 32 ~ 99.9 | 1.5 ~ 2.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 13 | 6 ~ 12.99 | 50 ~ 100 | - | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 13 | - | 50 ~ 100 | - | - | 3 ~ 5.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 13 | 6 ~ 12.99 | - | 32 ~ 99.9 | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 13 | - | - | 32 ~ 99.9 | - | 3 ~ 5.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 13 | 6 ~ 12.99 | - | - | 32 ~ 99.9 | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 13 | - | - | - | 32 ~ 99.9 | 3 ~ 5.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 16 | 10 ~ 15.99 | 60 ~ 100 | - | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 16 | - | 60 ~ 100 | - | - | 5 ~ 9.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 16 | 10 ~ 15.99 | - | 32 ~ 99.9 | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 16 | - | - | 32 ~ 99.9 | - | 5 ~ 9.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 16 | 10 ~ 15.99 | - | - | 32 ~ 99.9 | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAL | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | L | 16 | - | - | - | 32 ~ 99.9 | 5 ~ 9.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 3 | 1 ~ 2.99 | 40 ~ 80 | - | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 3 | 1 ~ 2.99 | - | 32 ~ 79.9 | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 3 | 1 ~ 2.99 | - | - | 32 ~ 79.9 | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 4 | 1 ~ 3.99 | 40 ~ 80 | - | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 4 | 1 ~ 3.99 | - | 32 ~ 79.9 | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 4 | 1 ~ 3.99 | - | - | 32 ~ 79.9 | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 5 | 2 ~ 4.99 | 40 ~ 80 | - | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 5 | - | 40 ~ 80 | - | - | 1 ~ 1.99 | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 5 | 2 ~ 4.99 | - | 32 ~ 79.9 | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 5 | - | - | 32 ~ 79.9 | - | 1 ~ 1.99 | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 5 | 2 ~ 4.99 | - | - | 32 ~ 79.9 | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 5 | - | - | - | 32 ~ 79.9 | 1 ~ 1.99 | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 6 | 2 ~ 5.99 | 40 ~ 80 | - | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 6 | - | 40 ~ 80 | - | - | 1 ~ 1.99 | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 6 | 2 ~ 5.99 | - | 32 ~ 79.9 | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 6 | - | - | 32 ~ 79.9 | - | 1 ~ 1.99 | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 6 | 2 ~ 5.99 | - | - | 32 ~ 79.9 | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 6 | - | - | - | 32 ~ 79.9 | 1 ~ 1.99 | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 8 | 3 ~ 7.99 | 40 ~ 100 | - | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 8 | - | 40 ~ 100 | - | - | 1.5 ~ 2.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 8 | 3 ~ 7.99 | - | 32 ~ 99.9 | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 8 | - | - | 32 ~ 99.9 | - | 1.5 ~ 2.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 8 | 3 ~ 7.99 | - | - | 32 ~ 99.9 | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 8 | - | - | - | 32 ~ 99.9 | 1.5 ~ 2.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 10 | 3 ~ 9.99 | 40 ~ 100 | - | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 10 | - | 40 ~ 100 | - | - | 1.5 ~ 2.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 10 | 3 ~ 9.99 | - | 32 ~ 99.9 | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 10 | - | - | 32 ~ 99.9 | - | 1.5 ~ 2.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 10 | 3 ~ 9.99 | - | - | 32 ~ 99.9 | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 10 | - | - | - | 32 ~ 99.9 | 1.5 ~ 2.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 13 | 6 ~ 12.99 | 40 ~ 100 | - | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 13 | - | 40 ~ 100 | - | - | 3 ~ 5.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 13 | 6 ~ 12.99 | - | 32 ~ 99.9 | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 13 | - | - | 32 ~ 99.9 | - | 3 ~ 5.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 13 | 6 ~ 12.99 | - | - | 32 ~ 99.9 | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 13 | - | - | - | 32 ~ 99.9 | 3 ~ 5.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 16 | 10 ~ 15.99 | 40 ~ 100 | - | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 16 | - | 40 ~ 100 | - | - | 5 ~ 9.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 16 | 10 ~ 15.99 | - | 32 ~ 99.9 | - | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 16 | - | - | 32 ~ 99.9 | - | 5 ~ 9.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 16 | 10 ~ 15.99 | - | - | 32 ~ 99.9 | - | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAS | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | S | 16 | - | - | - | 32 ~ 99.9 | 5 ~ 9.99 | - | 5.1 ~ 100 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAX | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | X | 3 | 1.2 ~ 2.99 | 50 ~ 80 | - | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAX | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | X | 3 | 1.2 ~ 2.99 | - | 32 ~ 79.9 | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAX | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | X | 3 | 1.2 ~ 2.99 | - | - | 32 ~ 79.9 | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAX | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | X | 4 | 1.2 ~ 3.99 | 50 ~ 80 | - | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAX | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | X | 4 | 1.2 ~ 3.99 | - | 32 ~ 79.9 | - | - | - | 5.1 ~ 80 | - | - | ||
- | PUNCHES_KEY_DLC_AN-PKAX | 1 Piece(s) | 10 Day(s) | 10 | A | Powdered high-speed steel | Without DLC foundation | +0.005/0 | X | 4 | 1.2 ~ 3.99 | - | - | 32 ~ 79.9 | - | - | 5.1 ~ 80 | - | - |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Jector | None |
---|---|---|---|---|---|
Shank (mounting part) shape | With key groove |
How can we improve?
How can we improve?