(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a plate for fixing the mold. Normal type and one side long hole type can be selected. The material is carbon steel.
Part Number |
---|
DKP200-F[95-150/5] |
DKP250-F[145-200/5] |
DKP300-F[195-250/5] |
DKPL200-F[120-150/5] |
DKPL250-F[170-200/5] |
DKPL300-F[220-250/5] |
DKPL350-F[270-300/5] |
DKPL400-F[320-350/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Hole specifications | L (L dimension) (mm) | F (Hole pitch) (mm) |
---|---|---|---|---|---|---|---|---|---|
- | FIXED IN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Round holes on both sides | 200 | 95 ~ 150 | ||
- | FIXED IN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Round holes on both sides | 250 | 145 ~ 200 | ||
- | FIXED IN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Round holes on both sides | 300 | 195 ~ 250 | ||
- | FIXED IN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Slotted hole on one side | 200 | 120 ~ 150 | ||
- | FIXED IN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Slotted hole on one side | 250 | 170 ~ 200 | ||
- | FIXED IN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Slotted hole on one side | 300 | 220 ~ 250 | ||
- | FIXED IN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Slotted hole on one side | 350 | 270 ~ 300 | ||
- | FIXED IN PLATES | 1 Piece(s) | 5 Day(s) | 10 | Slotted hole on one side | 400 | 320 ~ 350 |
Loading...
How can we improve?
How can we improve?