1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Guide Units

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spring guide unit. The material of the guide pin is mechanical structural carbon steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CUK-SWF-40-90-[68-90/1]
CUK-SWF-40-100-[80-100/1]
CUK-SWF-40-125-[90-125/1]
CUK-SWF-40-150-[105-150/1]
CUK-SWF-40-175-[130-175/1]
CUK-SWF-40-200-[145-200/1]
CUK-SWF-40-250-[195-250/1]
CUK-SWF-40-300-[240-300/1]
CUK-SWF-50-90-[68-90/1]
CUK-SWF-50-100-[80-100/1]
CUK-SWF-50-125-[95-125/1]
CUK-SWF-50-150-[110-150/1]
CUK-SWF-50-175-[120-175/1]
CUK-SWF-50-200-[135-200/1]
CUK-SWF-50-250-[185-250/1]
CUK-SWF-50-300-[225-300/1]
CUK-SWF-50-350-[275-350/1]
CUK-SWF-50-400-[325-400/1]
CUK-SWF-50-450-[375-450/1]
CUK-SWF-50-500-[425-500/1]
CUK-SWF-60-90-[68-90/1]
CUK-SWF-60-100-[80-100/1]
CUK-SWF-60-125-[95-125/1]
CUK-SWF-60-150-[110-150/1]
CUK-SWF-60-175-[120-175/1]
CUK-SWF-60-200-[135-200/1]
CUK-SWF-60-250-[185-250/1]
CUK-SWF-60-300-[225-300/1]
CUK-SWF-60-350-[275-350/1]
CUK-SWF-60-400-[325-400/1]
CUK-SWF-60-450-[375-450/1]
CUK-SWF-60-500-[425-500/1]
CUK-SWF-70-90-[68-90/1]
CUK-SWF-70-100-[80-100/1]
CUK-SWF-70-125-[95-125/1]
CUK-SWF-70-150-[110-150/1]
CUK-SWF-70-175-[120-175/1]
CUK-SWF-70-200-[135-200/1]
CUK-SWF-70-250-[185-250/1]
CUK-SWF-70-300-[225-300/1]
CUK-SWF-70-350-[275-350/1]
CUK-SWH-40-90-[68-90/1]
CUK-SWH-40-100-[80-100/1]
CUK-SWH-40-125-[90-125/1]
CUK-SWH-40-150-[105-150/1]
CUK-SWH-40-175-[130-175/1]
CUK-SWH-40-200-[145-200/1]
CUK-SWH-40-250-[195-250/1]
CUK-SWH-40-300-[240-300/1]
CUK-SWH-50-90-[68-90/1]
CUK-SWH-50-100-[80-100/1]
CUK-SWH-50-125-[95-125/1]
CUK-SWH-50-150-[110-150/1]
CUK-SWH-50-175-[120-175/1]
CUK-SWH-50-200-[135-200/1]
CUK-SWH-50-250-[185-250/1]
CUK-SWH-50-300-[225-300/1]
CUK-SWH-50-350-[275-350/1]
CUK-SWH-60-90-[68-90/1]
CUK-SWH-60-100-[80-100/1]
CUK-SWH-60-125-[95-125/1]
CUK-SWH-60-150-[110-150/1]
CUK-SWH-60-175-[120-175/1]
CUK-SWH-60-200-[135-200/1]
CUK-SWH-60-250-[185-250/1]
CUK-SWH-60-300-[225-300/1]
CUK-SWH-60-350-[275-350/1]
CUK-SWL-40-90-[68-90/1]
CUK-SWL-40-100-[80-100/1]
CUK-SWL-40-125-[90-125/1]
CUK-SWL-40-150-[105-150/1]
CUK-SWL-40-175-[130-175/1]
CUK-SWL-40-200-[145-200/1]
CUK-SWL-40-250-[195-250/1]
CUK-SWL-40-300-[240-300/1]
CUK-SWL-50-90-[68-90/1]
CUK-SWL-50-100-[80-100/1]
CUK-SWL-50-125-[95-125/1]
CUK-SWL-50-150-[110-150/1]
CUK-SWL-50-175-[120-175/1]
CUK-SWL-50-200-[135-200/1]
CUK-SWL-50-250-[185-250/1]
CUK-SWL-50-300-[225-300/1]
CUK-SWL-50-350-[275-350/1]
CUK-SWL-60-90-[68-90/1]
CUK-SWL-60-100-[80-100/1]
CUK-SWL-60-125-[95-125/1]
CUK-SWL-60-150-[110-150/1]
CUK-SWL-60-175-[120-175/1]
CUK-SWL-60-200-[135-200/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSComponent name Coil spring type D (Applicable coil spring outer diameter)
(mm)
FL (Coil spring free length)
(mm)
d (inner diameter)
(mm)
t (thickness)
(mm)
L (Coil spring installation length)
(mm)

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF4090--68 ~ 90

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF40100--80 ~ 100

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF40125--90 ~ 125

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF40150--105 ~ 150

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF40175--130 ~ 175

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF40200--145 ~ 200

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF40250--195 ~ 250

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF40300--240 ~ 300

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF5090--68 ~ 90

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF50100--80 ~ 100

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF50125--95 ~ 125

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF50150--110 ~ 150

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF50175--120 ~ 175

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF50200--135 ~ 200

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF50250--185 ~ 250

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF50300--225 ~ 300

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF50350--275 ~ 350

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF50400--325 ~ 400

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF50450--375 ~ 450

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF50500--425 ~ 500

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF6090--68 ~ 90

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF60100--80 ~ 100

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF60125--95 ~ 125

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF60150--110 ~ 150

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF60175--120 ~ 175

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF60200--135 ~ 200

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF60250--185 ~ 250

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF60300--225 ~ 300

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF60350--275 ~ 350

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF60400--325 ~ 400

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF60450--375 ~ 450

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF60500--425 ~ 500

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF7090--68 ~ 90

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF70100--80 ~ 100

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF70125--95 ~ 125

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF70150--110 ~ 150

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF70175--120 ~ 175

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF70200--135 ~ 200

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF70250--185 ~ 250

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF70300--225 ~ 300

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWF70350--275 ~ 350

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH4090--68 ~ 90

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH40100--80 ~ 100

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH40125--90 ~ 125

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH40150--105 ~ 150

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH40175--130 ~ 175

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH40200--145 ~ 200

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH40250--195 ~ 250

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH40300--240 ~ 300

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH5090--68 ~ 90

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH50100--80 ~ 100

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH50125--95 ~ 125

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH50150--110 ~ 150

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH50175--120 ~ 175

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH50200--135 ~ 200

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH50250--185 ~ 250

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH50300--225 ~ 300

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH50350--275 ~ 350

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH6090--68 ~ 90

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH60100--80 ~ 100

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH60125--95 ~ 125

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH60150--110 ~ 150

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH60175--120 ~ 175

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH60200--135 ~ 200

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH60250--185 ~ 250

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH60300--225 ~ 300

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWH60350--275 ~ 350

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL4090--68 ~ 90

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL40100--80 ~ 100

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL40125--90 ~ 125

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL40150--105 ~ 150

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL40175--130 ~ 175

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL40200--145 ~ 200

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL40250--195 ~ 250

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL40300--240 ~ 300

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL5090--68 ~ 90

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL50100--80 ~ 100

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL50125--95 ~ 125

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL50150--110 ~ 150

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL50175--120 ~ 175

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL50200--135 ~ 200

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL50250--185 ~ 250

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL50300--225 ~ 300

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL50350--275 ~ 350

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL6090--68 ~ 90

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL60100--80 ~ 100

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL60125--95 ~ 125

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL60150--110 ~ 150

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL60175--120 ~ 175

-

GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units setsSWL60200--135 ~ 200

Loading...