1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Cylinders for Lifter Units

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Air Cylinders for Lifter Units
  • Air Cylinders for Lifter Units
  • Air Cylinders for Lifter Units
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an air cylinder for lifter units that can lift up panels, etc. horizontally.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LTHCS40-[50,​100]
LTHCS63-[50,​100]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder inner diameter
(mm)
Stroke
(mm)

-

AIR CYLINDER 1 Piece(s) 5 Day(s) 4050 ~ 100

-

AIR CYLINDER 1 Piece(s) 5 Day(s) 6350 ~ 100

Loading...

  1. 1
 

Basic Information

Lifter unit specifications Air cylinder only Cylinder manufacturer SMC