1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

square skid bracket STBY STBY-N

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square skid bracket STBY/STBY-N type. The material is carbon steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
STBY20-[100-300/10]-[0-150/10]
STBY32-[100-300/10]-[0-150/10]
STBY-N20-[0-150/10]
STBY-N32-[0-150/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSales form D
(mm)
L
(mm)
S
(mm)

-

SKID BRAKET SETS 1 Piece(s) 5 Day(s) 10Body + Strut20100 ~ 3000 ~ 150

-

SKID BRAKET SETS 1 Piece(s) 5 Day(s) 10Body + Strut32100 ~ 3000 ~ 150

-

SKID BRACKET 1 Piece(s) 5 Day(s) 10Body only20-0 ~ 150

-

SKID BRACKET 1 Piece(s) 5 Day(s) 10Body only32-0 ~ 150

Loading...

  1. 1