1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pre-Holding Push Pin Sets -Air Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air type advance presser tweezers. You can choose between a steel tip type and a urethane tip type.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PAEAS13-50-[0-80/1]
PAEAS13-100-[0-130/1]
PAEAS13-150-[0-180/1]
PAEAS16-50-[0-85/1]
PAEAS16-100-[0-135/1]
PAEAS16-150-[0-185/1]
PAEAS16-200-[0-235/1]
PAEAU13-50-[0-80/1]
PAEAU13-100-[0-130/1]
PAEAU13-150-[0-180/1]
PAEAU16-50-[0-85/1]
PAEAU16-100-[0-135/1]
PAEAU16-150-[0-185/1]
PAEAU16-200-[0-235/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaped hole P (Tip diameter)
(mm)
ST (Stroke)
(mm)
H
(mm)

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Steel tip13500 ~ 80

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Steel tip131000 ~ 130

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Steel tip131500 ~ 180

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Steel tip16500 ~ 85

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Steel tip161000 ~ 135

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Steel tip161500 ~ 185

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Steel tip162000 ~ 235

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Urethane tip13500 ~ 80

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Urethane tip131000 ~ 130

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Urethane tip131500 ~ 180

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Urethane tip16500 ~ 85

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Urethane tip161000 ~ 135

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Urethane tip161500 ~ 185

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Urethane tip162000 ~ 235

Loading...

  1. 1