1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pre-Holding Push Pin Sets -with Lock Mechanism-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Advance presser tweezers with locking mechanism. You can choose between steel tip type, urethane tip type, and pad tip type.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PALZP20-50-[0-130/1]
PALZP20-100-[0-190/1]
PALZP20-150-[0-265/1]
PALZP20-200-[0-335/1]
PALZP20-250-[0-395/1]
PALZS20-50-[0-130/1]
PALZS20-100-[0-190/1]
PALZS20-150-[0-265/1]
PALZS20-200-[0-335/1]
PALZS20-250-[0-395/1]
PALZU20-50-[0-130/1]
PALZU20-100-[0-190/1]
PALZU20-150-[0-265/1]
PALZU20-200-[0-335/1]
PALZU20-250-[0-395/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaped hole ST (Stroke)
(mm)
H
(mm)

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Tip with pad500 ~ 130

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Tip with pad1000 ~ 190

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Tip with pad1500 ~ 265

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Tip with pad2000 ~ 335

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Tip with pad2500 ~ 395

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Steel tip500 ~ 130

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Steel tip1000 ~ 190

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Steel tip1500 ~ 265

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Steel tip2000 ~ 335

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Steel tip2500 ~ 395

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Urethane tip500 ~ 130

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Urethane tip1000 ~ 190

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Urethane tip1500 ~ 265

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Urethane tip2000 ~ 335

-

PRE-HOLDING PUSH PIN SET 1 Piece(s) 7 Day(s) 10Urethane tip2500 ~ 395

Loading...

  1. 1
 

Basic Information

P (Tip diameter)(mm) 20