(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
[1.3-1.5/0.01mm Unit(s)][2.3-2.5/0.01mm Unit(s)][3.8-4/0.01mm Unit(s)][4.8-5/0.01mm Unit(s)][5.8-6/0.01mm Unit(s)][6.8-7/0.01mm Unit(s)][8.8-9/0.01mm Unit(s)][10.8-11/0.01mm Unit(s)]
Select part number to Order Now/ Add to Cart
PST type positioning pilot pin. The material is alloy tool steel. This type allows you to specify the D dimension in 8 steps from 1 to 10 mm. Since the tap is not cut, it can be used for any tap or press fit.
Part Number |
---|
PST1-12-P[1.5-3/0.01] |
PST1-12-PC[1.3-1.5/0.01] |
PST2-[12,15]-P[2.5-4/0.01] |
PST2-[12,15]-PC[2.3-2.5/0.01] |
PST3-[12,15]-P[4-6/0.01] |
PST3-[12,15]-PC[3.8-4/0.01] |
PST4-[12,15]-P[5-7/0.01] |
PST4-[12,15]-PC[4.8-5/0.01] |
PST5-[12,15]-P[6-8/0.01] |
PST5-[12,15]-PC[5.8-6/0.01] |
PST6-[12,15]-P[7-9/0.01] |
PST6-[12,15]-PC[6.8-7/0.01] |
PST8-[15,18]-P[9-13/0.01] |
PST8-[15,18]-PC[8.8-9/0.01] |
PST10-[15,18]-P[11-15/0.01] |
PST10-[15,18]-PC[10.8-11/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Shaft diameter) (mm) | L (Press-fit length) (mm) | P (Tip diameter) (mm) | PC (Tip diameter change) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 1 | 12 | 1.5 ~ 3 | - | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 1 | 12 | - | 1.3 ~ 1.5 | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 | 12 ~ 15 | 2.5 ~ 4 | - | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 2 | 12 ~ 15 | - | 2.3 ~ 2.5 | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 3 | 12 ~ 15 | 4 ~ 6 | - | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 3 | 12 ~ 15 | - | 3.8 ~ 4 | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 ~ 15 | 5 ~ 7 | - | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 ~ 15 | - | 4.8 ~ 5 | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 5 | 12 ~ 15 | 6 ~ 8 | - | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 5 | 12 ~ 15 | - | 5.8 ~ 6 | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 ~ 15 | 7 ~ 9 | - | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 ~ 15 | - | 6.8 ~ 7 | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | 15 ~ 18 | 9 ~ 13 | - | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 8 | 15 ~ 18 | - | 8.8 ~ 9 | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 10 | 15 ~ 18 | 11 ~ 15 | - | ||
- | PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | 10 | 15 ~ 18 | - | 10.8 ~ 11 |
Loading...
How can we improve?
How can we improve?