1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Locating Pilot Pins - Small Head One-Side Flat Type -

Locating Pilot Pins  - Small Head One-Side Flat Type -
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small head single type positioning pilot pin. The material is alloy tool steel. Because it is a fixed shape, it can be fixed from the top when fixing.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SDKLH10-P[6-7/0.01]-B[3-30/0.1]
SDKLH13-P[7-9/0.01]-B[3-30/0.1]
SDKLH16-P[9-12/0.01]-B[3-50/0.1]
SDKLH20-P[12-15/0.01]-B[3-50/0.1]
SDKLH25-P[15-20/0.01]-B[3-50/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD (Shaft diameter)
(mm)
P (Guide diameter)
(mm)
B (Guide length)
(mm)

-

LOCATING PILOT PIN 1 Piece(s) 5 Day(s) 10106 ~ 73 ~ 30

-

LOCATING PILOT PIN 1 Piece(s) 5 Day(s) 10137 ~ 93 ~ 30

-

LOCATING PILOT PIN 1 Piece(s) 5 Day(s) 10169 ~ 123 ~ 50

-

LOCATING PILOT PIN 1 Piece(s) 5 Day(s) 102012 ~ 153 ~ 50

-

LOCATING PILOT PIN 1 Piece(s) 5 Day(s) 102515 ~ 203 ~ 50

Loading...

  1. 1
 

Basic Information

Dimension designation methods Configurable P and B dimensions