(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a female thread type positioning pilot pin. The material is alloy tool steel. There are two types: SNST [diameter (P dimension) fixed type] and SNSTH [diameter (P dimension)/body (B dimension)] part size can be specified.
Part Number |
---|
SNST6-B[10-15/5] |
SNST8-B[10-15/5] |
SNST10-B[15-20/5] |
SNST12-B[15-20/5] |
SNST13-B[20-30/10] |
SNST15-B[20-30/10] |
SNST16-B[30-40/10] |
SNST20-B[40-50/10] |
SNSTH6-P[6-7/0.01]-B[10-80/0.1] |
SNSTH8-P[7-8/0.01]-B[10-80/0.1] |
SNSTH10-P[8.01-10/0.01]-B[10-80/0.1] |
SNSTH12-P[10-12/0.01]-B[10-80/0.1] |
SNSTH13-P[12.01-13/0.01]-B[10-80/0.1] |
SNSTH15-P[13.01-15/0.01]-B[10-80/0.1] |
SNSTH16-P[15.01-16/0.01]-B[10-80/0.1] |
SNSTH20-P[16-20/0.01]-B[10-80/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension designation methods | P (Guide diameter) (mm) | No. (Nominal diameter) (mm) | B (Guide length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 6 | - | 10 ~ 15 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 8 | - | 10 ~ 15 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 10 | - | 15 ~ 20 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 12 | - | 15 ~ 20 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 13 | - | 20 ~ 30 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 15 | - | 20 ~ 30 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 16 | - | 30 ~ 40 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 20 | - | 40 ~ 50 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 6 ~ 7 | 6 | 10 ~ 80 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 7 ~ 8 | 8 | 10 ~ 80 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 8.01 ~ 10 | 10 | 10 ~ 80 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 10 ~ 12 | 12 | 10 ~ 80 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 12.01 ~ 13 | 13 | 10 ~ 80 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 13.01 ~ 15 | 15 | 10 ~ 80 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 15.01 ~ 16 | 16 | 10 ~ 80 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 16 ~ 20 | 20 | 10 ~ 80 |
Loading...
How can we improve?
How can we improve?