1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Locating Pilot Pins - Inlay Male Thread Type -

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Locating pilot pin with spigot male screw type. The material is alloy tool steel. Compared to the male thread type, you can specify the lower height, cylindrical body, and tip diameter.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SLPSH8-P[6-8/0.01]-B[5-60/1]-T[3-15/1]
SLPSH10-P[8-10/0.01]-B[5-60/1]-T[3-15/1]
SLPSH13-P[10-12/0.01]-B[5-60/1]-T[3-15/1]
SLPSH16-P[12-14/0.01]-B[5-60/1]-T[3-15/1]
SLPSH20-P[14-16/0.01]-B[5-60/1]-T[3-15/1]
SLPSH25-P[16-20/0.01]-B[5-60/1]-T[3-15/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD (Shaft diameter)
(mm)
P (Guide diameter)
(mm)
B (Guide length)
(mm)
T (Head thickness)
(mm)

-

LOCATING PILOT PIN 1 Piece(s) 5 Day(s) 1086 ~ 85 ~ 603 ~ 15

-

LOCATING PILOT PIN 1 Piece(s) 5 Day(s) 10108 ~ 105 ~ 603 ~ 15

-

LOCATING PILOT PIN 1 Piece(s) 5 Day(s) 101310 ~ 125 ~ 603 ~ 15

-

LOCATING PILOT PIN 1 Piece(s) 5 Day(s) 101612 ~ 145 ~ 603 ~ 15

-

LOCATING PILOT PIN 1 Piece(s) 5 Day(s) 102014 ~ 165 ~ 603 ~ 15

-

LOCATING PILOT PIN 1 Piece(s) 5 Day(s) 102516 ~ 205 ~ 603 ~ 15

Loading...

  1. 1
 

Basic Information

Dimension designation methods Configurable P, B, and T dimensions