(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Male thread type positioning pilot pin. The material is alloy tool steel. There are two types: SLTL [diameter (P dimension) fixed type] and SLTLH [diameter (P dimension)/body (B dimension)] part size can be specified. Please note that the M dimension that corresponds to the D dimension may differ depending on each type.
Part Number |
---|
SLTL6-B[5-10/5] |
SLTL8-B[5-10/5] |
SLTL9-B[10-15/5] |
SLTL10-B[10-15/5] |
SLTL12-B[10-15/5] |
SLTL14-B[15-20/5] |
SLTL15-B[15-20/5] |
SLTL16-B[20-25/5] |
SLTL20-B[25-30/5] |
SLTLH8-P[6-8/0.01]-B[5-50/1] |
SLTLH10-P[8-10/0.01]-B[5-50/1] |
SLTLH12-P[10-12/0.01]-B[5-50/1] |
SLTLH14-P[12-14/0.01]-B[5-50/1] |
SLTLH16-P[14-16/0.01]-B[5-50/1] |
SLTLH20-P[16-20/0.01]-B[5-50/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Dimension designation methods | P (Guide diameter) (mm) | No. (Nominal diameter) (mm) | B (Guide length) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 6 | - | 5 ~ 10 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 8 | - | 5 ~ 10 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 9 | - | 10 ~ 15 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 10 | - | 10 ~ 15 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 12 | - | 10 ~ 15 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 14 | - | 15 ~ 20 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 15 | - | 15 ~ 20 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 16 | - | 20 ~ 25 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Fixed P dimension | 20 | - | 25 ~ 30 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 6 ~ 8 | 8 | 5 ~ 50 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 8 ~ 10 | 10 | 5 ~ 50 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 10 ~ 12 | 12 | 5 ~ 50 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 12 ~ 14 | 14 | 5 ~ 50 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 14 ~ 16 | 16 | 5 ~ 50 | ||
- | LOCATING PILOT PIN | 1 Piece(s) | 5 Day(s) | 10 | Configurable P and B dimensions | 16 ~ 20 | 20 | 5 ~ 50 |
Loading...
How can we improve?
How can we improve?