1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Input Detectors

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a swing type closing detection proximity switch. You can choose with or without a proximity sensor.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PACOA-L75-AC100V-M[10,​12]
PACOA-L75-DC24V-M[10,​12]
PACOA-L100-AC100V-M[10,​12]
PACOA-L100-DC24V-M[10,​12]
PACOA-L150-AC100V-M[10,​12]
PACOA-L150-DC24V-M[10,​12]
PACOA-R75-AC100V-M[10,​12]
PACOA-R75-DC24V-M[10,​12]
PACOA-R100-AC100V-M[10,​12]
PACOA-R100-DC24V-M[10,​12]
PACOA-R150-AC100V-M[10,​12]
PACOA-R150-DC24V-M[10,​12]
PACOAN-L75-M[10,​12]
PACOAN-L100-M[10,​12]
PACOAN-L150-M[10,​12]
PACOAN-R75-M[10,​12]
PACOAN-R100-M[10,​12]
PACOAN-R150-M[10,​12]
PACOB-L75-AC100V-M[10,​12]
PACOB-L75-DC24V-M[10,​12]
PACOB-L100-AC100V-M[10,​12]
PACOB-L100-DC24V-M[10,​12]
PACOB-L150-AC100V-M[10,​12]
PACOB-L150-DC24V-M[10,​12]
PACOB-R75-AC100V-M[10,​12]
PACOB-R75-DC24V-M[10,​12]
PACOB-R100-AC100V-M[10,​12]
PACOB-R100-DC24V-M[10,​12]
PACOB-R150-AC100V-M[10,​12]
PACOB-R150-DC24V-M[10,​12]
PACOBN-L75-M[10,​12]
PACOBN-L100-M[10,​12]
PACOBN-L150-M[10,​12]
PACOBN-R75-M[10,​12]
PACOBN-R100-M[10,​12]
PACOBN-R150-M[10,​12]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSL
(mm)
Electrode type Reversed Plating M(Mounting bolt hole)
(mm)

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 1075AC100VLeft hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 1075DC24VLeft hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 10100AC100VLeft hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 10100DC24VLeft hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 10150AC100VLeft hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 10150DC24VLeft hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 1075AC100VRight hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 1075DC24VRight hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 10100AC100VRight hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 10100DC24VRight hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 10150AC100VRight hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 10150DC24VRight hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 1075Without proximity sensorLeft hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 10100Without proximity sensorLeft hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 10150Without proximity sensorLeft hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 1075Without proximity sensorRight hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 10100Without proximity sensorRight hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) 10150Without proximity sensorRight hand typeW/O10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -75AC100VLeft hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -75DC24VLeft hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -100AC100VLeft hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -100DC24VLeft hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -150AC100VLeft hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -150DC24VLeft hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -75AC100VRight hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -75DC24VRight hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -100AC100VRight hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -100DC24VRight hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -150AC100VRight hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -150DC24VRight hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -75Without proximity sensorLeft hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -100Without proximity sensorLeft hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -150Without proximity sensorLeft hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -75Without proximity sensorRight hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -100Without proximity sensorRight hand typeWith10 ~ 12

-

PANEL INPUT DETECTORS 1 Piece(s) 5 Day(s) -150Without proximity sensorRight hand typeWith10 ~ 12

Loading...

  1. 1