1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plate Lifter Pins

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a plate lifter pin. The material is carbon steel for machine structures.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LCP13-[100-250/10]-[10-20/1]
LCP13-LC[101-249/1]-[10-20/1]
LCP16-[100-300/10]-[10-20/1]
LCP16-LC[101-299/1]-[10-20/1]
LCP20-[100-400/10]-[15-30/1]
LCP20-LC[101-399/1]-[15-30/1]
LCP25-[100-500/10]-[15-40/1]
LCP25-LC[101-499/1]-[15-40/1]
LCP32-[100-500/10]-[15-50/1]
LCP32-LC[101-499/1]-[15-50/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD (Outer diameter)
(mm)
L
(mm)
LC (L dimension alteration)
(mm)
S
(mm)

-

LIFTER PIN 1 Piece(s) 5 Day(s) 1013100 ~ 250-10 ~ 20

-

LIFTER PIN 1 Piece(s) 5 Day(s) 1013-101 ~ 24910 ~ 20

-

LIFTER PIN 1 Piece(s) 5 Day(s) 1016100 ~ 300-10 ~ 20

-

LIFTER PIN 1 Piece(s) 5 Day(s) 1016-101 ~ 29910 ~ 20

-

LIFTER PIN 1 Piece(s) 5 Day(s) 1020100 ~ 400-15 ~ 30

-

LIFTER PIN 1 Piece(s) 5 Day(s) 1020-101 ~ 39915 ~ 30

-

LIFTER PIN 1 Piece(s) 5 Day(s) 1025100 ~ 500-15 ~ 40

-

LIFTER PIN 1 Piece(s) 5 Day(s) 1025-101 ~ 49915 ~ 40

-

LIFTER PIN 1 Piece(s) 5 Day(s) 1032100 ~ 500-15 ~ 50

-

LIFTER PIN 1 Piece(s) 5 Day(s) 1032-101 ~ 49915 ~ 50

Loading...

  1. 1