(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stroke end block for draw, wrist, and presser balancers. The material is stainless steel.
Part Number |
---|
DEB40-20-[N,R,Y] |
DEB40-30-[N,R,Y] |
DEB50-20-[N,R,Y] |
DEB50-30-[N,R,Y] |
DEB60-20-[N,R,Y] |
DEB60-30-[N,R,Y] |
DEB60-40-[N,R,Y] |
DEB60-50-[N,R,Y] |
DEB70-20-[N,R,Y] |
DEB70-30-[N,R,Y] |
DEB70-40-[N,R,Y] |
DEB70-50-[N,R,Y] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Outer diameter) (mm) | T (Thickness) (mm) | Color: Secure color |
---|---|---|---|---|---|---|---|---|---|
- | END BLOCK | 1 Piece(s) | 5 Day(s) | 10 | 40 | 20 | N(Normal) / R(Red) / Y(Yellow) | ||
- | END BLOCK | 1 Piece(s) | 5 Day(s) | 10 | 40 | 30 | N(Normal) / R(Red) / Y(Yellow) | ||
- | END BLOCK | 1 Piece(s) | 5 Day(s) | 10 | 50 | 20 | N(Normal) / R(Red) / Y(Yellow) | ||
- | END BLOCK | 1 Piece(s) | 5 Day(s) | 10 | 50 | 30 | N(Normal) / R(Red) / Y(Yellow) | ||
- | END BLOCK | 1 Piece(s) | 5 Day(s) | 10 | 60 | 20 | N(Normal) / R(Red) / Y(Yellow) | ||
- | END BLOCK | 1 Piece(s) | 5 Day(s) | 10 | 60 | 30 | N(Normal) / R(Red) / Y(Yellow) | ||
- | END BLOCK | 1 Piece(s) | 5 Day(s) | 10 | 60 | 40 | N(Normal) / R(Red) / Y(Yellow) | ||
- | END BLOCK | 1 Piece(s) | 5 Day(s) | 10 | 60 | 50 | N(Normal) / R(Red) / Y(Yellow) | ||
- | END BLOCK | 1 Piece(s) | 5 Day(s) | 10 | 70 | 20 | N(Normal) / R(Red) / Y(Yellow) | ||
- | END BLOCK | 1 Piece(s) | 5 Day(s) | 10 | 70 | 30 | N(Normal) / R(Red) / Y(Yellow) | ||
- | END BLOCK | 1 Piece(s) | 5 Day(s) | 10 | 70 | 40 | N(Normal) / R(Red) / Y(Yellow) | ||
- | END BLOCK | 1 Piece(s) | 5 Day(s) | 10 | 70 | 50 | N(Normal) / R(Red) / Y(Yellow) |
Loading...
How can we improve?
How can we improve?