(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stroke adjustment collar for spool retainer. The material is carbon steel.
Part Number |
---|
CSRE10-[50-100/10]-S[10-25/5] |
CSRE13-[50-100/10]-S[10-25/5] |
CSRE16-[50-100/10]-S[10-25/5] |
CSRE20-[50-100/10]-S[10-25/5] |
CSRE25-[60-100/10]-S[10-25/5] |
CSRE32-[60-100/10]-S[10-25/5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | d (D dimension of applicable CSR) (mm) | L (L dimension) (mm) | S (d dimension length) (mm) |
---|---|---|---|---|---|---|---|---|---|
- | PILLAR FOR CSR | 1 Piece(s) | 5 Day(s) | 10 | 10 | 50 ~ 100 | 10 ~ 25 | ||
- | PILLAR FOR CSR | 1 Piece(s) | 5 Day(s) | 10 | 13 | 50 ~ 100 | 10 ~ 25 | ||
- | PILLAR FOR CSR | 1 Piece(s) | 5 Day(s) | 10 | 16 | 50 ~ 100 | 10 ~ 25 | ||
- | PILLAR FOR CSR | 1 Piece(s) | 5 Day(s) | 10 | 20 | 50 ~ 100 | 10 ~ 25 | ||
- | PILLAR FOR CSR | 1 Piece(s) | 5 Day(s) | 10 | 25 | 60 ~ 100 | 10 ~ 25 | ||
- | PILLAR FOR CSR | 1 Piece(s) | 5 Day(s) | 10 | 32 | 60 ~ 100 | 10 ~ 25 |
Loading...
How can we improve?
How can we improve?