1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guide Posts for Die Sets -Long Type, Configurable Length-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Guide post for die set with long overall length. The material is bearing steel and the washer is carbon steel for mechanical structure. The upper limit varies depending on the type, but a maximum of 201 to 500 can be specified after the LCC.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BRPK20-LC[70-119/1]
BRPK20-LC[121-250/1]
BRPK22-LC[70-119/1]
BRPK22-LC[121-250/1]
BRPK25-LC[80-129/1]
BRPK25-LC[131-300/1]
BRPK28-LC[80-159/1]
BRPK28-LC[161-350/1]
BRPK32-LC[100-159/1]
BRPK32-LC[161-350/1]
BRPK38-LC[100-179/1]
BRPK38-LC[181-400/1]
BRPK45-LC[120-170/1]
BRPK45-LC[181-400/1]
BRPK50-LC[120-199/1]
BRPK50-LC[201-400/1]
BRPK60-LC[120-199/1]
BRPK60-LC[201-400/1]
BRPM20-LC[70-119/1]
BRPM20-LC[121-250/1]
BRPM22-LC[70-119/1]
BRPM22-LC[121-250/1]
BRPM25-LC[80-129/1]
BRPM25-LC[131-300/1]
BRPM28-LC[80-159/1]
BRPM28-LC[161-350/1]
BRPM32-LC[100-159/1]
BRPM32-LC[161-350/1]
BRPM38-LC[100-179/1]
BRPM38-LC[181-400/1]
BRPM45-LC[120-179/1]
BRPM45-LC[181-400/1]
BRPM50-LC[120-199/1]
BRPM50-LC[201-400/1]
BRPM60-LC[120-199/1]
BRPM60-LC[201-400/1]
BSPK20-LC[80-179/1]
BSPK20-LC[181-300/1]
BSPK22-LC[80-179/1]
BSPK22-LC[181-300/1]
BSPK25-LC[80-179/1]
BSPK25-LC[181-350/1]
BSPK28-LC[80-199/1]
BSPK28-LC[201-400/1]
BSPK32-LC[80-239/1]
BSPK32-LC[241-400/1]
BSPK38-LC[80-259/1]
BSPK38-LC[261-450/1]
BSPK45-LC[90-259/1]
BSPK45-LC[261-450/1]
BSPK50-LC[90-259/1]
BSPK50-LC[261-500/1]
BSPK60-LC[90-259/1]
BSPK60-LC[261-500/1]
BSPM20-LC[80-179/1]
BSPM20-LC[181-300/1]
BSPM22-LC[80-179/1]
BSPM22-LC[181-300/1]
BSPM25-LC[80-179/1]
BSPM25-LC[181-350/1]
BSPM28-LC[80-199/1]
BSPM28-LC[201-400/1]
BSPM32-LC[80-239/1]
BSPM32-LC[241-400/1]
BSPM38-LC[80-259/1]
BSPM38-LC[261-450/1]
BSPM45-LC[90-259/1]
BSPM45-LC[261-450/1]
BSPM50-LC[90-259/1]
BSPM50-LC[261-500/1]
BSPM60-LC[90-259/1]
BSPM60-LC[261-500/1]
MRP20-LC[121-250/1]
MRP22-LC[60-119/1]
MRP22-LC[121-250/1]
MRP25-LC[60-129/1]
MRP25-LC[131-300/1]
MRP28-LC[60-159/1]
MRP28-LC[161-300/1]
MRP32-LC[60-159/1]
MRP32-LC[161-350/1]
MRP38-LC[60-179/1]
MRP38-LC[181-400/1]
MRP45-LC[60-179/1]
MRP45-LC[181-400/1]
MRP50-LC[60-199/1]
MRP50-LC[201-400/1]
MRP60-LC[60-199/1]
MRP60-LC[201-400/1]
MSP20-LC[70-179/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPost mounting methods Stopper systems of the retainer D (Post diameter)
(mm)
LC (Post length)
(mm)

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper2070 ~ 119

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper20121 ~ 250

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper2270 ~ 119

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper22121 ~ 250

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper2580 ~ 129

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper25131 ~ 300

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper2880 ~ 159

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper28161 ~ 350

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper32100 ~ 159

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper32161 ~ 350

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper38100 ~ 179

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper38181 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper45120 ~ 170

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper45181 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper50120 ~ 199

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper50201 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper60120 ~ 199

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableFixed stopper60201 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper2070 ~ 119

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper20121 ~ 250

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper2270 ~ 119

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper22121 ~ 250

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper2580 ~ 129

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper25131 ~ 300

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper2880 ~ 159

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper28161 ~ 350

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper32100 ~ 159

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper32161 ~ 350

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper38100 ~ 179

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper38181 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper45120 ~ 179

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper45181 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper50120 ~ 199

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper50201 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper60120 ~ 199

-

GUIDE POST 1 Piece(s) 7 Day(s) 10DetachableMovable stopper60201 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper2080 ~ 179

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper20181 ~ 300

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper2280 ~ 179

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper22181 ~ 300

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper2580 ~ 179

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper25181 ~ 350

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper2880 ~ 199

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper28201 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper3280 ~ 239

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper32241 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper3880 ~ 259

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper38261 ~ 450

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper4590 ~ 259

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper45261 ~ 450

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper5090 ~ 259

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper50261 ~ 500

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper6090 ~ 259

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitFixed stopper60261 ~ 500

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper2080 ~ 179

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper20181 ~ 300

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper2280 ~ 179

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper22181 ~ 300

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper2580 ~ 179

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper25181 ~ 350

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper2880 ~ 199

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper28201 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper3280 ~ 239

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper32241 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper3880 ~ 259

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper38261 ~ 450

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper4590 ~ 259

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper45261 ~ 450

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper5090 ~ 259

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper50261 ~ 500

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper6090 ~ 259

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fitMovable stopper60261 ~ 500

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-20121 ~ 250

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-2260 ~ 119

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-22121 ~ 250

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-2560 ~ 129

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-25131 ~ 300

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-2860 ~ 159

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-28161 ~ 300

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-3260 ~ 159

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-32161 ~ 350

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-3860 ~ 179

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-38181 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-4560 ~ 179

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-45181 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-5060 ~ 199

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-50201 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-6060 ~ 199

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Detachable-60201 ~ 400

-

GUIDE POST 1 Piece(s) 7 Day(s) 10Press fit-2070 ~ 179

Loading...

 

Basic Information

Set/single item/accessory Post only