1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Rigidity Roller Stripper Guide Pin Sets -Type Fixed to Stripper Plate, Single Roller Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • ROLLER
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly rigid roller stripper guide tweezers/stripper plate fixed single roller type. The material of the guide pin and bushing is special purpose steel, and the roller is bearing steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
RSGPS16-[70-90/10]-[40-70/10]
RSGPS16-[70-90/10]-[50-80/10]
RSGPS20-[80-100/10]-[50-80/10]
RSGPS20-[80-100/10]-[60-90/10]
RSGPS25-[90-110/10]-[60-90/10]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSB (Plate press-fit length)
(mm)
LA (Stripper plate side length)
(mm)
LB (Punch plate side length)
(mm)

-

GUIDE PINS 1 Piece(s) 10 Day(s) 101670 ~ 9040 ~ 70

-

GUIDE PINS 1 Piece(s) 10 Day(s) 101670 ~ 9050 ~ 80

-

GUIDE PINS 1 Piece(s) 10 Day(s) 102080 ~ 10050 ~ 80

-

GUIDE PINS 1 Piece(s) 10 Day(s) 102080 ~ 10060 ~ 90

-

GUIDE PINS 1 Piece(s) 10 Day(s) 102590 ~ 11060 ~ 90

Loading...

  1. 1
 

Basic Information

Type Roller guides Material SKS3