1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PRECISION Carbide Stripper Guide Pins-Headed Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • PLAIN
  • OIL-FREE
  • PRECISION
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision grade carbide stripper guide pin with a head. The tolerance range is 2μm. The material is carbide (V30). It is suitable for precision and ultra-precision progressive molds, high speed, high precision, and mass production. Compared to TG/SG, the coaxiality and surface roughness of the bushing has been improved.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
WVGPH10-[50,​60,​70,​100]
WVGPH10-LC[30-99.5/0.5]
WVGPH13-[60,​70,​80,​90,​120]
WVGPH13-LC[30-120/0.5]
WVGPH16-[70,​80,​90,​100,​140]
WVGPH16-LC[30-140/0.5]
WVGPH20-[70,​80,​90,​100,​140]
WVGPH20-LC[30-140/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSD (Post diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)

-

GUIDE PIN 1 Piece(s) 7 Day(s) 101050 ~ 100-

-

GUIDE PIN 1 Piece(s) 7 Day(s) 1010-30 ~ 99.5

-

GUIDE PIN 1 Piece(s) 7 Day(s) 101360 ~ 120-

-

GUIDE PIN 1 Piece(s) 7 Day(s) 1013-30 ~ 120

-

GUIDE PIN 1 Piece(s) 7 Day(s) 101670 ~ 140-

-

GUIDE PIN 1 Piece(s) 7 Day(s) 1016-30 ~ 140

-

GUIDE PIN 1 Piece(s) 7 Day(s) 102070 ~ 140-

-

GUIDE PIN 1 Piece(s) 7 Day(s) 1020-30 ~ 140

Loading...

  1. 1
 

Basic Information

Type Pins Tolerance range 2μm Pin type With head
Material Carbide V30